Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000122 Air Blow Mechanism

An air blow device that blows air from all directions.

Adjusting Hose

Product name Adjustable Hoses - Standard / L-Shaped / Branch
Part number HOSVA3-0-3-A1
Features Adjusting Hoses which can be bent to a right angle at an arbitrary portion
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for changing the air blow direction freely.

Back to page top.

Risk info.

Confirm that the required flow velocity has been secured.

Back to page top.

Available sizes

■Adjustable Hoses - Standard / L-Shaped / Branch

Connector Hose Nominal Hose Color Number of links Connector Thread Size (PT)
Threaded (select) Male Valve / Female Valve (fixed)
Threaded 2 Blue 0-30 1(R1/8)
2(R1/4)
2(R/Rc1/4)
Gray
Black
Male Valve 3 Blue 3(R3/8) 3(R/Rc3/8)
4(R1/2)
Female Valve 4 Gray 3(R3/8) 4(R/Rc1/2)
4(R1/2)

■Nozzle Shape.

■Shape A.

Hose
Nominal
A1 A2 A3
C C1 D d1 d2 d3 C C1 D d1 d2 d3 C C1 D d1 d2 d3
2 30.0 16.0 16.0 1.6 4.9 7.0 30.0 19.0 16.0 3.2 6.3 9.6 35.0 25.5 16.0 6.3 9.5 11.0
3 33.0 19.0 21.0 6.3 9.5 13.0 39.0 28.0 21.0 9.5 13.0 15.0 33.0 22.0 21.0 12.7 15.0 16.0
4 37.5 24.5 24.5 6.6 10.5 12.5 37.5 24.5 24.5 9.5 12.5 15.5 37.5 24.5 24.5 12.5 17.0 19.0

■Shape B.

Hose
Nominal
B1 B2 B3
C C1 D d1 d2 C C1 D d1 d2 C C1 D d1 d2
2 24.5 12.0 16.0 1.8 4.1 25.5 12.0 16.0 3.2 5.6 26.3 12.0 16.0 6.3 9.0
4 36.0 20.0 24.5 6.8 9.5 37.0 18.0 24.5 9.5 12.4 39.0 19.5 24.5 12.4 15.4

■Shape C.

Hose
Nominal
C1 C2
d1 F1 d1 F1
2 1.0 41.0 1.5 41.0

■Shape D.

Hose
Nominal
D1
C D d1 d2 d3 d4
2 26.4 16 3.2 1.7 25.4 26.8
3 39 22 5 3 32 34
4 50.5 25.0 6 4.5 44.5 48

■Shape M.

Hose
Nominal
M1 M2
A L (H) T Rc(PT) A L (H) T Rc(PT)
2 18.5 21 14 14 Rc1/8 22.5 25 17 10 Rc1/4

Unit(mm)

Back to page top

Performance info.

■Speeds / Loads (Load Info.) of Adjusting Hose.

■Withstanding Pressure.

Hose
Nominal
Withstanding Pressure MPa
Fluid Air
2 0.2 0.5
3 0.2 0.5
4 0.2 0.5

■Chemical Resistance.

Chemical Name A / NA
Solvent
Lubricant
Water
Acid ×
Alkali ×

Back to page top

Leveling Mount & Plate with Caster Unit

Product name Leveling Mount & Plate - with Caster Unit
Part number HAJCHP6
Features Mounting Units for Casters / Leveling Mounts for Aluminum Extrusions.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

The design exclusively for aluminum extrusion allows for appropriate mounting.

Back to page top

Available sizes

■Leveling Mount & Plate - with Caster Unit

Aluminum extrusion sizes Caster types Plate Dimensions
(mm)
□20 Dual Wheel Swivel Type 135x75xt6
□40 Low Profile Swivel 100x125xt9
□30 Dual Wheel Swivel Type 135x75xt6
□40・□45 Low Profile Swivel 166x125xt9
□50 166x125xt9
□60 125x125xt9
□80 Medium Load Type 150x150xt12
□90 165x165xt12

Back to page top

Performance info.

■Speeds / Loads (Load Info.) of Leveling Mount + Plate with Caster Unit.

Aluminum extrusion sizes Caster
Allowable Load kN (kgf)
Leveling Mount
Allowable Load kN (kgf)
□20 0.9(100) 4.9(500)
□40 1.4(150) 16.6(1700)
□30 4.9(500)
□40・□45 16.6(1700)
□50 1.7(170)
□60 1.4(150)
□80 2.9(300) 39.2(4000)
□90

Back to page top

Gasket

Product name Rubber/Sponge Packings
Part number FRC4A2-A120-V49-Q95-N15
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select to prevent air leakage and to enhance the efficiency.

Back to page top.

Available sizes

■Rubber/Sponge Packings

Material Hardness Color
Nitrile Rubber Shore A70 Black
Chloroprene Rubber Shore A65 Black
Amber Color Rubber Shore A45 Amber Color
Silicon Rubber Shore A70 Light Gray
Silicon Rubber Shore A50 Milky White
Fluororubber Shore A80 Black
Chloroprene Rubber Sponge Asker C25 Black
Fluororubber Sponge Asker C35 Black
Silicon Rubber Sponge Asker C35 Orange
Ethylene Rubber Shore A65 Black

■Sizes and Dimensions.

Thickness(mm) Configure in 1mm increments(Vertical ≧ Horizontal ≧ Thickness) 0.5mm Increment
Rubber Sponge Vertical(mm) Horizontal(mm) Hole Dia.(mm)
1 3

5

10
25 - 500
(when thickness = 30,
vertical ≧ 30)
25 - 500
(when thickness = 30,
horizontal ≧ 30)
3-30
2
3
5
10
15
20
30

Back to page top

IDEA NOTE Air blow from all directions

Due to air discharge nozzles arranged above, below and on the right and left of a workpiece, air is blown from all directions.

IDEA NOTE Can be installed in the middle of a line in a plant.

As this mechanism is equipped with leveling mounts with casters, it can be easily relocated and installed in the middle of a line due to the lack of walls on both sides.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A structure in which dust is removed from a workpiece utilizing ring blower from all directions while the workpiece is transferred by a conveyor.

Points for use

  • Workpiece is automatically moved onto the conveyor using a pusher from previous station.
  • At air blow station cover is used to prevent dust from contaminating surrounding areas.

Target workpiece

  • Bottle in bowling pin shape (resin).
  • Outer dimensions: D200 x H340mm.
  • Workpiece weight: 570g.
  • Workpiece volume: 0.0065 m³ -> 6.5L.

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W608 x D628 x H1376mm.
  • Conveyor length: 595mm.
  • Conveyor roller strength: 273N.

Required Performance

  • Ring blower air discharge amount: 2.5m³/min at maximum.
  • Air volume discharged from one nozzle: 0.0694m³/min.
  • Air speed discharged from one nozzle: 37.11m/s.

Selection Criteria for Main Components

  • Conveyor.
    • A conveyor that can withstand the weight of workpieces filled with water is selected.
    • Workpiece weight 5.7N + water 65N = 70.7N < conveyor roller strength 273N.
  • Nozzle (adjusting hose).
    • Two types of nozzles with different hose lengths are selected so that the entire surface of the workpiece is blown.
  • Ring blower.
    • A ring blower is selected to address the number of nozzles.

Design Evaluation

Verification of main components

  • [Air speed is verified based on the air volume per nozzle.]
  • [Air volume<per nozzle>.]
    • Air volume = ring blower air discharge amount/number of nozzles = 0.0694m³/min.
  • [Air speed<per nozzle>.]
    • From the nozzle outlet diameter of φ6.3mm, the nozzle outlet sectional area is,
      sectional area = (3.15 x 10⁻³)² x π = 3.117 x 10⁻⁵m².
    • Air speed = air volume/(nozzle outlet sectional area x 60)
      =0.0694/(3.117x10⁻⁵×60)=37.11m/s.

Other Design Consideration

  • Adjusting hoses are used so that the air blow directions can be adjusted on site.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Rollers ROCOP50-6-513-100 1
2 Adjustment Hoses HOSVA3-0-3-A1 20
3 Adjustment Hoses HOSVA3-2-3-A1 16
4 Aluminum Extrusion HFS6-3030-515 6
5 Aluminum Extrusion HFS6-3030-535 4
6 Aluminum Extrusion HFS6-3030-595 2
7 Aluminum Extrusion HFS6-3030-710 4
8 Leveling Mount with Caster HAJCHP6 4
9 Steel Pipes SUTD40A-60 1
10 Steel Pipes SUTC40A-65 1
11 Steel Pipes SUTC40A-163 1
12 Brackets for Aluminum Extrusion HBLFSN6-SSU 40
13 Chloroprene Rubber Sheet FRC4A2-A120-V49-Q95-N15 2
14 Chloroprene Rubber Sheet FRC4H2-A170-B90-W91-V32-F145-G65-N11 3
15 Chloroprene Rubber Sheet FRC6H2-A290-B149-W234-V93-F132.5-G124-N7 1
16 Nuts For Aluminum Extrusion HNTT6-6 32
17 Nuts For Aluminum Extrusion HNTU6-6 16
18 Flanges For Duct Hoses HOFS75 2
19 Socket Head Cap Screws-with Washer SCBS6-12 8
20 Bands For Hose HOSBS60N 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top