Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000117 Multi-Stroke Cam Mechanism

Multiple-step stroke with a minimum actuator

Relevant category

Linear Ball Bushings

Product name Short Stroke Ball Bushings - Single / Double
Part number SLBUS16
Features Capable of rotary motion, finite linear motion, and the combination of both.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Bushing that can handle rotational and linear motions.

Back to page top.

Available sizes

■Short Stroke Ball Bushings - Single / Double

Outer Cylinder Ball Retainer Operating Ambient Temperature
Material Hardness Material Material
52100 Bearing Steel 58HRC- 52100 Bearing Steel 5052 Aluminum AlloyS -20~110℃
440C Stainless Steel 56HRC〜 440C Stainless Steel -20~120℃

■Sizes and Dimensions.

(Shaft DIA.) O.D. Overall Length Max.
Stroke
φ5 φ10 15 13
φ6 φ12 19 15
φ8 φ15 24 24
φ10 φ19 29 30
φ12 φ21 30 32
φ13 φ23 32 34
φ16 φ28 37 40
φ20 φ32 42 46

Back to page top

Selection steps

■Selection Steps of Linear Ball Bushings.

Back to page top

Accuracy Info

■Accuracy of Linear Ball Bushings - Single.

(Shaft DIA.) Outer Cylinder DIA. Overall Length
Tolerance
Tolerance Tolerance
φ5 0/-0.008 φ10 0/-0.009 0/-0.12
φ6 0/-0.009 φ12 0/-0.011 0/-0.2
φ8 φ15
φ10 φ19 0/-0.013
φ12 φ21
φ13 φ23
φ16 φ28
φ20 0/-0.010 φ32 0/-0.016

Back to page top.

Performance info.

■Load Rating of Linear Ball Bushings - Single.

(Shaft DIA.) Basic Load Rating
C (Dynamic) N Co (Static) N
φ5 131 106
φ6 210 164
φ8 323 278
φ10 499 408
φ12 722 579
φ13 773 634
φ16 1330 1029
φ20 1609 1517

Back to page top.

MechaLock - Compact Type

Product name Keyless Bushings - Compact
Part number MLRS16
Features A hub (such as pulleys, gears and sprockets) can be easily connected with a shaft by screwing.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Fine rotational position adjustment for both the rotating actuator and eccentric cam.

Back to page top.

Available sizes

■Keyless Bushings - Compact

Body Material Surface Treatment
1045 Carbon Steel
1045 Carbon Steel Electroless Nickel Plating
304 Stainless Steel

■Sizes and Dimensions.

Shaft Bore Dia. Outer Ring DIA.
(pilot)
Inner Ring O.D.
(shoulder)
Shoulder Height Pilot Length
φ10 φ18 φ31.5 11 12
φ12 φ20 φ33.5
φ14 φ22 φ35.5
φ15 φ23 φ38.5 13 14
φ16 φ24 φ39.5
φ17 φ25 φ40.5
φ18 φ26 φ46 16
φ19 φ27 φ47
φ20 φ28 φ48

Back to page top.

Accuracy Info

■Recommended Tolerance of Applicable Shaft and Hub.

Tolerance Finish Surface Roughness
Shaft O.D. h7(g6) Ra1.6 or less
Hub I.D. H7 Ra3.2 or less

Back to page top

Performance info.

■MechaLock Compact Type (with centering function).

Shaft Bore Dia. 1045 Carbon Steel/- 1045 Carbon Steel/Electroless Nickel Plating 304 Stainless Steel /-
Max. Allowable
Torque
Allowable Thrust Load Screw Tightening
Torque
Max. Allowable
Torque
Allowable Thrust
Load
Screw Tightening
Torque
Max. Allowable
Torque
Allowable Thrust
Load
Screw Tightening
Torque
(N・m) (kN) (N・m) (N・m) (kN) (N・m) (N・m) (kN) (N・m)
φ10 44 8.71 4 44 8.71 4 14 2.75 2.7
φ12 53 53 17
φ14 61 61 20
φ15 115 15.3 8 115 15.3 8 38 5 5.6
φ16 123 123 41
φ17 131 131 43
φ18 210 23.2 14 210 23.2 14 68 7.4 9.6
φ19 221 221 71
φ20 233 233 75

Back to page top.

IDEA NOTE Multi-step stroke is achieved with minimum actuation.

The use of an eccentric tapered cam along with an actuator allows for a multi-step stroke to be possible.

IDEA NOTE Sets three positions via stroke and cam.

Cam rotation and linear stroke allow for three different positions to be set.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • To transfer workpiece using multiple steps.
  • [Operation]
    A linear movement/rotation actuator is used as a drive to preform a multi-step stroke with the help of an eccentric tapered cam.
    The details of the multi-step stroke are shown below.
    Position 1: Initial state in which the actuator is not operated.
    Position 2: State in which the eccentric cam is rotated by 180° by the rotary stroke of the actuator.
    Position 3: Tapered cam is moved 29.8mm by the linear stroke of the actuator.

    A condition in which the center of the rotation of an object is located at a different position than the center axis that passes through the center of gravity of the object.

Target workpiece

  • Shape: circuit board carrier, tray.
    size: W48 x D80 x H54mm.
    weight: 0.6kg.

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W135 x D500 x H232.5mm
  • Vertical stroke: 30mm
  • Cylinder stroke: 29.8mm

Required Performance

  • Weight: 1.1kg.

Selection Criteria for Main Components

  • Swing cylinder.
    • Torque of 0.4 N·m or more at oscillation angle of 180 degrees.
    • Thrust in horizontal direction of 30 N or higher.

Design Evaluation

Verification of main components

  • Verify if the cylinder can withstand the load torque and weight of the workpiece.
  • Lifting thrust.
    • Conditional value: workpiece mass W1 = 1.1 kg, gravitational acceleration g = 9.8 m/s ².
      Cylinder thrust: F1 = 196 N, angle of eccentric cam: θ1 = 20°
      Cylinder lifting thrust: F2 = F1/tan20° = 196/tan20° = 538.5N
      Load F3 = Wg = 1.1 x 9.8 = 10.1N
      F2>F3.
  • Torque.
    • Conditional value: cylinder effective torque T1 = 0.422 N·m (air pressure 0.4 MPa),
      Maximum distance from eccentric cam to load on the drawing when cylinder has stroked by 29.8 mm L1 = 0.0325 m
      Load torque T2 = F3 x L1 = 0.328 N·m
      T1>T2.

Other Design Consideration

  • By setting the length of the eccentric portion of the cam as twice the length of the vertical stroke produced by the taper, equal stroke is enabled.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Compact Nuts SNTRCS8 1
2 Linear Bushings SLBUS16 2
3 Mecha Lock MLRS16 2
4 Stop Pins USSTEH10 1
5 Linear Shaft SSFAZ12-90-F15-B6-P5-N5-SC5 2
6 Linear Bushings SLHIFRS12 2
7 Rotary Shaft SFR16-270.5 1
8 Flow Rate Control Valves SPSNL6-1 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top