Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000240 Round Pin Escape & Carry

A mechanism to re-arrange the pitch of workpieces in a stocking mechanism.

Single Axis Robot

Product name Single Axis Robots RS2 - Linear
Part number RS212-C1-N-3-150
Features Max. Load Capacity: 10kg (Horizontal), 2kg (Vertical); Stroke: 50~800mm; Max. Velocity: 1000mm/sec
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Single axis robot is selected by pitch arrangement.

Available sizes

■Single Axis Robots RS2 - Linear

Height
(mm)
Type Lead
(mm)
Stroke
(specify in 50mm increment)
59 RS1 2 50-400
6
12
57 RS2 6 50-800
12
20
60 RS3 6 50-800
12
20

Back to page top

Selection steps

■Single Axis Robot Selection Step

Load Capacity

Stroke

Cycle Time or Max. Velocity

Check for Details

Back to page top

Accuracy Info

Single Axis Robot Accuracy

Height
(mm)
Type Lead
(mm)
Stroke
(specify in 50mm increment)
Positioning Repeatability
(mm)
59 RS1 2 50-400 ±0.02
6
12
57 RS2 6 50-800 ±0.02
12
20
60 RS3 6 50-800 ±0.02
12
20

Back to page top

Performance info.

■Speed/Load of Single Axis Robot (Load Information)

Type Lead
(mm)
Max Load Capacity (kg) Allowable Moment (N・m) Max. Velocity (mm/s)
Horizontal Vertical Pitching Yawing Rolling Stroke(mm)
50 100 150 200 250 300 350 400
RS1 2 6 4 19 16 17 100
6 4 2 300
12 2 1 400~600
Type Lead
(mm)
Max Load Capacity (kg) Allowable Moment (N・m) Max. Velocity (mm/s)
Horizontal Vertical Pitching Yawing Rolling Stroke(mm)
50~600 650 700 750 800
RS2 6 10 2 33 25 30 300 280 250 220 190
12 6 1 400~600 560 500 440 380
20 4 - 350~1000 933 833 733 633
Type Lead
(mm)
Max Load Capacity (kg) Allowable Moment (N・m) Max. Velocity (mm/s)
Horizontal Vertical Pitching Yawing Rolling Stroke(mm)
50~600 650 700 750 800
RS3 6 12 4 38 32 34 300(250) 280(250) 250 220 190
12 8 2 400~600(500) 560(500) 500 440 380
20 6 - 350~1000 933 833 733 633

Values in ( ) are for vertical application.

Back to page top

Technical calculations

■Technical Calculation of Single Axis Robot

http://fawos.misumi.jp/FA_WEB/robot/select1.php?lang=en

Back to page top

Welded Steel Stands

Product name Welded Steel Stands- Plate Type
Part number YSFP100-B50-H125-F30-G80-M6
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Selected a welded steel stand to absorb vibration and prevent mis-catching.

Available sizes

■Welded Steel Stands- Plate Type

Material Surface Treatment
1018 Carbon Steel -
Black Oxide Coating
Electroless Nickel Plating
304 Stainless Steel -

■Sizes and Dimensions

Type Horizontal Vertical Height Vertical Hole Pitch Horizontal Hole Pitch Hole Type Selection
No Surface Treatment


Black Oxide Coating


Electroless Nickel Plating


Stainless Steel
100 50 50~200 15 ≦ Vertical Hole Pitch
≦ Vertical - 20
80 M6 Tap


φ6.5
60
70
80
100
120 50 90~100
60
70
80
100
120
150 50 105~130
60
70
80
100
120
150
200 50 130~180
60
70
80
100
120
150
200

Back to page top

Adjusting Stopper Screw Set

Product name Adjusting Stopper Screws- Hexagon Socket, L Configurable, Fine Thread
Part number ANBNS5-25
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for height adjustment and fine tuning.

Available sizes

■Adjusting Stopper Screws- Hexagon Socket, L Configurable, Fine Thread

Adjusting Stopper Screw Material Hardness Surface Treatment
Fine Thread 1045 Carbon Steel 45-50HRC Electroless Nickel Plating
Trivalent Chromate
4137 Alloy Steel 50HRC-
304 Stainless Steel
420 Stainless Steel 45HRC-
Coarse Thread 1045 Carbon Steel 45-50HRC Electroless Nickel Plating
4137 Alloy Steel 50HRC- Trivalent Chromate
304 Stainless Steel
420 Stainless Steel 45HRC-

■Sizes and Dimensions

Screw Shaft Dia.(mm) Length(mm)
3 10-40 (every 5 pitch)
4 10-50 (every 5 pitch), 60
5 10-50 (every 5 pitch), 60
6 15-50 (every 5 pitch), 60

Back to page top

IDEA NOTE Workpieces in a push-push arrangement are cut out one by one for pitch arrangement.

Work pieces are arranged in an even pitch layout by picking them up one by one from a random grouping.

IDEA NOTE Adjusting work supply height

The work piece supply height is adjusted by the adjustment screw, the angle is set for optimal work piece ejection.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A mechanism to eject workpieces one by one and arrange them in a pitched layout from a stocker.

Points for use

  • Automated mechanism utilizing the stroke of a cylinder.
  • Specifying stand-by position for single axis robot (20mm pitch).

Target workpiece

  • Cylinder shape
  • Exterior shape: φ5 x L100 (stainless steel) mm
  • Workpiece Mass: 16g

Design Specifications

Operating Conditions or Design Requirements

  • Exterior shape: W210 x D574 x H419mm
  • Cylinder Stroke: 20mm
  • Single axis robot stroke: 140mm
    Stand-by position: 20mm pitch

Required Performance

  • Single axis robot repeatability: +/- 0.02mm

Selection Criteria for Main Components

  • Single Axis Robot
    • A robot with maximum transferable mass is at or more the holding force needed.

Design Evaluation

Verification of main components

  • The actuators transferable mass is verified based on the holding force for the workpiece.
  • Single Axis Robot Transfer Mass
    • Condition value: Supporting post: 1040g, workpiece catcher: 70g, workpiece: 16g x 4 = 64g, bolt: 30g
    • Workpiece holding section mass M = Supporting post + Workpiece + Bolt, thus, M = (1040 + 70 + 64 + 30) x 10-3 = 1.204kg < Robot transferable mass (6kg)
      -> No problem.

Other Design Consideration

  • Pushing up the next work piece becomes easier by making the depth of the slide guide equivalent to a single work piece and the edges chamfered.
  • Horizontal leveling of the base frame is achieved by the adjusting screw.
  • The work piece drops in the middle of the stroke, and the cylinder stopper is eliminated by making the stopper the end of the 20mm stroke.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Single-Axis Robot RS2 RS212-C1-N-3-150 1
2 Air Cylinders With Twin Guides MGCLF16-20 1
3 Flow Rate Control Valves SPSNL6-M5 2
4 Welded Steel Stands YSFP100-B50-H125-F30-G80-M6 2
5 Screw Stopper ANBNS5-25 2
6 Collars KNCLSS4-8-10 6
7 Dowel Pins MSC4-12 4
8 Socket Head Cap Screws-with Washer SCBS4-10 4
9 Socket Head Cap Screws-with Washer SCBS4-15 16
10 Socket Head Cap Screws-with Washer SCBS5-10 8
11 Socket Head Cap Screws-with Washer SCBS5-15 8
12 Socket Head Cap Screws-with Washer SCBS5-20 12
13 Socket Head Cap Screws-with Washer SCBS6-15 12
14 Socket Head Cap Screws-with Washer SCBS6-20 30
15 Sensors for Air Cylinders ME33L1 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top