Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000164 Push Position Switch Mechanism

Easily switchable horizontal position via spring, pusher switch, and urethane bumper.

Relevant category

Sheet Metal Mounting Plates / Brackets

Product name Sheet Metal Mounting Plates / Brackets
Part number FANAS-SUD-T3-A85-B50-L85-X11-F60-H10.5-G64-N5-V60-S20-W20-NA5
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable in such cases as fixing the linear motion system at low cost

Back to page top

Available sizes

■Sheet Metal Mounting Plates / Brackets

Material Surface Treatment Plate Thickness
Low Carbon Steel 1.6、2.3、3.2
Black Oxide
Trivalent Chromate(White)
Trivalent Chromate(Black)
Low Carbon Steel 4.5、6.0
Black Oxide
Trivalent Chromate(White)
Trivalent Chromate(Black)
5052 Aluminum Alloy 1.5、2.0、3.0、4.0、5.0
Anodize (Clear)
Anodize (Black)
304 Stainless Steel (Passivated 2B) 1.0、1.5、2.0、3.0、4.0、5.0

■External Dimensions

Plate Thickness Hole Dia. [A]Overall height [B]Depth [L]Overall Width
(1 mm increments)
1.0~5.0 φ3、4、5、6、8、10 22~200 22~200 26~200
6.0 22~300

* Hole positions configurable. Please see the product pages for details.

Back to page top

Round Wire Coil Spring

Product name Compression Springs - Inner Diameter Selectable, Stainless Steel
Part number VUR10-55
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for the tension of one-touch switching

Back to page top

Available sizes

■Compression Springs - Inner Diameter Selectable, Stainless Steel

Deflection
(Free Length ratio)
I.D. Material
60% φ5・φ6・φ8
φ10・φ12・φ16
304 Stainless Steel
45%
40%
35%

■Sizes and Dimensions (Excerpt)

I.D. Free length O.D. Wire Dia. Max. deflection
φ6 15 φ7 φ0.5 9
20 φ7.1 φ0.55 12
25 15
30 18
35 φ7.2 φ0.6 21
40 24
45 φ7.3 φ0.65 27
50 30
55 φ7.4 φ0.7 33
60 36
φ8 20 φ9.3 φ0.65 12
25 15
30 φ9.4 φ0.7 18
35 21
40 24
45 φ9.6 φ0.8 27
50 30
55 33
60 36
65 φ9.8 φ0.9 39
70 42
80 48
φ10 20 φ11.4 φ0.7 12
25 φ11.5 φ0.75 15
30 φ11.6 φ0.8 18
35 21
40 24
45 φ11.8 φ0.9 27
50 30
55 33
60 36
65 39
70 φ12 φ1 42
80 48
φ12 25 φ13.6 φ0.8 15
30 18
35 φ13.8 φ0.9 21
40 24
45 27
50 φ14 φ1 30
55 33
60 36
65 39
70 φ14.2 φ1.1 42
80 48
90 54
φ16 35 φ18 φ1 21
40 24
45 φ18.2 φ1.1 27
50 30
55 33
60 36
65 φ18.4 φ1.2 39
70 42
80 48
90 54
100 60

Back to page top

Performance info.

■Spring Constant of Round Wire Coil Spring (I.D. referenced type)

Deflection
(Free Length ratio)
Spring Constant
(N/mm)
60% 0.29
45% 0.49
40% 0.98
35% 2.94

Back to page top

Urethane Bumpers

Product name Urethane Bumpers - Counterbored, Fully Configurable
Part number AZFS-D30-V9-H8-G12-L15-N
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for applying force without damaging workpieces.

Back to page top

Available sizes

■Urethane Bumpers - Counterbored, Fully Configurable

Accuracy Material Hardness Color
Standard Grade Standard Urethane
(Ether Polyurethane)
Shore A95 Natural color·Black
Shore A90
Standard Urethane
(Ether Polyurethane)
Shore A70
Shore A50
Shore A30
Antistatic Polyurethane Shore A90 Gray
Shore A70
Shore A50
Low Rebound Urethane Shore A70 Gray
Heat Resistant Urethane Shore A90 Brown
Super Abrasion Resistant Urethane Shore A92 Beige
Vulkollan ® Shore A68
Abrasion Resistant Urethane Shore A90 Dark Brown
Shore A70
Ceramic Urethane Shore A95 Gray
Shore A90
Shore A70
Precision Grade Standard Urethane
(Ether Polyurethane)
Shore A90 Natural color·Black
Standard Urethane
(Ether Polyurethane)
Shore A70

■Sizes

O.D. Through Hole Dia. Counterbored Hole Overall Length
(Overall Height)
Diameter Depth
1 mm increments
φ8〜φ15 φ2〜φ10 φ3〜φ90
(<O.D.-6)
1 to Length -3 6~80
φ16〜φ30 φ2〜φ16
φ31〜φ45 φ5〜φ25 1 to Length -5 10~150
φ46〜φ60 φ5〜φ30 25~150
φ61〜φ80 φ5〜φ70 25~200
φ81〜φ100

* Those with O.D.φ81 or more are in 5mm increments.

Back to page top

IDEA NOTE The clamping height can be easily changed by manual operation.

By positioning the claw of the knob at a pre-machined groove on the stopper, The horizontal pushed distance can be adjusted.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • Fixed stroke cylinder positions workpieces of different sizes.
  • Operation
    • This mechanism is installed on both sides of the workpiece.

Points for use

  • The clamping distance can be adjusted.
    The initial position is set by adjusting the height of the stopper and fixing it with a nut.

Target workpiece

  • The widths of the workpiece differ depending on the model.
    Different widths: 3 positions
  • Width (1): W80mm
  • Width (2): W86mm
  • Width (3): W92mm

Design Specifications

Operating Conditions or Design Requirements

  • Outer dimensions: W200 x D150 x H95mm

Required Performance

  • Positioning accuracy: ±0.5mm

Selection Criteria for Main Components

  • A compression spring is chosen based on the operating force and pulling power of the stopper/knob.

Design Evaluation

Verification of main components

  • The workpiece retaining force and the operating force of the knob with a claw are verified based on the selected spring load.
  • Confirmation of operating force of knob with a claw
    • Conditional Value:
      Different widths: 3 positions
      Height (1): W80mm
      Height (2): W86mm
      Height (3): W92mm
      Spring constant: K = 0.29N/mm
      Initial spring contraction amount: L1 = 7mm
      Adjustment amount: L2 = 6mm (3 steps by 3-mm increments)
      Distance from the stopper end face to the tip of the claw of the knob with a claw in Height (1) state: L3 = 2mm
  • Retaining force at each step
    • Spring tension in Height (3) state: P1 = K x L1, therefore, P1 = 0.29 x 7 = 2.03N
      Spring tension in Height (2) state: P2 = K x (L1 + L2), therefore, P2 = 0.29 x (7 + 3) = 2.9N
      Spring tension in Height (1) state: P3 = K x (L1 + L2 x 2), therefore, P3 = 0.29 x (7 + 3 x 2) = 3.77N
  • Operating force
    • Distance needed to remove the claw of the knob with a claw from the stopper:
      L4=(L1+L2×2+L3)=7+3×2+2=15mm
      The operating force for step change: F1 = K x L4, therefore,
      F1=0.29×15=4.35N

Other Design Consideration

  • The accuracy of each height is determined by the manufacturing quality of the stopper.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Air Cylinders With Twin Guides MGCLF20-50 1
2 Sheet Metal Bracket FANAS-SUD-T3-A85-B50-L85-X11-F60-H10.5-G64-N5-V60-S20-W20-NA5 1
3 Spring VUR10-55 2
4 Linear Shaft SFHZ10-80-M6-N6-H23 2
5 Metal Washers FWSS-D14-V6.5-T1 2
6 Soft Urethane AZFS-D30-V9-H8-G12-L15-N 2
7 Soft Urethane AZS6 2
8 Low Head Cap Screws CBS6-25 2
9 Sensors for Air Cylinders MD13L1 2
10 Flow Rate Control Valves SPSNL4-1 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top