Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000005 Soldering Fixture

Soldering fixture that can accommodate different sized work pieces.

Ceramic Plate

Product name Ceramic Plates
Part number CEA-10-10-2.5
Features Ceramics Plates excellent in insulation and heat/corrosion resistance.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Insulate fixture from soldering heat.

Back to page top

Available sizes

Ceramic Plates

Material Finish accuracy Color Operating Ambient Temperature External dimensions Hole machining
Long side Short side Plate thickness Number of holes Hole DIA. Long side hole pitch Short side hole pitch
(Configure in 1mm increments) (Configure in 0.5mm increments)
Alumina 96 Standard grade White Room temperature ~ 1000 ℃ 10~200 10~100 1, 2, 2.5 No hole,
2 Holes,
4 Holes
φ3.5, φ4.5, φ5.5, φ6.5, φ9, φ11 9~191 5~95(2 Holes),
9~91(4 Holes)
Precision grade
(Top/bottom machined)
10~100 10~100 9~91
Steatite Standard grade White Room temperature ~ 1000 ℃ 10~70 10~70 3, 5 9~61 5~65(2 Holes),
9~61(4 Holes)
Precision grade
(Top/bottom machined)
Machinable
ceramic
Standard grade Natural color Room temperature ~ 1000 ℃ 10~200 10~100 1, 2, 2.5 9~191 5~95(2 Holes),
9~91(4 Holes)

*Please see the product pages for shape details and dimensions.

Back to page top

Accuracy Info

Ceramic plate accuracy standards

Finish accuracy Plate thickness parallelism
(Per 100mm)
Flatness
(Per 100mm)
Standard grade 0.1 0.1
Precision grade 0.05 0.05

Back to page top

Toggle Clamp

Product name Toggle Clamps - Horizontal Handle, Horizontal or Vertical Base Push-Pull Type
Part number MC03-S1
Features Small clamps for light-duty operations with thehorizontal handle.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Clamping force, toggle clamp type (horizontal mounting bracket and handle).

Back to page top

Available sizes

Toggle Clamps - Horizontal Handle, Horizontal or Vertical Base Push-Pull Type

Material Main body: 1018 Carbon Steel/
Rubber tipped bolt: NBR
304 Stainless Steel
Surface treatment Main body: Trivalent chromate/
Shaft: Nickel plating
-
Clamp handle Fore/Aft rotation Right rotation Left rotation Fore/Aft rotation
Stroke(mm) 17 16 17
Clamping force(N) 450 500 450
Weight(g) 50 65 50
Handle open/close angle 190° 180° 190°
Overall width (Clamped) 27 57 27
Overall height (Clamped) 43.5 17 43.5
Tip screw M4 bolt with rubber M4 bolt with rubber M4 stainless steel bolt
Overall length (Clamped) 73.9 81.5 73.9
Overall length (Unclamped) 56.9 65.5 56.9
Push axis height 12.7 10 12.7

* Please see the product pages for shape details and dimensions.

Back to page top

IDEA NOTE Retention is stabilized with linear guide

Linear guide is used to stabilize motion and retention of workpiece.

IDEA NOTE Ceramic material is used for insulation.

Ceramic is used for insulation purposes during soldering.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.
  • Application Overview

Purpose

  • Retaining fixture to accommodate various sizes of workpiece for soldering.
  • The left side is the fixed side, and the right side is the clamp side.
  • Soldering of difficult to work on positions.

Points for use

  • A manually operated mechanism with a toggle clamp on each side. The left side of fixture is fixed while the right side is adjustable.
  • The part that contacts the workpiece is of ceramic to ensure insulation.

    Refers to porcelain in general or can be referred to a sintered body where material base component is a metal oxide baked by a high temperature process.

Target workpiece

  • Molded plastic product
    External dims.: W130 x D22 x H25
    Weight: 40g

Design Specifications

Operating Conditions or Design Requirements

  • Toggle clamp stroke: 17mm (Both sides)
  • Right side clamp uses spring
  • External dimensions: W150 x D235 x H37

Required Performance

  • Workpiece retention load: 4.9N
  • Workpiece dimensional variation: ±0.3mm

Selection Criteria for Main Components

  • Toggle clamp
    • Side push type is selected for horizontal operation.
    • The toggle clamp selected has sufficient clamping force for the application.
  • Linear guide
    • Since applicable moment load is small,select a type most suitable for the size of the fixture.
  • Ceramic plate

    Refers to porcelain in general or can be referred to a sintered body where material base component is a metal oxide baked by a high temperature process.

    • To ensure insulation.

Design Evaluation

Verification of main components

  • Select a spring that offers sufficient retention load.
  •  Spring load
    • Calculation formula: Reaction force F = kx
    • Assumed load: F = 4.9N
    • Set length: 19mm, Free length: 20mm
    • Assumed deflection under pressure: x = 5mm (1mm when set, 4mm when stroked)
    • Spring constant: k = 4.9 / 5 = 0.98N/mm is selected

Other Design Consideration

  • A linear guide is used to stabilize the horizontal movements of the toggle clamps.
  • To properly set up right hand side of fixture, a toggle clamp is using floating joint for length adjustment.
  • The clamp plate on the clamp side (Right) is in free state to be able to absorb varying workpiece dimensions.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guides SSEBMZ8-55 2
2 Compression Springs UL6-20 1
3 Ceramic Plate CEA-10-10-2.5 2
4 Floating Joints FJDL4-0.7-4-9 1
5 Toggle Clamps MC03-S1 2
6 Dowel Pins MSC3-10 4
7 Socket Head Cap Screws-with Washer SCBS4-20 6
8 Low Head Cap Screws CBSST4-8 2
9 Extra Low Head Cap Screws CBSTS3-8 2
10 Metal Washers WSSS12-5-1 3
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top