Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000024 Semi-automatic Grinding Device

A single axis robot with vertical movement controlled by hand.

Relevant category

Single Axis Robot

Product name Single Axis Robot RS3
Part number RS306-C1-N-1-150
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable to control the feed direction.

Back to page top

Available sizes

■Single Axis Robot RS3

General specifications

Ball screw Motor Position detector Operating atmosphere
temp. · humidity
Controller
power input
φ12
(C10 Rolled)
Stepping Resolver
(Incremental)
0〜40℃・35〜85%RH
(No condensation)
DC24V±10%

Basic specifications

Lead Stroke
(mm) (mm)
6 50〜800
(Increment of 50)
12
20

Dimensions · Mass

Dimensions · Mass Stroke
50 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800
Overall length 336 386 436 486 536 586 636 686 736 786 836 886 936 986 1036 1086
mass(kg) 2.4 2.6 2.8 3 3.2 3.4 3.6 3.8 4 4.2 4.4 4.5 4.7 4.9 5.1 5.3

Selection steps

■Single axis robot selection steps

Load capacity



Stroke



Cycle time or Max. Speed



Detail confirmation

Accuracy Info

Accuracy of Single Axis Robot

■Repeatability: ±0.02mm

Performance info.

Basic specifications

Lead
(mm)
Max. load capacity(kg) Max. push force
(N)
Max. speed
(mm/sec)
Rated life
Horizontal Vertical
6 12 4 120 300~190 10,000km or more
12 8 2 60 600~380
20 6 - 36 1000~633

Technical calculations

Convenient software is available for use.

■Single axis robot selection (WEB design support service)
http://fawos.misumi.jp/FA_WEB/robot/select1.php?lang=en

Back to page top

Compression Spring

Product name Compression Springs - Round Wire, Standard Lengths, Stainless Steel
Part number UF13-80
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To provide return force on vertical movements.

Back to page top

Available sizes

■Compression Springs - Round Wire, Standard Lengths, Stainless Steel

Deflection
(Free length ratio)
Material O.D.
range
Free length
range
Spring Steel (ASTM A228) 304 Stainless Steel
75% φ3~16 5~70
60% φ3~27 5~90
45% φ3~27 5~90
40% φ2~27 5~100
40% φ3~27 5~80
35% φ3~27 5~100
30% φ4~27 5~100
25% φ3~27 5~100

■Sizes and Dimensions

O.D. Free length Coil wire DIA. Solid height Max. deflection Load(N)
φ10 10 φ0.65 4.6 4.5 2.2
15 6.7 3.2
20 φ0.8 9.6 9 4.4
25 11.2 5.5
30 φ0.85 12.8 13.5 6.6
35 15.7 7.6
40 φ0.9 17 18 8.8
45 20 9.8
50 22.5 10.8
60 φ1 28 27 12.7
70 31.5 14.7
80 36 17.7
φ12 15 φ0.8 6.8 6.7 3.2
20 9 4.4
25 11.2 5.5
30 φ0.9 10.8 13.5 6.6
35 φ1 17 15.7 7.6
40 18 8.8
45 20 9.8
50 φ1.1 26.4 22.5 10.8
60 27 12.7
70 31.5 14.7
80 φ1.2 39.6 36 17.7
φ13 15 φ0.8 5.6 6.7 3.2
20 9 4.4
25 φ0.85 7.2 11.2 5.5
30 φ1 14 13.5 6.6
35 15.7 7.6
40 18 8.8
45 φ1.1 21.5 20 9.8
50 22.5 10.8
60 27 12.7
70 φ1.2 30 31.5 14.7
80 36 17.7
φ16 15 φ0.9 5.6 6.7 3.2
20 φ1 7.7 9 4.4
25 11.2 5.5
30 φ1.1 12.1 13.5 6.6
35 15.7 7.6
40 φ1.2 18 18 8.8
45 20 9.8
50 22.5 10.8
60 φ1.3 26 27 12.7
70 31.5 14.7
80 φ1.4 35 36 17.7
φ20 20 φ1.2 7.2 9 8.8
25 φ1.3 9.1 11.3 11.1
30 φ1.4 11.9 13.5 13.2
35 15.8 15.5
40 φ1.5 15.8 18 17.7
45 20.3 19.9
50 φ1.6 20.8 22.5 22.1
60 27 26.5
70 φ1.7 26.4 31.5 30.9
80 36 35.3

*Other sizes are available. Please see the product pages.

Back to page top

Performance info.

■Round wire coil spring, O.D. selectable type (Stainless steel) spring constant (N/mm)

O.D. Max deflection (free length ratio) type
75% 70% 60% 45% 40% 40% 35% 30% 25%
φ2 0.05 - 0.2 0.3 0.5 - - - -
φ3 0.098 0.05 0.29 0.49 0.98 1.5
φ4 2 2.9 4.9
φ5 2
φ6 2.9 5.9 9.8
φ8
φ10 0.2 -
φ12
φ13 9.8 19.6
φ14
φ16
φ20 0.3 0.5 0.98 2.9 3.9 4.9 14.7 29.4

Back to page top

Linear Guide Clamp

Product name Linear Guide Clamps -For Miniature Linear Guides-
Part number SECK16
Features Clamps Slide Guide Rail and Retains Blocks.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for temporarily fixing linear guide in position.

Back to page top

Available sizes

■Linear Guide Clamps -For Miniature Linear Guides-

Part Material
Main body 304 Stainless Steel
Lever
contacts C28000 Brass

■Sizes and Dimensions

Applicable
linear guide
Overall height
(including rail)
Main body Lever Mounting screw DIA.
(Coarse)
Retention force
(reference)
Width Length Length
Standard 13 38 34 30 M4 70N
16 41 34 95N
Wide 14 50 34 75N
16 68 34 M5 105N

*Please see the product pages for dimension details.

Back to page top

IDEA NOTE Semi-automated grinding tool.

The grinding tool can be move vertically and horizontally through the use of an actuator and human interaction.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A fixture in which a grinder is moved horizontally by a single axis robot, and vertically by hand.
  • The combination blends creativity and touch with precise movements.

Points for use

  • Vertical movements are supported by linear bushings and shafts.
  • Horizontal movements of the grinder are controlled by a single axis actuator.

Target workpiece

  • Cast products:
    External Dimensions: W110 x H75 x t20
    Weight: 0.88kg

Design Specifications

Operating Conditions or Design Requirements

  • External dims.: W645 x D330 x H250
  • Horizontal stroke: 150mm
  • Vertical stroke: 23mm

Required Performance

  • Feeding positioning accuracy: ±0.02mm

Selection Criteria for Main Components

  • Single axis robot
    • Based on transported mass: 86.24N
      select an actuator with a maximum load capacity exceeding what is transported.
    • Maximum push force of selected actuator is 120N.
  • Spring
    • Select a spring type with a spring constant capable of supporting the grinders weight while stopped.

Design Evaluation

Verification of main components

  • Verify that the spring will be able to support the grinder.
  • Spring load
    • Calculation formula: Reaction force F = kx
    • Assumed operating load (4 pcs. Used): 86.24N
    • Assumed max. deflection when pushing in the grinder: x = 44mm (21mm when setting (set length 59mm, free length 89mm), Stroke 23mm)
    • Spring constant: k = 86.24 / 4 / 44 = 0.49 N/mm is selected.

Other Design Consideration

  • Actuator selection is based on load capacity and stroke length.
  • Linear guides are used to stabilize the horizontal motion of the system.
  • Linear bushings are used to stabilize the vertical motion.
  • The actuator and linear guides are connected through cam followers fitted in precise slots provided by the actuator table. This constrains the travel direction.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Aluminum Extrusion HFS6-3030-645 2
2 Single-Axis Robot RS3 RS306-C1-N-1-150 1
3 Linear Guides SXRD28-280 2
4 Linear Bushings LHFC10 4
5 Spring UF13-80 4
6 Linear Shaft SFJZ10-95-M5-N5-SC10 4
7 Pull Handles for Aluminum Extrusions UWANGF100-6 4
8 Linear Guides SSECB16-190 1
9 Linear Guides SECK16 1
10 Shims CIRA0.5-50-20 4
11 Nuts For Aluminum Extrusion HNTT6-6 8
12 Dowel Pins MSC4-10 4
13 Dowel Pins MSC5-15 6
14 Metal Washers WSSB20-5-1 4
15 Cam Followers CFUR6-16 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top