Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000022 Long Stroke Slide Mechanism

Manual long stroke slide mechanism

Relevant category

Cam Follower

Product name Cam Followers - Hex Hole, No Seal, Flat Type
Part number CFFA6-16
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Easy handling guide rollers.

Back to page top

Available sizes

■Cam Followers - Hex Hole, No Seal, Flat Type

Purpose Main body Nut
Material Seal Material Surface treatment
N/A Yes
General 52100 Bearing Steel 1045 Carbon Steel Black oxide
440C Stainless Steel 304 Stainless Steel -
Low particle generation -

■Sizes and Dimensions

Stud DIA. Thread DIA. x Pitch Outer ring DIA. Outer race width Overall length
φ3 M3×0.5 φ10 7 17
φ4 M4×0.7 φ12 8 20
φ5 M5×0.8 φ13 9 23
φ6 M6×1.0 φ16 11 28
φ8 M8x1.25 φ19 11 32
φ10 M10x1.25 φ22 12 36
φ26
φ12 M12x1.5 φ30 14 40
φ32

Back to page top

Accuracy Info

■Cam follower accuracy

Stud DIA. tolerance: h7
Outer ring width tolerance: 0/-0.12
Outer ring DIA. tolerance:

Outer ring DIA. Tolerance
φ10 0/-0.008
φ12
φ13
φ16
φ19 0/-0.009
φ22
φ26
φ30
φ32 0/-0.011

Back to page top

Performance info.

Load capacity and rotation speed of cam follower

Stud DIA.
-Outer ring DIA.
Basic dynamic load rating Basic staic load rating Max. allowable load Track load capacity Rotational speed limit (rpm)
C(kN) Cor(kN) (kN) (kN) With Seal Without Seal
φ3−φ10 1.47 1.18 0.36 1.37 32900 47000
φ4−φ12 2.06 2.05 0.78 1.76 25900 37000
φ5−φ13 3.14 2.77 1.42 2.25 20300 29000
φ6−φ16 3.59 3.58 2.11 3.43 17500 25000
φ8−φ19 4.17 4.65 4.73 4.02 14000 20000
φ10−φ22 5.33 6.78 5.81 4.7 11900 17000
φ10−φ26 5.49
φ12−φ30 7.87 9.79 9.37 7.06 9800 14000
φ12−φ32 7.45

Urethane Molded Bearing

Product name Urethane Molded Bearings - Extended Inner Race (for Heavy Load)
Part number UMRHW30
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable rollers that do not damage workpiece.

Back to page top

Available sizes

■Urethane Molded Bearings - Extended Inner Race (for Heavy Load)

Section Material
Tire section Thermosetting ether-based urethane(Brown・Shore A95)
Bearing Outer ring・inner ring・balls: 52100 Bearing Steel
Shield: Steel

Operating temperature range: -20 ℃ ~ 40 ℃

■Sizes and Dimensions

Inner ring extended O.D. I.D. Inner ring O.D. Tire section width Overall width
Both sides φ30 φ8 φ12 11 15
φ35
φ40 φ12 φ18.3 14 18
φ45 φ15 φ21.4 15 19
φ50 φ20 φ25.1 16 20
φ55 φ20 φ29.3 18 22
φ60
φ65 φ25 φ33.8 19 23
φ70
One side only φ30 φ8 φ12 11 13
φ35
φ40 φ12 φ18.3 14 16
φ45 φ15 φ21.4 15 17
φ50 φ20 φ25.1 16 18
φ55 φ20 φ29.3 18 20
φ60
φ65 φ25 φ33.8 19 21
φ70

Back to page top

Performance info.

■Load rating (N) of Urethane molded bearing Extended inner race type for heavy load

O.D. Load capacity (Reference)
φ30 303
φ35 347
φ40 474
φ45 579
φ50 660
φ55 794
φ60 829
φ65 918
φ70 1050

Back to page top

IDEA NOTE Economical sheet metal rail.

Long rail is made of sheet metal.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Manual positioning slide carriage for bending resin rails.

Points for use

  • Carriage is guided by cam followers that roll against a vertical sheet metal rail and a top/bottom support plate.
  • Use lever handle to position the slide carriage.
  • Stopper blocks located at the end of the guide rail are used to prevent the carriage from falling off.

Target workpiece

  • Resin gasket and aluminum extrusions.
    External dims.: Alum. Extrusion W850 x D20 x H20
    Resin gasket: W850 x D8 x H6

Design Specifications

Operating Conditions or Design Requirements

  • Slide stroke: 900mm
    External dims.: W1000 x D90 x H174

Required Performance

  • Linear motion accuracy: ± 0.2mm

Selection Criteria for Main Components

  • Cam follower
    • For slide section adjustments standard type cam followers are used on the datum side, and eccentric cam followers on the adjustment side.

Design Evaluation

Other Design Consideration

  • Without adding any stoppers slide carriage can slide thru entire length of guide rail.
  • To accommodate arbitrary workpiece lengths, one side if workpiece is held against fixed retainer block while other side of workpiece is free. If concerned about workpiece shifting add extra retainers.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Cam Followers CFFA6-16 5
2 Eccentric Cam Followers CFFAP6-16 5
3 Resin Collars CLJJ5-12-13.0-LKC 14
4 Urethane Mold Bearings UMRHW30 1
5 Grip Handles GRAMS12 1
6 Dowel Pins MSC4-8 2
7 Socket Head Cap Screws-with Washer SCBS3-15 6
8 Socket Head Cap Screws-with Washer SCBS5-15 8
9 Socket Head Cap Screws-with Washer SCBS5-25 14
10 Precision Pivot Pins SCCG6-65 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top