O-Rings
| Days to Ship |
|
|---|
-

O-Rings - for Dynamic Applications, P Series
MISUMI
MISUMI O-Rings, P Series, made from Ethylene Propylene Rubber, Fluororubber, Nitrile Rubber, and Silicon Rubber provide reliable sealing solutions by ensuring superior resistance to a wide range of chemicals and temperature extremes. Designed to fit various applications, O-Rings optimize operation and extend equipment lifespan in industrial machinery and automotive systems. With durable construction, O-Rings effectively prevent leakage, protecting sensitive systems without compromising performance, thus enhancing overall efficiency and reliability in demanding environments.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Ring for Motion and Retaining - P Series
Musashi Oil Seal
A JIS B 2401 standard compliant P O-ring.
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-
- New Products

O-Rings - Oil Resistant, Buna-N【1-100 Pieces Per Package】
USA Industrials
Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 7 Days -

O-Rings - for Special Sizing, S Series
MISUMI
MISUMI O-Rings are high-quality sealing solutions made from various materials, including fluororubber, nitrile rubber, and silicone rubber, designed to accommodate diverse application needs. These O-Rings effectively prevent leaks and maintain pressure in systems by creating a reliable seal between two surfaces.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Musashi Oil Seal
G-type O-ring that complies with JIS B 2401 standards
[Features]
· Although the O-ring is simple in structure, it features excellent self-sealing.
· Exhibits stable sealing performance under high pressures.
· A wide variety of different types and sizes are available at low prices.
· Easy to install and requires only a small space.
· No fixed seal orientation, which permits sealing from both sides.- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-
- New Products

O-Rings - Chemical-Resistant, Brown Viton【1-100 Pieces Per Package】
USA Industrials
Colored brown for easy identification over black O-Rings. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic
Musashi Oil Seal
O-ring gasket for aircraft.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance under high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires only a small space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 8 Days -
- New Products

O-Rings - Chemical-Resistant, Viton【1-50 Pieces Per Package】
USA Industrials
Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Ring BR Backup Ring Polytetrafluoro Ethylene Plastic JIS-B-2407
Musashi Oil Seal
A backup ring made of polytetrafluoro ethylene plastic.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

MORISEI KAKO
MORISEI O-Rings Type AS offers reliable sealing performance by utilizing a range of high-quality materials including Ethylene Propylene Rubber, Fluororubber, Nitrile Rubber, Silicon Rubber, and Styrene-butadiene Rubber. Designed to meet stringent requirements for hydraulic applications in aviation, these O-Rings ensure optimal resistance to various environmental factors and fluids. Providing a durable solution, MORISEI O-Rings effectively maintain integrity and prevent leaks without compromising flexibility or performance, making them ideal for critical aerospace applications.
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Ring Accessories - Backup Rings, PTFE, GN0 Series
NOK
High durability PFTE JIS B 2407 equivalent standard backup rings available in 3 styles, spiral, bias-cut, and endless. Can be used with JIS B 2401 standard O-rings.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days -

O-Rings - for Vacuum Applications, V Series and AS Series
MISUMI
MISUMI O-Rings, available in Fluororubber and Nitrile Rubber materials, provide reliable sealing solutions by ensuring optimal resistance against various chemicals and temperatures. Designed to meet diverse industrial applications, O-Rings - V Series and AS Series optimize operation and extend equipment lifespan in hydraulic, pneumatic, and other demanding environments. With durable construction, these O-Rings effectively prevent leaks, protecting sensitive systems without compromising performance, thus enhancing overall reliability and efficiency across applications.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Musashi Oil Seal
The O-ring is for cylindrical surfaces and plane fixing.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as Same Day Stock Items Included
-
- New Products

O-Rings - Oil-Resistant, X-Profile, Buna-N【1-100 Pieces Per Package】
USA Industrials
Also known as X-Rings, these O-Rings have four thin contact points and provide lower friction against moving components, making them well suited for dynamic applications. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Rings - for Larger Diameter Applications
MISUMI
O Rings with Wire Dia. and I.D. selectable
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Musashi Oil Seal
This is an O-ring for vacuum flanges.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 4 Days -
- New Products

O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】
USA Industrials
These Silicone O-Rings are made of FDA materials and ideal for use in food and beverage applications. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】
USA Industrials
Soft durometer makes these easier to compress than standard Silicone. This makes them an ideal seal at low pressures or when needing to conform to worn grooves. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Chemical-Resistant, Soft FDA Viton【1-25 Pieces Per Package】
USA Industrials
Soft durometer makes these easier to compress than standard Viton. These O-Rings are made of FDA materials. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Ring Stainless Steel Standard
Musashi Oil Seal
An O ring with a wire diameter of 1 mm.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as Same Day Stock Items Included
-

Musashi Oil Seal
An O-ring for cylindrical surface retention.
[Features]
· Although the O-ring is simple in structure, its self-sealing effect is excellent.
· Exhibits a stable sealing performance, even at high pressures.
· A variety of types and sizes are available at low prices.
· A compact type for easy installation.
· The seal has no fixed direction, allowing it to be sealed from both sides.- Volume Discount is available
Configure Now
Ships as soon as 4 Days -
- New Products

O-Rings - Chemical-Resistant, X-Profile, Viton【1-50 Pieces Per Package】
USA Industrials
Also known as X-Rings, these O-Rings have four thin contact points and provide lower friction against moving components, making them well suited for dynamic applications. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Backup Rings, Ultra, Chemical Resistant, PTFE【5-10 Pieces Per Package】
USA Industrials
These PTFE Backup Rings are split which allows them to be easily installed a rod or piston. They withstand high temperatures and are inert to nearly all oils and chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Oil-Resistant, Soft Buna-N【5-25 Pieces Per Package】
USA Industrials
Soft durometer makes these easier to compress than standard Buna-N. This makes them an ideal seal at low pressures or when needing to conform to worn grooves. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series
MISUMI
MISUMI O-Rings, Perfluoro Rubber, P Series, Chemical/Heat Resistant provide reliable sealing capabilities by offering exceptional resistance to harsh chemicals and high temperatures. Designed to withstand extreme environments, O-Rings optimize operation and extend equipment lifespan in various industrial applications. With durable construction, these O-Rings effectively prevent leakage and protect sensitive systems without compromising performance. Ideal for use in chemical processing, pharmaceuticals, and other demanding settings, ensuring longevity and reliability in critical applications.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

O-Rings - for Static Applications, G Series
MISUMI
MISUMI O-Rings are high-quality sealing components made from materials like fluororubber, nitrile rubber, and silicone rubber. Designed for reliable sealing in multiple applications, they effectively resist fluids and gases. Their durable construction ensures longevity and performance under varying temperature and pressure conditions.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Ring Gasket for O-Ring AN-6230 Aircraft Hydraulic
Musashi Oil Seal
O-ring Gasket for Aircraft.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 8 Days -
- New Products

O-Rings - Chemical-Resistant, Square-Profile, Viton【1-50 Pieces Per Package】
USA Industrials
Square profile O-Rings require less squeeze to make an effective seal and won’t roll or twist in moving applications. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Chemical-Resistant, Hard Viton【2-100 Pieces Per Package】
USA Industrials
Hard durometer makes these stronger and more resistant to abrasion than standard Viton. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Extreme Temperature & Chemical Resistant, FFKM Kalrez 7075
USA Industrials
FFKM has the best resistance to chemicals and high temperatures amongst all O-ring materials. Compared to other types of Kalrez, Kalrez 7075 has enhanced temperature resistance and improved compression set and sealability.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Abrasion-Resistant, Polyurethane【1-25 Pieces Per Package】
USA Industrials
Polyurethane is the strongest O-Ring material which makes it a popular choice in wear applications where abrasives, high pressure, and movement are present.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Oil-Resistant, Hard Buna-N【25-100 Pieces Per Package】
USA Industrials
Hard durometer makes these stronger and more resistant to abrasion than standard Buna-N. This makes them an ideal seal at higher pressures. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】
Sunco
Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.
Configure Now
Ships as soon as 5 Days -
- New Products

O-Rings - Oil-Resistant, Square Profile, Buna-N【5-100 Pieces Per Package】
USA Industrials
Square profile O-Rings require less squeeze to make an effective seal and won’t roll or twist in moving applications. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Temperature & Chemical Resistant, Fluorosilicone【5 Pieces Per Package】
USA Industrials
Fluorosilicone is a combination of fluoroelastomer and silicone which results in an excellent material for fuels, chemicals, and oils with a broad temperature range.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Weather-Resistant, FDA & NSF EPDM【10-25 Pieces Per Package】
USA Industrials
These EPDM O-Rings are made of FDA materials and certificated by the NSF for use with drinking water. EPDM is a strong material with a broad temperature range. It has excellent resistance to water, steam, and many chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Chemical-Resistant, Cleanroom, Viton【25 Pieces Per Package】
USA Industrials
These Medical Grade O-Rings are cleaned and bagged in an ISO Class 10,000 Clean Room to remove surface contaminants. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

Cord Stock - Square Profile, Silicone
USA Industrials
O-rings are designed to be seated and compressed during assembly in order to create a seal. Different profiles are used depending on the application and use case. Square profile o-rings require less pressure than round-profile o-rings and will not roll or twist in moving applications. Cord stock, also known as rubber cord, is used to create o-rings whenever a molded o-ring is unsuitable for use. Silicone o-rings are made of FDA-compliant materials and is ideal for use in food and beverage applications. Silicone has excellent temperature range and good resistance to mild chemicals, animal & vegetable oils.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Oil-Resistant, Hard HNBR【1-25 Pieces Per Package】
USA Industrials
HNBR O-Rings have improved oil, chemical, and high temperature resistance compared to Buna-N O-Rings.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - Ultra Chemical-Resistant, PTFE【1-25 Pieces Per Package】
USA Industrials
PTFE is a low friction material with an excellent temperature range. It also has excellent resistance to chemicals and steam.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】
USA Industrials
These Silicone O-Rings conduct electricity to help keep electricity away from sensitive equipment and instruments. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Ring - NBR, 1A【1-10 Pieces Per Package】
Akitsu Industry
The most general-purpose use type 1 A O-ring. Suitable for general industrial machinery
· Material: nitrile rubber (NBR)/environment/application/resistant to mineral oilsConfigure Now
Ships as soon as 4 Days -
- New Products

O-Rings - Extreme Temperature & Chemical Resistant, FFKM
USA Industrials
FFKM has the best resistance to chemicals and high temperatures amongst all O-Ring materials.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

Sunco
Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -
- New Products

O-Rings - Oil-Resistant, HNBR AC【10-25 Pieces Per Package】
USA Industrials
HNBR O-Rings have improved oil, chemical, and high temperature resistance compared to Buna-N O-Rings. These O-Rings are intended for automobile AC applications and are resistant to R-134a, R-12, and other refrigerants.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| O-Ring Type |
| Inner Diameter d |
| Cross Section Width(mm) |
| Material |
| Hardness |
| Cleaning Method |
| Environment/Applications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||
| Brand | MISUMI | Musashi Oil Seal | USA Industrials | MISUMI | Musashi Oil Seal | USA Industrials | Musashi Oil Seal | USA Industrials | Musashi Oil Seal | MORISEI KAKO | NOK | MISUMI | Musashi Oil Seal | USA Industrials | MISUMI | Musashi Oil Seal | USA Industrials | USA Industrials | USA Industrials | Musashi Oil Seal | Musashi Oil Seal | USA Industrials | USA Industrials | USA Industrials | MISUMI | MISUMI | Musashi Oil Seal | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | Sunco | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | Akitsu Industry | USA Industrials | Sunco | USA Industrials |
| Product Series | O-Rings - Chemical-Resistant, Brown Viton【1-100 Pieces Per Package】 | O-Rings - Chemical-Resistant, Viton【1-50 Pieces Per Package】 | O-Ring BR Backup Ring Polytetrafluoro Ethylene Plastic JIS-B-2407 | O-Rings - Oil-Resistant, X-Profile, Buna-N【1-100 Pieces Per Package】 | O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】 | O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】 | O-Rings - Chemical-Resistant, Soft FDA Viton【1-25 Pieces Per Package】 | O-Rings - Chemical-Resistant, X-Profile, Viton【1-50 Pieces Per Package】 | O-Rings - Backup Rings, Ultra, Chemical Resistant, PTFE【5-10 Pieces Per Package】 | O-Rings - Oil-Resistant, Soft Buna-N【5-25 Pieces Per Package】 | O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series | O-Rings - Chemical-Resistant, Square-Profile, Viton【1-50 Pieces Per Package】 | O-Rings - Chemical-Resistant, Hard Viton【2-100 Pieces Per Package】 | O-Rings - Extreme Temperature & Chemical Resistant, FFKM Kalrez 7075 | O-Rings - Abrasion-Resistant, Polyurethane【1-25 Pieces Per Package】 | O-Rings - Oil-Resistant, Hard Buna-N【25-100 Pieces Per Package】 | O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】 | O-Rings - Oil-Resistant, Square Profile, Buna-N【5-100 Pieces Per Package】 | O-Rings - Temperature & Chemical Resistant, Fluorosilicone【5 Pieces Per Package】 | O-Rings - Weather-Resistant, FDA & NSF EPDM【10-25 Pieces Per Package】 | O-Rings - Chemical-Resistant, Cleanroom, Viton【25 Pieces Per Package】 | O-Rings - Ultra Chemical-Resistant, PTFE【1-25 Pieces Per Package】 | O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】 | ||||||||||||||||||||||
| CAD |
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included | 7 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 9 Days | 8 Days | 9 Days | 4 Days |
Same Day Stock Items Included | 4 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 9 Days | 10 Days | 4 Days | 9 Days | 9 Days | 9 Days |
Same Day Stock Items Included | 4 Days | 9 Days | 9 Days | 9 Days | 4 Days |
Same Day Stock Items Included | 8 Days | 9 Days | 9 Days | 9 Days | 9 Days | 9 Days | 5 Days | 9 Days | 9 Days | 9 Days | 9 Days | 9 Days | 9 Days | 9 Days | 9 Days | 4 Days | 9 Days | 5 Days | 9 Days |
| Specifications |
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||||||
| O-Ring Type | P / Back-Up Ring | P | - | S | G | - | Other | - | Back-Up Ring | AS | Back-Up Ring | V / AS | Other | - | Configurable | V | - | - | - | SS | G | - | - | - | P | G | Other | - | - | - | - | - | G | - | - | - | - | Other | - | - | - | Other | - | P | - |
| Inner Diameter d | 2.8 ~ 79.6 | 1.8 ~ 529.5 | 0.79 (1/32") ~ 670 | 2.5 ~ 49.5 | 2.4 ~ 459.3 | 0.79 (1/32") ~ 355.6 (14") | 2.9 ~ 393.06 | 0.79 (1/32") ~ 330.2 (13") | 3 ~ 290 | 0.74 ~ 405.26 | - | 0.74 ~ 173 | 2.5 ~ 299.5 | 1.98 (5/64") ~ 69.85 (2-3/4") | 160 ~ 2000 | 9.5 ~ 940.5 | 0.79 (1/32") ~ 660.4 (26") | 3.18 (1/8") ~ 101.6 (4") | 0.79 (1/32") ~ 215.9 (8-1/2") | 0.5 ~ 20 | 149.3 ~ 389.3 | 3.18 (1/8") ~ 177.8 (7") | 3.18 (1/8") ~ 54.31 (2.138") | 1.98 (5/64") ~ 114.3 (4-1/2") | 2.8 ~ 29.7 | 24.4 ~ 169.3 | 40.87 ~ 228.19 | 3.18 (1/8") ~ 69.85 (2-3/4") | 1.59 (1/16") ~ 152.4 (6") | 1.19 (3/64") ~ 44.45 (1-3/4") | 2.38 (3/32") ~ 146.05 (5-3/4") | 1.98 (5/64") ~ 114.3 (4-1/2") | 44.4 ~ 299.3 | 3.18 (1/8") ~ 114.3 (4-1/2") | 1.59 (1/16") ~ 69.85 (2-3/4") | 6.35 (1/4") ~ 36.51 (1-7/16) | 3.18 (1/8") ~ 22.23 (7/8") | - | 2.38 (3/32") ~ 171.45 (6-3/4") | 1.98 (5/64") ~ 215.9 (8-1/2") | 1.59 (1/16") ~ 76.2 (3") | 3.8 ~ 149.6 | 0.79 (1/32") ~ 69.85 (2-3/4") | 2.8 ~ 299.5 | 4.76 (3/16") ~ 25.4 (1") |
| Cross Section Width(mm) | 1.9 ~ 5.7 | 1.9 ~ 8.4 | 0.79 (1/32") ~ 8.4 | 1.5 ~ 2 | 3.1 ~ 5.7 | 0.79 (1/32") ~ 6.35 (1/4") | 1.78 ~ 6.98 | 0.79 (1/32") ~ 6.35 (1/4") | 1.5 ~ 7.5 | 1.02 ~ 5.33 | - | 1.02 ~ 4 | 1.5 ~ 2 | 1.5 ~ 4.76 (3/16") | 3.1 ~ 20 | 4 ~ 10 | 0.79 (1/32") ~ 6.35 (1/4") | 1.59 (1/16") ~ 3.18 (1/8") | 0.79 (1/32") ~ 4.76 (3/16") | 1 | 3.1 | 1.59 (1/16") ~ 6.35 (1/4") | 1.35 (.053") ~ 4.65 (.183") | 1.59 (1/16") ~ 4.76 (3/16") | 1.9 ~ 3.5 | 3.1 ~ 5.7 | 3.53 | 1.59 (1/16") ~ 3.18 (1/8") | 1.59 (1/16") ~ 4.76 (3/16") | 1.59 (1/16") ~ 3.18 (1/8") | 1.59 (1/16") ~ 3.18 (1/8") | 1.42 (0.056") ~ 4.76 (3/16") | 3.1 ~ 5.7 | 1.59 (1/16") ~ 4.76 (3/16") | 1.59 (1/16") ~ 3.18 (1/8") | 1.59 (1/16") ~ 3.18 (1/8") | 1.59 (1/16") ~ 2.38 (3/32") | 2.38 (3/32") ~ 19.05 (3/4") | 1.59 (1/16") ~ 4.76 (3/16") | 1.59 (1/16") ~ 6.35 (1/4") | 1.59 (1/16") ~ 3.18 (1/8") | 1.9 ~ 5.7 | 0.79 (1/32") ~ 3.18 (1/8") | 1.9 ~ 8.4 | 1.5 ~ 3.18 (1/8") |
| Material | Nitrile Rubber / Ethylene Propylene Rubber / Silicone Rubber / Fluororubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Nitrile Rubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Fluororubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Fluororubber | Fluororesin | Nitrile Rubber / Ethylene Propylene Rubber / Silicone Rubber / Fluororubber | - | Nitrile Rubber / Fluororubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Nitrile Rubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Silicone Rubber | Silicone Rubber | Fluororubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Fluororubber | - | Nitrile Rubber | Fluororubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Nitrile Rubber / Fluororubber | Fluororubber | Fluororubber | Perfluoroelastomer | - | Nitrile Rubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Nitrile Rubber | Fluoro-Silicone Rubber | Ethylene Propylene Rubber | Fluororubber | - | Hydrogenated Nitrile Rubber | - | Silicone Rubber | Nitrile Rubber | Perfluoroelastomer | Nitrile Rubber / Silicone Rubber / Fluororubber | Hydrogenated Nitrile Rubber |
| Hardness | 50A / 70A / 90A | 70A / 90A | 70A | 50A / 70A / 90A | 70A / 90A | 75A | 70A / 90A | 75A | - | - | - | 70A | 70A / 90A | 70A | 50A / 70A / 90A | 70A / 90A | 70A | 50A | 60A | 70A | 70A / 90A | 75A | 55D | 50A | 74A / 75A | 50A / 70A / 90A | 70A | 75A | 90A | 75A | 70A | 90A | - | 70A | 70A | 70A | 75A | 70A | 90A | 55D | 70A | - | 75A | - | 70A |
| Cleaning Method | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Environment/Applications | Mineral Oil Resistant / Heat Resistant / Abrasion Resistant / Chemical Resistant / Weather Resistant / Cold Resistant | - | Mineral Oil Resistant / Water Resistant | Mineral Oil Resistant / Heat Resistant / Abrasion Resistant / Chemical Resistant / Cold Resistant | - | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | - | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | - | Mineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Heat Resistant / Coolant Resistant / Abrasion Resistant / Pressure Resistant / Cold Resistant / Water Resistant / Hot Water Resistant | - | Mineral Oil Resistant / Heat Resistant | - | Mineral Oil Resistant / Water Resistant | Mineral Oil Resistant / Heat Resistant / Cold Resistant | - | Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | - | - | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Mineral Oil Resistant / Water Resistant | Heat Resistant / Chemical Resistant | Mineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure Resistant / Chemical Resistant / Cold Resistant | - | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Mineral Oil Resistant / Weather Resistant | Mineral Oil Resistant / Water Resistant | Mineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure Resistant / Chemical Resistant / Cold Resistant | Mineral Oil Resistant / Water Resistant | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Chemical Resistant / Weather Resistant / Water Resistant | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Mineral Oil Resistant / Animal/Vegetable Oil Resistant / Chemical Resistant / Water Resistant | Mineral Oil Resistant / Chemical Resistant / Water Resistant | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Mineral Oil Resistant | Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Mineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure Resistant / Chemical Resistant / Cold Resistant | Mineral Oil Resistant / Chemical Resistant / Water Resistant |
Loading...
Configure
Filters
-
O-Ring Type
-
Metric / Inch
-
Inner Diameter d
- 0.5
- 0.74
- 0.79 (1/32")
- 0.8
- 1
- 1.07
- 1.19 (3/64")
- 1.2
- 1.25
- 1.42
- 1.5
- 1.59 (1/16")
- 1.78
- 1.8
- 1.98 (5/64")
- 2
- 2.2
- 2.24
- 2.38 (3/32")
- 2.4
- 2.5
- 2.57
- 2.6
- 2.7
- 2.8
- 2.9
- 3
- 3.1
- 3.15
- 3.18 (1/8")
- 3.2
- 3.3
- 3.4
- 3.5
- 3.55
- 3.56 (.140")
- 3.6
- 3.68
- 3.7
- 3.75
- 3.8
- 3.97 (5/32")
- 4
- 4.1
- 4.2
- 4.3
- 4.34 (.17")
- 4.4
- 4.47
- 4.5
- 4.6
- 4.69 (0.185")
- 4.75
- 4.76 (3/16")
- 4.8
- 4.87
- 4.9
- 5
- 5.1
- 5.13 (.202")
- 5.28
- 5.3
- 5.4
- 5.5
- 5.56 (7/32")
- 5.6
- 5.7
- 5.75
- 5.8
- 5.94 (.234")
- 6
- 6.02
- 6.07
- 6.07 (0.239")
- 6.1
- 6.3
- 6.35 (1/4")
- 6.4
- 6.5
- 6.6
- 6.7
- 6.73 (.265")
- 6.75
- 6.8
- 6.97
- 7
- 7.1
- 7.2
- 7.3
- 7.4
- 7.5
- 7.59
- 7.6
- 7.65
- 7.65 (0.301")
- 7.8
- 7.94 (5/16")
- 8
- 8.1
- 8.3
- 8.31 (.327")
- 8.4
- 8.5
- 8.6
- 8.73
- 8.75
- 8.8
- 8.9
- 8.92 (0.351")
- 9
- 9.1
- 9.19
- 9.25
- 9.3
- 9.5
- 9.53 (3/8")
- 9.6
- 9.75
- 9.8
- 9.9
- 9.91 (.390")
- 10
- 10.1
- 10.3
- 10.4
- 10.5
- 10.52 (0.414")
- 10.6
- 10.7
- 10.77
- 10.8
- 10.82
- 11
- 11.1
- 11.11 (7/16")
- 11.2
- 11.3
- 11.4
- 11.48 (.452")
- 11.5
- 11.56 (.455")
- 11.6
- 11.8
- 11.89
- 11.89 (0.468")
- 11.91
- 12
- 12.1
- 12.29
- 12.3
- 12.37
- 12.4
- 12.42
- 12.5
- 12.6
- 12.7 (1/2")
- 12.8
- 13
- 13.08 (.515")
- 13.1
- 13.2
- 13.3
- 13.4
- 13.46
- 13.46 (0.53")
- 13.5
- 13.6
- 13.7
- 13.8
- 13.94
- 14
- 14.1
- 14.29 (9/16")
- 14.3
- 14.4
- 14.5
- 14.6
- 14.66 (.577")
- 14.73 (.580")
- 14.8
- 15
- 15.08
- 15.1
- 15.3
- 15.4
- 15.5
- 15.54
- 15.6
- 15.8
- 15.88 (5/8")
- 16
- 16.1
- 16.26 (.640")
- 16.3
- 16.33 (.643")
- 16.36
- 16.36 (.644")
- 16.4
- 16.5
- 16.6
- 16.9
- 17
- 17.1
- 17.12
- 17.17
- 17.3
- 17.4
- 17.46 (11/16")
- 17.5
- 17.6
- 17.7
- 17.8
- 17.83 (.702")
- 17.86
- 17.91 (.705")
- 17.93
- 17.93 (0.706")
- 18
- 18.1
- 18.3
- 18.5
- 18.6
- 18.64
- 18.72
- 18.77
- 19
- 19.05 (3/4")
- 19.1
- 19.15
- 19.18 (0.755")
- 19.3
- 19.4
- 19.43 (.765")
- 19.46 (.766")
- 19.5
- 19.51 (.768")
- 19.7
- 19.8
- 20
- 20.1
- 20.22
- 20.29
- 20.3
- 20.35
- 20.5
- 20.63
- 20.64 (13/16")
- 20.8
- 21
- 21.03 (.828")
- 21.13 (.832")
- 21.2
- 21.3
- 21.5
- 21.7
- 21.8
- 21.82
- 21.89
- 21.9
- 21.92 (0.863")
- 21.95
- 22
- 22.1
- 22.2
- 22.22
- 22.23 (7/8")
- 22.3
- 22.4
- 22.5
- 22.63 (.891")
- 22.73 (.895")
- 23
- 23.3
- 23.39
- 23.47
- 23.47 (0.924")
- 23.5
- 23.52
- 23.6
- 23.7
- 23.81 (15/16")
- 24
- 24.2
- 24.21 (.953")
- 24.31 (.957")
- 24.4
- 24.5
- 24.6
- 24.7
- 24.99
- 25
- 25.04 (0.986")
- 25.1
- 25.12
- 25.2
- 25.3
- 25.4 (1")
- 25.5
- 25.7
- 25.8
- 25.81 (1.016")
- 25.91 (1.020")
- 26
- 26.2
- 26.5
- 26.57
- 26.59 (1.047")
- 26.7
- 26.99 (1-1/16")
- 27
- 27.1
- 27.3
- 27.38 (1.078")
- 27.48 (1.082")
- 27.5
- 27.6
- 27.7
- 27.8
- 28
- 28.17
- 28.3
- 28.5
- 28.58 (1-1/8")
- 28.7
- 28.98 (1.141")
- 29
- 29.1
- 29.2
- 29.3
- 29.4
- 29.5
- 29.6
- 29.7
- 29.74
- 29.74 (1.171")
- 29.87
- 30
- 30.16 (1-3/16")
- 30.2
- 30.3
- 30.5
- 30.56 (1.203")
- 30.7
- 31
- 31.16 (.518")
- 31.2
- 31.34
- 31.42
- 31.47
- 31.5
- 31.6
- 31.7
- 31.75 (1-1/4")
- 32
- 32.1
- 32.16 (1.266")
- 32.2
- 32.5
- 32.7
- 32.92
- 33
- 33.05
- 33.3
- 33.34 (1-5/16")
- 33.5
- 33.7
- 33.88 (1.334")
- 34
- 34.1
- 34.2
- 34.4
- 34.42 (1.355")
- 34.5
- 34.52
- 34.6
- 34.65
- 34.7
- 34.93 (1-3/8")
- 35
- 35.1
- 35.2
- 35.5
- 35.7
- 36
- 36.09
- 36.2
- 36.5
- 36.51 (1-7/16)
- 37
- 37.1
- 37.3
- 37.46
- 37.47 (1.475")
- 37.5
- 37.6
- 37.69
- 37.7
- 37.82
- 38
- 38.1 (1-1/2")
- 38.5
- 38.66 (1.522")
- 38.7
- 39
- 39.2
- 39.4
- 39.45
- 39.5
- 39.6
- 39.69 (1-9/16")
- 39.7
- 40
- 40.64
- 40.7
- 40.87
- 41
- 41.2
- 41.28 (1-5/8")
- 41.5
- 41.6
- 41.7
- 42
- 42.2
- 42.5
- 42.52
- 42.86 (1-11/16")
- 43
- 43.5
- 43.69 (1.72")
- 43.7
- 43.82
- 44
- 44.04
- 44.2
- 44.4
- 44.45
- 44.45 (1-3/4")
- 44.5
- 44.6
- 44.7
- 45
- 45.5
- 45.7
- 45.84
- 46
- 46.04
- 46.2
- 46.58 (1.834")
- 46.99
- 47
- 47.22
- 47.5
- 47.6
- 47.63 (1-7/8")
- 47.7
- 47.96 (1.888")
- 48
- 48.7
- 49
- 49.2
- 49.21
- 49.21 (1-15/16")
- 49.4
- 49.5
- 49.6
- 49.7
- 50
- 50.16
- 50.39
- 50.8 (2")
- 51
- 51.13 (2.013")
- 51.4
- 51.5
- 51.6
- 52
- 52.39 (2-1/16")
- 52.5
- 52.6
- 53
- 53.09 (2.09")
- 53.34
- 53.57
- 53.64
- 53.7
- 53.98 (2-1/8")
- 54
- 54.2
- 54.31 (2.138")
- 54.4
- 54.5
- 54.6
- 55
- 55.5
- 55.56 (2-3/16")
- 55.6
- 56
- 56.52
- 56.74
- 56.82
- 57
- 57.15 (2-1/4")
- 57.2
- 57.4
- 57.5
- 57.6
- 58
- 58.74 (2-5/16")
- 59
- 59.2
- 59.36 (2.337")
- 59.4
- 59.5
- 59.6
- 59.69
- 59.92
- 60
- 60.33 (2-3/8")
- 61
- 61.4
- 61.5
- 61.6
- 61.91 (2-7/16")
- 62
- 62.4
- 62.5
- 62.6
- 62.86
- 63
- 63.09
- 63.4
- 63.5 (2-1/2")
- 64
- 64.4
- 64.5
- 64.6
- 65
- 65.09 (2-9/16")
- 66
- 66.04
- 66.27
- 66.4
- 66.5
- 66.6
- 66.68 (2-5/8")
- 67
- 68
- 68.26 (2-11/16")
- 69
- 69.2
- 69.22
- 69.4
- 69.44
- 69.5
- 69.52
- 69.6
- 69.85 (2-3/4")
- 70
- 70.5
- 70.6
- 71
- 71.4
- 71.44 (2-13/16")
- 72
- 72.39
- 72.62
- 73
- 73.03 (2-7/8")
- 74
- 74.2
- 74.4
- 74.5
- 74.6
- 75
- 75.56
- 75.79
- 75.92
- 76
- 76.2 (3")
- 77
- 77.5
- 78
- 78.74
- 79
- 79.2
- 79.38 (3-1/8")
- 79.4
- 79.5
- 79.6
- 80
- 81
- 82
- 82.14
- 82.22
- 82.5
- 82.55 (3-1/4")
- 83
- 84
- 84.4
- 84.5
- 84.6
- 85
- 85.09
- 85.32
- 85.73 (3-3/8")
- 86
- 87
- 87.5
- 88
- 88.26
- 88.49
- 88.57
- 88.9 (3-1/2")
- 89
- 89.2
- 89.4
- 89.5
- 89.6
- 90
- 91
- 91.44
- 91.67
- 92
- 92.08 (3-5/8")
- 92.5
- 93
- 94
- 94.4
- 94.5
- 94.6
- 94.62
- 94.84
- 94.92
- 95
- 95.25 (3-3/4")
- 96
- 97
- 97.5
- 97.79
- 98
- 98.43 (2-7/8")
- 99
- 99.4
- 99.5
- 99.6
- 100
- 100.96
- 101
- 101.19
- 101.6
- 101.6 (4")
- 102
- 103
- 104
- 104.14
- 104.37
- 104.4
- 104.5
- 104.6
- 104.78 (4-1/8")
- 105
- 106
- 107
- 107.32
- 107.54
- 107.95 (4-1/4")
- 108
- 109
- 109.4
- 109.5
- 109.6
- 110
- 110.49
- 110.72
- 111
- 111.13 (4-3/8")
- 111.5
- 111.6
- 112
- 113
- 113.66
- 113.89
- 114
- 114.3 (4-1/2")
- 114.4
- 114.5
- 114.6
- 115
- 116
- 116.84
- 117
- 117.07
- 117.48 (4-5/8")
- 118
- 119
- 119.4
- 119.5
- 119.6
- 120
- 120.02
- 120.24
- 120.253125 mm
- 120.65 (4-3/4")
- 122
- 123
- 123.19
- 123.42
- 123.83 (4-7/8")
- 124
- 124.4
- 124.5
- 124.6
- 125
- 126
- 126.36
- 127 (5")
- 128
- 129
- 129.4
- 129.5
- 129.54
- 129.6
- 129.77
- 130
- 130.18 (5-1/8")
- 131.5
- 131.6
- 132
- 132.72
- 132.94
- 133
- 133.35 (5-1/4")
- 134
- 134.4
- 134.5
- 134.6
- 135
- 135.89
- 136
- 136.53 (5-3/8")
- 137
- 138
- 139
- 139.06
- 139.4
- 139.5
- 139.6
- 139.7 (5-1/2")
- 140
- 142
- 142.24
- 142.88 (5-5/8")
- 143
- 143.5
- 144
- 144.4
- 144.5
- 144.6
- 145
- 145.29
- 145.42
- 146
- 146.05 (5-3/4")
- 147
- 148
- 148.5
- 148.59
- 149
- 149.23 (5-7/8")
- 149.3
- 149.5
- 149.6
- 150
- 151.76
- 152
- 152.07
- 152.4 (6")
- 153
- 154.3
- 154.5
- 155
- 156
- 158
- 158.12
- 158.75 (6-1/4")
- 159.3
- 159.5
- 160
- 162
- 163
- 164
- 164.3
- 164.46
- 164.5
- 165
- 165.1 (6.5")
- 167
- 168
- 169.3
- 169.5
- 170
- 170.82
- 171.45 (6-3/4")
- 172
- 173
- 174
- 174.2
- 174.3
- 174.5
- 175
- 177
- 177.16
- 177.17
- 177.39
- 177.8 (7")
- 178
- 179
- 179.3
- 179.5
- 180
- 182
- 183.52
- 183.74
- 184.15 (7-1/4")
- 184.3
- 184.5
- 185
- 188
- 189
- 189.3
- 189.5
- 189.86
- 190
- 190.17
- 190.5 (7-1/2")
- 192
- 193
- 194
- 194.3
- 194.5
- 195
- 196.85 (7-3/4")
- 198
- 199.3
- 199.5
- 200
- 202.56
- 203
- 203.2 (8")
- 204.3
- 204.5
- 205
- 206
- 208
- 208.5
- 209
- 209.3
- 209.5
- 209.55 (8-1/4")
- 210
- 212
- 213
- 214
- 214.3
- 214.5
- 215
- 215.26
- 215.9 (8-1/2")
- 218
- 219.3
- 219.5
- 220
- 222.25 (8-3/4")
- 222.5
- 224
- 224.3
- 224.5
- 225
- 227.96
- 228
- 228.19
- 228.6 (9")
- 229.3
- 229.5
- 230
- 232
- 234.3
- 234.5
- 234.95 (9-1/4")
- 235
- 236
- 237.5
- 239.3
- 239.5
- 240
- 240.66
- 241.3 (9-1/2")
- 242
- 243
- 244.3
- 244.5
- 245
- 247.65 (9-3/4")
- 249.3
- 249.5
- 250
- 253.36
- 254 (10")
- 254.3
- 254.5
- 255
- 257.5
- 258
- 259.3
- 259.5
- 260
- 262.5
- 264.3
- 264.5
- 265
- 266
- 266.06
- 266.7 (10-1/2")
- 269.3
- 269.5
- 270
- 272
- 274.3
- 274.5
- 275
- 278.76
- 279.3
- 279.4 (11")
- 279.5
- 280
- 284.3
- 284.5
- 285
- 289.3
- 289.5
- 290
- 291.46
- 292
- 292.1 (11-1/2")
- 294.3
- 294.5
- 296
- 299.3
- 299.5
- 300
- 304.16
- 304.5
- 304.8 (12")
- 305
- 307
- 309.3
- 309.5
- 310
- 314.3
- 314.5
- 315
- 317
- 317.5 (12-1/2")
- 319.3
- 319.5
- 320
- 321.5
- 324.3
- 324.5
- 325
- 329.3
- 329.5
- 329.56
- 329.79
- 330
- 330.2 (13")
- 334.5
- 335
- 339.3
- 339.5
- 340
- 342.26
- 342.9 (13-1/2")
- 345
- 349.5
- 350
- 354.5
- 354.96
- 355
- 355.6 (14")
- 359.5
- 360
- 364.5
- 365
- 367.66
- 368.3 (14-1/2")
- 369.5
- 374.3
- 374.5
- 375
- 376
- 379.3
- 380
- 380.36
- 381 (15")
- 384.3
- 384.5
- 387
- 389.3
- 393.06
- 393.7 (15-1/2")
- 399.5
- 400
- 405.26
- 406.4 (16")
- 409.3
- 411
- 412
- 419.1 (16-1/2")
- 425
- 425.5
- 431.8 (17")
- 437
- 444.5 (17-1/2")
- 449.3
- 457.2 (18")
- 459.3
- 462
- 469.9 (18-1/2")
- 475
- 482.6 (19")
- 487
- 495.3 (19-1/2")
- 504.5
- 508 (20")
- 524.5
- 529.5
- 533.4 (21")
- 544
- 545
- 558.8 (22")
- 560
- 579
- 580
- 584.2 (23")
- 600
- 609.6 (24")
- 615
- 630
- 633.5
- 635 (25")
- 660.4 (26")
- 670
- 683
- 732.5
- 782
- 836.5
- 940.5
[160-2000/1]
-
Cross Section Width(mm)
- 0.79 (1/32")
- 1
- 1.02
- 1.19 (3/64")
- 1.2
- 1.27
- 1.3
- 1.35 (.053")
- 1.42 (0.056")
- 1.5
- 1.52
- 1.59 (1/16")
- 1.6
- 1.63
- 1.63 (0.064")
- 1.7
- 1.78
- 1.8
- 1.83 (0.072")
- 1.9
- 1.98
- 1.98 (0.078")
- 2
- 2.08
- 2.08 (0.082")
- 2.18 (.086")
- 2.21
- 2.21 (0.087")
- 2.25
- 2.38 (3/32")
- 2.4
- 2.46
- 2.46 (0.097")
- 2.5
- 2.62
- 2.65
- 2.7
- 2.95 (0.116")
- 3
- 3.02 (.119")
- 3.1
- 3.18 (1/8")
- 3.3
- 3.5
- 3.53
- 3.55
- 3.6
- 3.97 (5/32")
- 4
- 4.5
- 4.65 (.183")
- 4.76 (3/16")
- 5
- 5.3
- 5.33
- 5.7
- 6
- 6.35 (1/4")
- 6.98
- 7
- 7.5
- 7.94 (5/16")
- 8
- 8.4
- 9
- 9.53 (3/8")
- 10
- 11
- 11.11 (7/16")
- 12
- 12.7 (1/2")
- 13
- 15
- 15.88 (5/8")
- 16
- 18
- 19.05 (3/4")
- 20
-
Material
-
Hardness
-
Cleaning Method
-
Environment/Applications
Brand
CAD
-
- 2D
- 3D