Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000225 Roller Cleaning Mechanism

Glass substrate cleaning using a set of rollers.

Ball Bearings

Product name 304 Stainless Steel Ball Bearings
Part number SUB6202ZZ
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

High water resistance against such liquid as cleaning solutions.

Back to page top

Available sizes

■304 SS Ball Bearings

Component Material
Inner and Outer Ring
Shield
Retainer
Ball
304 Stainless Steel

■Sizes and Dimensions

I.D. O.D. Thickness
6 19 6
8 22 7
24 8
10 26
30 9
12 28 8
32 10
15 9
35 11
17 10
40 12
20 42
47 14

Back to page top

Accuracy Info

■Accuracy of Ball Bearings for Special Environment - 304 Stainless Steel

I.D. Tolerance O.D. Tolerance Thickness Tolerance
6    +0.05
0
19 0
  - 0.03
6 0
   -0.12
8 22 7
24 8
10 26
30 9
12 28 8
32 0
   - 0.035
10
15 9
35 11
17 10
40 12
20 42
47 14

Back to page top

Speed/Load (Load Information)

■Load Information of Ball Bearings for Special Environment - 304 Stainless Steel

I.D. O.D. Thickness Basic Load Rating Allowable Rotational Speed
Cr (Dynamic) N Cr (Static) N rpm
6 19 6 52 32 2100
8 22 7 66 41 2000
24 8 67 42 1900
10 26 91 59 1800
30 9 102 72 1500
12 28 8
32 10 136 92
15 9 112 85 1300
35 11 153 113
17 10 120 98 1200
40 12 192 144 1100
20 42 188 152 1000
47 14 256 200 900

Back to page top

Seven Lobed Knobs

Product name Plastic Knobs - Seven Lobed Knobs
Part number NKSM8-40
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Select this product which is suited in manual works for stopper to maintain the height after adjustment.

Back to page top

Available sizes

■Plastic Knobs - Seven Lobed Knobs

Screw Knob Screw
Material Material Surface Treatment
Threaded Nylon 6
(Mat Black)
SWCH10R Carbon Wire Steel (JIS) Trivalent chromate
Tapped Brass (Insert) -

■Sizes and Dimensions

Thread Dia. Thread Length Thread Depth External Shape
10 15 16 20 25 30 40 45 50 55
5 - - - - - 9.5 25
6 - - - - - 12 32
8 - - - - - 14 40
10 - - - - - 18 50
12 - - - - - - - 22 63

Back to page top

Roller Followers

Product name Roller Followers - Separate
Part number NASTFZ10
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Suitable for converting the linear motion of feed screws to up and down motion via cams.

Back to page top

Available sizes

■Roller Followers - Separate

Grease No Seal With Seal Material
Crowned Flat Type Crowned Flat Type
General 52100 Bearing Steel Equivalent
440C Stainless Steel
Low Rebound

■Sizes and Dimensions

O.D.
(mm)
I.D.
(mm)
Thickness (mm)
No Seal With Seal
19 6 9.8 13.8
24 8
30 10 11.8 15.8
32 12
35 15
40 17 15.8 19.8
47 20

Back to page top

Accuracy Info

■Accuracy Information of Roller Followers

Shaft Dia. Tolerance:          0
                     -0.008(mm).

Roller Dia. Tolerance:     0
                     -0.005(mm).

Back to page top

Speed/Load (Load Information)

■Speed
Load of Roller Folloer (Load Information)

I.D.
-O.D.
Basic Dynamic
Load Rating
C(kN)
Basic Static
Load Rating
Cor(kN)
Max.
Allowable Load
(kN)
Track Load Capacity (kN) Max. Rotational Speed (rpm)
No Seal With Seal
Crowned Flat Type Crowned Flat Type No Seal With Seal
φ6−φ19 4.12 4.55 0.36 1.37 3.53 1.37 3.53 20000 8000
φ8−φ24 5.68 5.89 0.78 1.86 4.02 1.86 4.51 17000 6800
φ10−φ30 9.7 9.67 1.42 2.45 5.59 2.45 6.86 15000 6000
φ12−φ32 10.4 10.9 2.11 2.74 5.98 2.74 7.35 13000 5200
φ15−φ35 12.3 14.3 4.73 3.14 8.04 10000 4000
φ17−φ40 17.4 20.9 5.81 3.72 11.8 9500 3800
φ20−φ47 19.2 24.5 4.61 13.8 8500 3400

Back to page top

IDEA NOTE A handle is used for manual height adjustment

Manual height adjustment is made easy using handle.

IDEA NOTE Synchronizing height adjustment

Push bolts and cams are used for synchronized height adjustments.

IDEA NOTE Simplifying brush replacement

The brush section is designed with a mechanism to be removed together with the shaft in order to simplify brush replacement.

1. Remove the mounting screws of parts No. 218 and 220, and slide No. 220 to left to pull the right end from part No. 218.

2. Remove all the parts that are installed on part No. 226. The bearing, oil seal and collar are to be pulled out to the left side.

3. This enables part No. 220 to be tilted, allowing its left end to be pulled from part No. 226 by moving it to the right (motor) using a small clearance.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Circuit board cleaning unit (height adjustable).

Points for use

  • For clean room environment.
    • A cover is added to protect equipment from splashing of dirt and cleaning agent.

Target workpiece

  • Glass circuit board: W 400 x D 500 x t 0.5mm

Design Specifications

Operating Conditions or Design Requirements

  • Up and down adjustment stroke +/- 5mm
  • External size: W 198 x D 1143 x H 753mm

Required Performance

  • Load of section for up and down: P = 300N

Selection Criteria for Main Components

  • Select the tilting angle of knob, screw and roller follower that are operable for up and down movement by turning the knob manually.

Design Evaluation

Verification of main components

  • Required manual operation force and motor moment of inertia under operating conditions are verified.
    • Condition values: Up and down section load P = 300N, tilting angle of roller follower section α = 6°, efficiency of M16 x 1.0 η = 0.08, lead of M16 x 1.0 L = 1, friction coefficient of linear guide μ = 0.003
    • Force due to up and down section: Fs = P x sinα = 300 x sin6°= 300 x 0.1 = 30N
    • Friction resistance force: Fa = μ x P = 0.003 x 300 = 0.9N
    • Torque to turn knob: T = (FS + FA) x L/(2πη) = (30 + 0.9) x 1/(2π x 0.08) = 78N・mm
    • The force required for turning knob manually is F = 78/40 = 2N≒0.2kg because of knob diameter: 40mm
  • Selection of Motor.
    • Permissible load inertia of moment of motor: JM = 10 x 10-4kg・m²

Other Design Consideration

  • The height adjustment mechanism of brush cleaning is connected by a front/back side shaft.
  • Motor splash cover is easily removable to be cleaned or replaced.
  • A protective cover is separately installed for mechanical elements such as the linear guide during cleaning (omitted in example image).

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Ball Bearing SUB6202ZZ 4
2 Retaining Rings-External STWN10 8
3 Retaining Rings STWN17 2
4 Ball Bearing SUB6203ZZ 4
5 Dowel Pins MS6-10 4
6 Ball Bearing SB6300ZZ 2
7 Plastic Knobs NKSM8-40 2
8 Linear Guides SSV2R28-220 4
9 Linear Guides SSXRZ24-160 4
10 Roller Followers NASTFZ10 4
11 Oil Free Seals MUSC20 2
12 O Ring NGA25 4
13 O Ring NGA50 8
14 Rotary Shaft PSFRR10-36-B3-S3 4
15 Couplings CPOC40-12-16 2
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top