Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000061 Retaining Mechanism

An O-ring is used for part retention.

Relevant category

O-Rings

Product name O-Rings - P Series
Part number NPA15
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Used to create friction between assembly components.

Back to page top

Risk Info.

Wear and degradation can reduce retaining force

Back to page top

Available sizes

■O-Rings - P Series

Material Hardness
(JIS Hs)
Color Operable
Temperature Range
JIS Symbol Usage
Nitrile Rubber 70±5 Black -30-100℃ Class1A Mineral Oil Resistant
Nitrile Rubber 90±5 Black -25-100℃ Class1B Heat Resistant
Silicon Rubber 50±5 Milky White -50-200℃
Silicon Rubber 70±5 Navy -50-200℃ Class4C Heat Resistant
Fluororubber 70±5 Black -15-200℃ Class4D
Fluororubber 90±5 Black -15-200℃ Heat Resistant
Ethylene
Propylene Rubber
70±5 Black -45-130℃ Weather Resistant

Sizes and Dimensions(Excerpt)

JIS Nominal Number Ring I.D. Ring
Wire Dia.
Mating Side Dia.
Against O-ring
Internal Contact External Contact
P10 φ9.8 φ1.9 φ10 φ13
P10A φ9.8 φ2.4 φ10 φ14
P11 φ10.8 φ11 φ15
P11.2 φ11 φ11.2 φ15.2
P12 φ11.8 φ12 φ16
P12.5 φ12.3 φ12.5 φ16.5
P14 φ13.8 φ14 φ18
P15 φ14.8 φ15 φ19
P16 φ15.8 φ16 φ20
P18 φ17.8 φ18 φ22
P20 φ19.8 φ20 φ24
P21 φ20.8 φ21 φ25
P22 φ21.8 φ22 φ26
P22A φ21.7 φ3.5 φ22 φ28
P22.4 φ22.1 φ22.4 φ28.4
P24 φ23.7 φ24 φ30
P25 φ24.7 φ25 φ31
P25.5 φ25.2 φ25.5 φ31.5
P26 φ25.7 φ26 φ32
P28 φ27.7 φ28 φ34
P29 φ28.7 φ29 φ35
P29.5 φ29.2 φ29.5 φ35.5
P30 φ29.7 φ30 φ36

* Please see the product pages for other diameter rings.

Back to page top

Accuracy Info

■Accuracy of O-rings P Series

Ring Wire Dia. Tolerance:

Wire Dia. Tolerance
φ1.9 ±0.08
φ2.4 ±0.09
φ3.5 ±0.10
φ5.7 ±0.13

Parting Surface Burr Height: 0.1 or less
Parting Surface Burr Width: 0.15 or less

Ring I.D. Tolerance:

JIS Nominal Number Ring I.D. Tolerance
Nitrile Silicon
Ethylene
Fluorine
P10 φ9.8 ±0.17 ±0.25 ±0.20
P10A φ9.8
P11 φ10.8 ±0.18 ±0.27 ±0.21
P11.2 φ11
P12 φ11.8 ±0.19 ±0.28 ±0.22
P12.5 φ12.3
P14 φ13.8
P15 φ14.8 ±0.20 ±0.30 ±0.24
P16 φ15.8
P18 φ17.8 ±0.21 ±0.31 ±0.25
P20 φ19.8 ±0.22 ±0.33 ±0.26
P21 φ20.8 ±0.23 ±0.34 ±0.27
P22 φ21.8 ±0.24 ±0.36 ±0.28
P22A φ21.7
P22.4 φ22.1
P24 φ23.7
P25 φ24.7 ±0.25 ±0.37 ±0.30
P25.5 φ25.2
P26 φ25.7 ±0.26 ±0.39 ±0.31
P28 φ27.7 ±0.28 ±0.42 ±0.33
P29 φ28.7 ±0.29 ±0.43 ±0.34
P29.5 φ29.2
P30 φ29.7

Back to page top

Performance info.

■Operating Temperature Range of O-rings P Series

Material Hardness
(JIS Hs)
Color Operable
Temperature Range
Nitrile Rubber 70±5 Black -30-100℃
Nitrile Rubber 90±5 Black -25-100℃
Silicon Rubber 50±5 Milky White -50-200℃
Silicon Rubber 70±5 Navy -50-200℃
Fluororubber 70±5 Black -15-200℃
Fluororubber 90±5 Black -15-200℃
Ethylene
Propylene Rubber
70±5 Black -45-130℃

Back to page top

IDEA NOTE Idea on the O-ring groove

Since the O-ring is used as a resistant body, the groove on the fastening side has a rectangular shape and the groove on the loosening side is V shaped.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • To press-fit caps into a plastic casing.

Points for use

  • Manual operation for small-quantity production.

Target workpiece

  • Plastic cap
  • Approximate workpiece size: 40X29X12mm

Design Specifications

Operating Conditions or Design Requirements

  • External dimensions: W200XD250XH316mm
  • Press fit stroke: 30mm

Required Performance

  • Pushing force: 50N or more
  • Operating load: 10N or less

Selection Criteria for Main Components

  • Device mounting stand
    • Select an economical shaft with a large diameter.

Design Evaluation

Verification of main components

  • Verify that the cap pressing force meets the required operating load.
  • Relationship between handle operating load and pushing force
    • Conditional values:
      Pinion pitch circle radius rm=24mm=0.024m
      Operating load Fs N
      Pushing force F N = 50N
      Pinion center - Operation point R m = 160mm = 0.16m
    • F N = Fs x R/r
      Operating load Fs = F/R × r Thus, Fs = 50/0.16 x 0.024 = 7.5N
      ⇒Meeting "Necessary operating load of 10N or less."

Other Design Consideration

  • For most O-ring applications, the groove shapes conform to JIS standards. However, different shapes are used for this application.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Device Stand CSTN30-250 1
2 Levers With Fixed Grip LBGB10-160-B 1
3 Spur Gear GEAKBB2.0-12-20-B-8N 1
4 Parallel Keys KES2-20 1
5 O Ring NPA15 1
6 Compression Springs WM27-100 1
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top