O-Rings(O-Ring Type:V)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

3 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Vacuum Applications, V Series and AS Series

      O-Ring V Vacuum Flanges

        O-Rings - for Vacuum Flange, JIS B 2401 V Compliant

        Brand

        MISUMI

        Musashi Oil Seal

        Masuoka

        Product Series

        O-Rings - for Vacuum Applications, V Series and AS Series

        O-Ring V Vacuum Flanges

        O-Rings - for Vacuum Flange, JIS B 2401 V Compliant

        CAD
        • 2D / 3D
        Days to Ship Same Day

        Stock Items Included

        4 Days 4 Days
        Specifications
        • Rapid Design
            O-Ring TypeVVV
            Inner Diameter d14.5 ~ 1739.5 ~ 940.533.5
            Cross Section Width(mm)44 ~ 104
            MaterialNitrile Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberSilicone Rubber
            Hardness70A70A / 90A-
            Cleaning Method---
            Environment/ApplicationsMineral Oil Resistant / Heat Resistant-Heat Resistant / Cold Resistant

            Loading...

            1. 1

            Application example related to this category

            Related Categories to O-Rings