O-Rings(O-Ring Type:Configurable)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 1 Day or Less
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Larger Diameter Applications

    Brand

    MISUMI

    Product Series

    O-Rings - for Larger Diameter Applications

    CAD
    • 2D / 3D
    Days to Ship 10 Days
    Specifications
    • Rapid Design
    O-Ring TypeConfigurable
    Inner Diameter d160 ~ 2000
    Cross Section Width(mm)3.1 ~ 20
    MaterialNitrile Rubber / Silicone Rubber / Fluororubber
    Hardness50A / 70A / 90A
    Cleaning Method-
    Environment/ApplicationsMineral Oil Resistant / Heat Resistant / Cold Resistant

    Loading...

    1. 1

    Application example related to this category

    Related Categories to O-Rings