O-Rings(O-Ring Type:Back-Up Ring)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

3 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      O-Ring BR Backup Ring Polytetrafluoro Ethylene Plastic JIS-B-2407

        O-Ring Accessories - Backup Rings, PTFE, GN0 Series

        Brand

        MISUMI

        Musashi Oil Seal

        NOK

        Product Series

        O-Rings - for Dynamic Applications, P Series

        O-Ring BR Backup Ring Polytetrafluoro Ethylene Plastic JIS-B-2407

        O-Ring Accessories - Backup Rings, PTFE, GN0 Series

        CAD
        • 2D / 3D
        Days to Ship Same Day

        Stock Items Included

        4 Days 4 Days
        Specifications
        • Rapid Design
            O-Ring TypeBack-Up RingBack-Up RingBack-Up Ring
            Inner Diameter d15 ~ 503 ~ 290-
            Cross Section Width(mm)2 ~ 31.5 ~ 7.5-
            MaterialFluororubberFluororesin-
            Hardness---
            Cleaning Method---
            Environment/Applications---

            Loading...

            1. 1

            Application example related to this category

            Related Categories to O-Rings