O-Rings(Environment/Applications:Gasoline Resistant)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

MORISEI KAKO
MORISEI O-Rings Type AS offers reliable sealing performance by utilizing a range of high-quality materials including Ethylene Propylene Rubber, Fluororubber, Nitrile Rubber, Silicon Rubber, and Styrene-butadiene Rubber. Designed to meet stringent requirements for hydraulic applications in aviation, these O-Rings ensure optimal resistance to various environmental factors and fluids. Providing a durable solution, MORISEI O-Rings effectively maintain integrity and prevent leaks without compromising flexibility or performance, making them ideal for critical aerospace applications.
- Volume Discount Available
Configure Now
Ships as soon as 4 Days Stock Items Included
-

O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】
Sunco
Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.
Configure Now
Ships as soon as 5 Days -

Sunco
Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| Days to Ship |
| O-Ring Type |
| Inner Diameter d |
| Cross Section Width(mm) |
| Material |
| Hardness |
| Cleaning Method |
| Environment/Applications |
| Brand | MORISEI KAKO | Sunco | Sunco |
|---|---|---|---|
| Product Series | O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】 | ||
| Days to Ship |
4 Days Stock Items Included | 5 Days | 5 Days |
| O-Ring Type | AS | G | P |
| Inner Diameter d | 0.74 ~ 183.74 | 44.4 ~ 299.3 | 2.8 ~ 299.5 |
| Cross Section Width(mm) | 1.02 ~ 3.53 | 3.1 ~ 5.7 | 1.9 ~ 8.4 |
| Material | Nitrile Rubber / Fluororubber | Nitrile Rubber / Fluororubber | Nitrile Rubber / Fluororubber |
| Hardness | - | - | - |
| Cleaning Method | - | - | - |
| Environment/Applications | Gasoline Resistant | Gasoline Resistant | Gasoline Resistant |
Loading...
Configure
Filters
-
O-Ring Type
-
Metric / Inch
- metric
-
Inner Diameter d
- 0.5
- 0.74
- 0.79 (1/32")
- 0.8
- 1
- 1.07
- 1.19 (3/64")
- 1.2
- 1.25
- 1.42
- 1.5
- 1.59 (1/16")
- 1.78
- 1.8
- 1.98 (5/64")
- 2
- 2.2
- 2.24
- 2.38 (3/32")
- 2.4
- 2.5
- 2.57
- 2.6
- 2.7
- 2.8
- 2.9
- 3
- 3.1
- 3.15
- 3.18 (1/8")
- 3.2
- 3.3
- 3.4
- 3.5
- 3.55
- 3.56 (.140")
- 3.6
- 3.68
- 3.7
- 3.75
- 3.8
- 3.97 (5/32")
- 4
- 4.1
- 4.2
- 4.3
- 4.34 (.17")
- 4.4
- 4.47
- 4.5
- 4.6
- 4.69 (0.185")
- 4.75
- 4.76 (3/16")
- 4.8
- 4.87
- 4.9
- 5
- 5.1
- 5.13 (.202")
- 5.28
- 5.3
- 5.4
- 5.5
- 5.56 (7/32")
- 5.6
- 5.7
- 5.75
- 5.8
- 5.94 (.234")
- 6
- 6.02
- 6.07
- 6.07 (0.239")
- 6.1
- 6.3
- 6.35 (1/4")
- 6.4
- 6.5
- 6.6
- 6.7
- 6.73 (.265")
- 6.75
- 6.8
- 6.97
- 7
- 7.1
- 7.2
- 7.3
- 7.4
- 7.5
- 7.59
- 7.6
- 7.65
- 7.65 (0.301")
- 7.8
- 7.94 (5/16")
- 8
- 8.1
- 8.3
- 8.31 (.327")
- 8.4
- 8.5
- 8.6
- 8.73
- 8.75
- 8.8
- 8.9
- 8.92 (0.351")
- 9
- 9.1
- 9.19
- 9.25
- 9.3
- 9.5
- 9.53 (3/8")
- 9.6
- 9.75
- 9.8
- 9.9
- 9.91 (.390")
- 10
- 10.1
- 10.3
- 10.4
- 10.5
- 10.52 (0.414")
- 10.6
- 10.7
- 10.77
- 10.8
- 10.82
- 11
- 11.1
- 11.11 (7/16")
- 11.2
- 11.3
- 11.4
- 11.48 (.452")
- 11.5
- 11.56 (.455")
- 11.6
- 11.8
- 11.89
- 11.89 (0.468")
- 11.91
- 12
- 12.1
- 12.29
- 12.3
- 12.37
- 12.4
- 12.42
- 12.5
- 12.6
- 12.7 (1/2")
- 12.8
- 13
- 13.08 (.515")
- 13.1
- 13.2
- 13.3
- 13.4
- 13.46
- 13.46 (0.53")
- 13.5
- 13.6
- 13.7
- 13.8
- 13.94
- 14
- 14.1
- 14.29 (9/16")
- 14.3
- 14.4
- 14.5
- 14.6
- 14.66 (.577")
- 14.73 (.580")
- 14.8
- 15
- 15.08
- 15.1
- 15.3
- 15.4
- 15.5
- 15.54
- 15.6
- 15.8
- 15.88 (5/8")
- 16
- 16.1
- 16.26 (.640")
- 16.3
- 16.33 (.643")
- 16.36
- 16.36 (.644")
- 16.4
- 16.5
- 16.6
- 16.9
- 17
- 17.1
- 17.12
- 17.17
- 17.3
- 17.4
- 17.46 (11/16")
- 17.5
- 17.6
- 17.7
- 17.8
- 17.83 (.702")
- 17.86
- 17.91 (.705")
- 17.93
- 17.93 (0.706")
- 18
- 18.1
- 18.3
- 18.5
- 18.6
- 18.64
- 18.72
- 18.77
- 19
- 19.05 (3/4")
- 19.1
- 19.15
- 19.18 (0.755")
- 19.3
- 19.4
- 19.43 (.765")
- 19.46 (.766")
- 19.5
- 19.51 (.768")
- 19.7
- 19.8
- 20
- 20.1
- 20.22
- 20.29
- 20.3
- 20.35
- 20.5
- 20.63
- 20.64 (13/16")
- 20.8
- 21
- 21.03 (.828")
- 21.13 (.832")
- 21.2
- 21.3
- 21.5
- 21.7
- 21.8
- 21.82
- 21.89
- 21.9
- 21.92 (0.863")
- 21.95
- 22
- 22.1
- 22.2
- 22.22
- 22.23 (7/8")
- 22.3
- 22.4
- 22.5
- 22.63 (.891")
- 22.73 (.895")
- 23
- 23.3
- 23.39
- 23.47
- 23.47 (0.924")
- 23.5
- 23.52
- 23.6
- 23.7
- 23.81 (15/16")
- 24
- 24.2
- 24.21 (.953")
- 24.31 (.957")
- 24.4
- 24.5
- 24.6
- 24.7
- 24.99
- 25
- 25.04 (0.986")
- 25.1
- 25.12
- 25.2
- 25.3
- 25.4 (1")
- 25.5
- 25.7
- 25.8
- 25.81 (1.016")
- 25.91 (1.020")
- 26
- 26.2
- 26.5
- 26.57
- 26.59 (1.047")
- 26.7
- 26.99 (1-1/16")
- 27
- 27.1
- 27.3
- 27.38 (1.078")
- 27.48 (1.082")
- 27.5
- 27.6
- 27.7
- 27.8
- 28
- 28.17
- 28.3
- 28.5
- 28.58 (1-1/8")
- 28.7
- 28.98 (1.141")
- 29
- 29.1
- 29.2
- 29.3
- 29.4
- 29.5
- 29.6
- 29.7
- 29.74
- 29.74 (1.171")
- 29.87
- 30
- 30.16 (1-3/16")
- 30.2
- 30.3
- 30.5
- 30.56 (1.203")
- 30.7
- 31
- 31.16 (.518")
- 31.2
- 31.34
- 31.42
- 31.47
- 31.5
- 31.6
- 31.7
- 31.75 (1-1/4")
- 32
- 32.1
- 32.16 (1.266")
- 32.2
- 32.5
- 32.7
- 32.92
- 33
- 33.05
- 33.3
- 33.34 (1-5/16")
- 33.5
- 33.7
- 33.88 (1.334")
- 34
- 34.1
- 34.2
- 34.4
- 34.42 (1.355")
- 34.5
- 34.52
- 34.6
- 34.65
- 34.7
- 34.93 (1-3/8")
- 35
- 35.1
- 35.2
- 35.5
- 35.7
- 36
- 36.09
- 36.2
- 36.5
- 36.51 (1-7/16)
- 37
- 37.1
- 37.3
- 37.46
- 37.47 (1.475")
- 37.5
- 37.6
- 37.69
- 37.7
- 37.82
- 38
- 38.1 (1-1/2")
- 38.5
- 38.66 (1.522")
- 38.7
- 39
- 39.2
- 39.4
- 39.45
- 39.5
- 39.6
- 39.69 (1-9/16")
- 39.7
- 40
- 40.64
- 40.7
- 40.87
- 41
- 41.2
- 41.28 (1-5/8")
- 41.5
- 41.6
- 41.7
- 42
- 42.2
- 42.5
- 42.52
- 42.86 (1-11/16")
- 43
- 43.5
- 43.69 (1.72")
- 43.7
- 43.82
- 44
- 44.04
- 44.2
- 44.4
- 44.45
- 44.45 (1-3/4")
- 44.5
- 44.6
- 44.7
- 45
- 45.5
- 45.7
- 45.84
- 46
- 46.04
- 46.2
- 46.58 (1.834")
- 46.99
- 47
- 47.22
- 47.5
- 47.6
- 47.63 (1-7/8")
- 47.7
- 47.96 (1.888")
- 48
- 48.7
- 49
- 49.2
- 49.21
- 49.21 (1-15/16")
- 49.4
- 49.5
- 49.6
- 49.7
- 50
- 50.16
- 50.39
- 50.8 (2")
- 51
- 51.13 (2.013")
- 51.4
- 51.5
- 51.6
- 52
- 52.39 (2-1/16")
- 52.5
- 52.6
- 53
- 53.09 (2.09")
- 53.34
- 53.57
- 53.64
- 53.7
- 53.98 (2-1/8")
- 54
- 54.2
- 54.31 (2.138")
- 54.4
- 54.5
- 54.6
- 55
- 55.5
- 55.56 (2-3/16")
- 55.6
- 56
- 56.52
- 56.74
- 56.82
- 57
- 57.15 (2-1/4")
- 57.2
- 57.4
- 57.5
- 57.6
- 58
- 58.74 (2-5/16")
- 59
- 59.2
- 59.36 (2.337")
- 59.4
- 59.5
- 59.6
- 59.69
- 59.92
- 60
- 60.33 (2-3/8")
- 61
- 61.4
- 61.5
- 61.6
- 61.91 (2-7/16")
- 62
- 62.4
- 62.5
- 62.6
- 62.86
- 63
- 63.09
- 63.4
- 63.5 (2-1/2")
- 64
- 64.4
- 64.5
- 64.6
- 65
- 65.09 (2-9/16")
- 66
- 66.04
- 66.27
- 66.4
- 66.5
- 66.6
- 66.68 (2-5/8")
- 67
- 68
- 68.26 (2-11/16")
- 69
- 69.2
- 69.22
- 69.4
- 69.44
- 69.5
- 69.52
- 69.6
- 69.85 (2-3/4")
- 70
- 70.5
- 70.6
- 71
- 71.4
- 71.44 (2-13/16")
- 72
- 72.39
- 72.62
- 73
- 73.03 (2-7/8")
- 74
- 74.2
- 74.4
- 74.5
- 74.6
- 75
- 75.56
- 75.79
- 75.92
- 76
- 76.2 (3")
- 77
- 77.5
- 78
- 78.74
- 79
- 79.2
- 79.38 (3-1/8")
- 79.4
- 79.5
- 79.6
- 80
- 81
- 82
- 82.14
- 82.22
- 82.5
- 82.55 (3-1/4")
- 83
- 84
- 84.4
- 84.5
- 84.6
- 85
- 85.09
- 85.32
- 85.73 (3-3/8")
- 86
- 87
- 87.5
- 88
- 88.26
- 88.49
- 88.57
- 88.9 (3-1/2")
- 89
- 89.2
- 89.4
- 89.5
- 89.6
- 90
- 91
- 91.44
- 91.67
- 92
- 92.08 (3-5/8")
- 92.5
- 93
- 94
- 94.4
- 94.5
- 94.6
- 94.62
- 94.84
- 94.92
- 95
- 95.25 (3-3/4")
- 96
- 97
- 97.5
- 97.79
- 98
- 98.43 (2-7/8")
- 99
- 99.4
- 99.5
- 99.6
- 100
- 100.96
- 101
- 101.19
- 101.6
- 101.6 (4")
- 102
- 103
- 104
- 104.14
- 104.37
- 104.4
- 104.5
- 104.6
- 104.78 (4-1/8")
- 105
- 106
- 107
- 107.32
- 107.54
- 107.95 (4-1/4")
- 108
- 109
- 109.4
- 109.5
- 109.6
- 110
- 110.49
- 110.72
- 111
- 111.13 (4-3/8")
- 111.5
- 111.6
- 112
- 113
- 113.66
- 113.89
- 114
- 114.3 (4-1/2")
- 114.4
- 114.5
- 114.6
- 115
- 116
- 116.84
- 117
- 117.07
- 117.48 (4-5/8")
- 118
- 119
- 119.4
- 119.5
- 119.6
- 120
- 120.02
- 120.24
- 120.253125 mm
- 120.65 (4-3/4")
- 122
- 123
- 123.19
- 123.42
- 123.83 (4-7/8")
- 124
- 124.4
- 124.5
- 124.6
- 125
- 126
- 126.36
- 127 (5")
- 128
- 129
- 129.4
- 129.5
- 129.54
- 129.6
- 129.77
- 130
- 130.18 (5-1/8")
- 131.5
- 131.6
- 132
- 132.72
- 132.94
- 133
- 133.35 (5-1/4")
- 134
- 134.4
- 134.5
- 134.6
- 135
- 135.89
- 136
- 136.53 (5-3/8")
- 137
- 138
- 139
- 139.06
- 139.4
- 139.5
- 139.6
- 139.7 (5-1/2")
- 140
- 142
- 142.24
- 142.88 (5-5/8")
- 143
- 143.5
- 144
- 144.4
- 144.5
- 144.6
- 145
- 145.29
- 145.42
- 146
- 146.05 (5-3/4")
- 147
- 148
- 148.5
- 148.59
- 149
- 149.23 (5-7/8")
- 149.3
- 149.5
- 149.6
- 150
- 151.76
- 152
- 152.07
- 152.4 (6")
- 153
- 154.3
- 154.5
- 155
- 156
- 158
- 158.12
- 158.75 (6-1/4")
- 159.3
- 159.5
- 160
- 162
- 163
- 164
- 164.3
- 164.46
- 164.5
- 165
- 165.1 (6.5")
- 167
- 168
- 169.3
- 169.5
- 170
- 170.82
- 171.45 (6-3/4")
- 172
- 173
- 174
- 174.2
- 174.3
- 174.5
- 175
- 177
- 177.16
- 177.17
- 177.39
- 177.8 (7")
- 178
- 179
- 179.3
- 179.5
- 180
- 182
- 183.52
- 183.74
- 184.15 (7-1/4")
- 184.3
- 184.5
- 185
- 188
- 189
- 189.3
- 189.5
- 189.86
- 190
- 190.17
- 190.5 (7-1/2")
- 192
- 193
- 194
- 194.3
- 194.5
- 195
- 196.85 (7-3/4")
- 198
- 199.3
- 199.5
- 200
- 202.56
- 203
- 203.2 (8")
- 204.3
- 204.5
- 205
- 206
- 208
- 208.5
- 209
- 209.3
- 209.5
- 209.55 (8-1/4")
- 210
- 212
- 213
- 214
- 214.3
- 214.5
- 215
- 215.26
- 215.9 (8-1/2")
- 218
- 219.3
- 219.5
- 220
- 222.25 (8-3/4")
- 222.5
- 224
- 224.3
- 224.5
- 225
- 227.96
- 228
- 228.19
- 228.6 (9")
- 229.3
- 229.5
- 230
- 232
- 234.3
- 234.5
- 234.95 (9-1/4")
- 235
- 236
- 237.5
- 239.3
- 239.5
- 240
- 240.66
- 241.3 (9-1/2")
- 242
- 243
- 244.3
- 244.5
- 245
- 247.65 (9-3/4")
- 249.3
- 249.5
- 250
- 253.36
- 254 (10")
- 254.3
- 254.5
- 255
- 257.5
- 258
- 259.3
- 259.5
- 260
- 262.5
- 264.3
- 264.5
- 265
- 266
- 266.06
- 266.7 (10-1/2")
- 269.3
- 269.5
- 270
- 272
- 274.3
- 274.5
- 275
- 278.76
- 279.3
- 279.4 (11")
- 279.5
- 280
- 284.3
- 284.5
- 285
- 289.3
- 289.5
- 290
- 291.46
- 292
- 292.1 (11-1/2")
- 294.3
- 294.5
- 296
- 299.3
- 299.5
- 300
- 304.16
- 304.5
- 304.8 (12")
- 305
- 307
- 309.3
- 309.5
- 310
- 314.3
- 314.5
- 315
- 317
- 317.5 (12-1/2")
- 319.3
- 319.5
- 320
- 321.5
- 324.3
- 324.5
- 325
- 329.3
- 329.5
- 329.56
- 329.79
- 330
- 330.2 (13")
- 334.5
- 335
- 339.3
- 339.5
- 340
- 342.26
- 342.9 (13-1/2")
- 345
- 349.5
- 350
- 354.5
- 354.96
- 355
- 355.6 (14")
- 359.5
- 360
- 364.5
- 365
- 367.66
- 368.3 (14-1/2")
- 369.5
- 374.3
- 374.5
- 375
- 376
- 379.3
- 380
- 380.36
- 381 (15")
- 384.3
- 384.5
- 387
- 389.3
- 393.06
- 393.7 (15-1/2")
- 399.5
- 400
- 405.26
- 406.4 (16")
- 409.3
- 411
- 412
- 419.1 (16-1/2")
- 425
- 425.5
- 431.8 (17")
- 437
- 444.5 (17-1/2")
- 449.3
- 457.2 (18")
- 459.3
- 462
- 469.9 (18-1/2")
- 475
- 482.6 (19")
- 487
- 495.3 (19-1/2")
- 504.5
- 508 (20")
- 524.5
- 529.5
- 533.4 (21")
- 544
- 545
- 558.8 (22")
- 560
- 579
- 580
- 584.2 (23")
- 600
- 609.6 (24")
- 615
- 630
- 633.5
- 635 (25")
- 660.4 (26")
- 670
- 683
- 732.5
- 782
- 836.5
- 940.5
-
Cross Section Width(mm)
- 0.79 (1/32")
- 1
- 1.02
- 1.19 (3/64")
- 1.2
- 1.27
- 1.3
- 1.35 (.053")
- 1.42 (0.056")
- 1.5
- 1.52
- 1.59 (1/16")
- 1.6
- 1.63
- 1.63 (0.064")
- 1.7
- 1.78
- 1.8
- 1.83 (0.072")
- 1.9
- 1.98
- 1.98 (0.078")
- 2
- 2.08
- 2.08 (0.082")
- 2.18 (.086")
- 2.21
- 2.21 (0.087")
- 2.25
- 2.38 (3/32")
- 2.4
- 2.46
- 2.46 (0.097")
- 2.5
- 2.62
- 2.65
- 2.7
- 2.95 (0.116")
- 3
- 3.02 (.119")
- 3.1
- 3.18 (1/8")
- 3.3
- 3.5
- 3.53
- 3.55
- 3.6
- 3.97 (5/32")
- 4
- 4.5
- 4.65 (.183")
- 4.76 (3/16")
- 5
- 5.3
- 5.33
- 5.7
- 6
- 6.35 (1/4")
- 6.98
- 7
- 7.5
- 7.94 (5/16")
- 8
- 8.4
- 9
- 9.53 (3/8")
- 10
- 11
- 11.11 (7/16")
- 12
- 12.7 (1/2")
- 13
- 15
- 15.88 (5/8")
- 16
- 18
- 19.05 (3/4")
- 20
-
Material
- Nitrile Rubber
- Ethylene Propylene Rubber
- Silicone Rubber
- Hydrogenated Nitrile Rubber
- Fluororubber
- Perfluoroelastomer
- Fluoro-Silicone Rubber
- Fluororesin
-
Hardness
- 50A
- 55D
- 60A
- 70A
- 74A
- 75A
- 90A
-
Cleaning Method
- Degreasing
- Precision Cleaning
-
Environment/Applications
- Mineral Oil Resistant
- Gasoline Resistant
- Animal/Vegetable Oil Resistant
- Heat Resistant
- Coolant Resistant
- Abrasion Resistant
- Pressure Resistant
- Chemical Resistant
- Weather Resistant
- Cold Resistant
- Water Resistant
- Hot Water Resistant
Brand
-
- MISUMI (0)
- Sunco (2)
- MORISEI KAKO (1)
- CKD (0)
- Akitsu Industry (0)
- Masuoka (0)
- NOK (0)
- Musashi Oil Seal (0)
- USA Industrials (0)
CAD
-
- 2D
- 3D