O-Rings(Environment/Applications:Gasoline Resistant)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

3 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
Days to Ship
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    Hydraulic O-Ring for Aircraft

      O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant

        O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant

        Brand

        MORISEI KAKO

        Sunco

        Sunco

        Product Series

        Hydraulic O-Ring for Aircraft

        O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】

        O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant【1-100 Pieces Per Package】

        Days to Ship 4 Days

        Stock Items Included

        5 Days 5 Days
        O-Ring TypeASGP
        Inner Diameter d0.74 ~ 183.7444.4 ~ 299.32.8 ~ 299.5
        Cross Section Width(mm)1.02 ~ 3.533.1 ~ 5.71.9 ~ 8.4
        MaterialNitrile Rubber / FluororubberNitrile Rubber / FluororubberNitrile Rubber / Fluororubber
        Hardness---
        Cleaning Method---
        Environment/ApplicationsGasoline ResistantGasoline ResistantGasoline Resistant

        Loading...

        1. 1

        Application example related to this category

        Related Categories to O-Rings