O-Rings(Environment/Applications:Heat Resistant)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

O-Rings - for Dynamic Applications, P Series
MISUMI
MISUMI O-Rings, P Series, made from Ethylene Propylene Rubber, Fluororubber, Nitrile Rubber, and Silicon Rubber provide reliable sealing solutions by ensuring superior resistance to a wide range of chemicals and temperature extremes. Designed to fit various applications, O-Rings optimize operation and extend equipment lifespan in industrial machinery and automotive systems. With durable construction, O-Rings effectively prevent leakage, protecting sensitive systems without compromising performance, thus enhancing overall efficiency and reliability in demanding environments.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Rings - for Special Sizing, S Series
MISUMI
MISUMI O-Rings are high-quality sealing solutions made from various materials, including fluororubber, nitrile rubber, and silicone rubber, designed to accommodate diverse application needs. These O-Rings effectively prevent leaks and maintain pressure in systems by creating a reliable seal between two surfaces.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Rings - Chemical-Resistant, Brown Viton【1-100 Pieces Per Package】
USA Industrials
Colored brown for easy identification over black O-Rings. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount Available
Configure Now
Ships as soon as 9 Days -

O-Rings - Chemical-Resistant, Viton【1-50 Pieces Per Package】
USA Industrials
Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

MORISEI KAKO
MORISEI O-Rings Type AS offers reliable sealing performance by utilizing a range of high-quality materials including Ethylene Propylene Rubber, Fluororubber, Nitrile Rubber, Silicon Rubber, and Styrene-butadiene Rubber. Designed to meet stringent requirements for hydraulic applications in aviation, these O-Rings ensure optimal resistance to various environmental factors and fluids. Providing a durable solution, MORISEI O-Rings effectively maintain integrity and prevent leaks without compromising flexibility or performance, making them ideal for critical aerospace applications.
- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Rings - for Vacuum Applications, V Series and AS Series
MISUMI
MISUMI O-Rings, available in Fluororubber and Nitrile Rubber materials, provide reliable sealing solutions by ensuring optimal resistance against various chemicals and temperatures. Designed to meet diverse industrial applications, O-Rings - V Series and AS Series optimize operation and extend equipment lifespan in hydraulic, pneumatic, and other demanding environments. With durable construction, these O-Rings effectively prevent leaks, protecting sensitive systems without compromising performance, thus enhancing overall reliability and efficiency across applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Rings - for Larger Diameter Applications
MISUMI
O Rings with Wire Dia. and I.D. selectable
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】
USA Industrials
These Silicone O-Rings are made of FDA materials and ideal for use in food and beverage applications. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】
USA Industrials
Soft durometer makes these easier to compress than standard Silicone. This makes them an ideal seal at low pressures or when needing to conform to worn grooves. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - Chemical-Resistant, Soft FDA Viton【1-25 Pieces Per Package】
USA Industrials
Soft durometer makes these easier to compress than standard Viton. These O-Rings are made of FDA materials. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - Chemical-Resistant, X-Profile, Viton【1-50 Pieces Per Package】
USA Industrials
Also known as X-Rings, these O-Rings have four thin contact points and provide lower friction against moving components, making them well suited for dynamic applications. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - Backup Rings, Ultra, Chemical Resistant, PTFE【5-10 Pieces Per Package】
USA Industrials
These PTFE Backup Rings are split which allows them to be easily installed a rod or piston. They withstand high temperatures and are inert to nearly all oils and chemicals.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series
MISUMI
MISUMI O-Rings, Perfluoro Rubber, P Series, Chemical/Heat Resistant provide reliable sealing capabilities by offering exceptional resistance to harsh chemicals and high temperatures. Designed to withstand extreme environments, O-Rings optimize operation and extend equipment lifespan in various industrial applications. With durable construction, these O-Rings effectively prevent leakage and protect sensitive systems without compromising performance. Ideal for use in chemical processing, pharmaceuticals, and other demanding settings, ensuring longevity and reliability in critical applications.
- Volume Discount Available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

O-Rings - for Static Applications, G Series
MISUMI
MISUMI O-Rings are high-quality sealing components made from materials like fluororubber, nitrile rubber, and silicone rubber. Designed for reliable sealing in multiple applications, they effectively resist fluids and gases. Their durable construction ensures longevity and performance under varying temperature and pressure conditions.
- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Rings - Chemical-Resistant, Square-Profile, Viton【1-50 Pieces Per Package】
USA Industrials
Square profile O-Rings require less squeeze to make an effective seal and won’t roll or twist in moving applications. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - Chemical-Resistant, Hard Viton【2-100 Pieces Per Package】
USA Industrials
Hard durometer makes these stronger and more resistant to abrasion than standard Viton. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - Extreme Temperature & Chemical Resistant, FFKM Kalrez 7075
USA Industrials
FFKM has the best resistance to chemicals and high temperatures amongst all O-ring materials. Compared to other types of Kalrez, Kalrez 7075 has enhanced temperature resistance and improved compression set and sealability.
- Volume Discount Available
Configure Now
Ships as soon as 9 Days -

O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】
Sunco
Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.
Configure Now
Ships as soon as 5 Days -

O-Rings - Temperature & Chemical Resistant, Fluorosilicone【5 Pieces Per Package】
USA Industrials
Fluorosilicone is a combination of fluoroelastomer and silicone which results in an excellent material for fuels, chemicals, and oils with a broad temperature range.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - Chemical-Resistant, Cleanroom, Viton【25 Pieces Per Package】
USA Industrials
These Medical Grade O-Rings are cleaned and bagged in an ISO Class 10,000 Clean Room to remove surface contaminants. Viton O-Rings have excellent resistance to a broad range of chemicals, oils, water, and high temperatures.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - Ultra Chemical-Resistant, PTFE【1-25 Pieces Per Package】
USA Industrials
PTFE is a low friction material with an excellent temperature range. It also has excellent resistance to chemicals and steam.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】
USA Industrials
These Silicone O-Rings conduct electricity to help keep electricity away from sensitive equipment and instruments. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

O-Rings - Extreme Temperature & Chemical Resistant, FFKM
USA Industrials
FFKM has the best resistance to chemicals and high temperatures amongst all O-Ring materials.
- Volume Discount Available
Configure Now
Ships as soon as 32 Days -

Sunco
Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.
- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

O-Rings - for Vacuum Flange, JIS B 2401 V Compliant
Masuoka
The silicon rubber is only available in red color.
Configure Now
Ships as soon as 4 Days -
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| O-Ring Type |
| Inner Diameter d |
| Cross Section Width(mm) |
| Material |
| Hardness |
| Cleaning Method |
| Environment/Applications |
| ||||||||||||||||||||||||||
| Brand | MISUMI | MISUMI | USA Industrials | USA Industrials | MORISEI KAKO | MISUMI | MISUMI | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | MISUMI | MISUMI | USA Industrials | USA Industrials | USA Industrials | Sunco | USA Industrials | USA Industrials | USA Industrials | USA Industrials | USA Industrials | Sunco | Masuoka | Masuoka |
| Product Series | O-Rings - Chemical-Resistant, Brown Viton【1-100 Pieces Per Package】 | O-Rings - Chemical-Resistant, Viton【1-50 Pieces Per Package】 | O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】 | O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】 | O-Rings - Chemical-Resistant, Soft FDA Viton【1-25 Pieces Per Package】 | O-Rings - Chemical-Resistant, X-Profile, Viton【1-50 Pieces Per Package】 | O-Rings - Backup Rings, Ultra, Chemical Resistant, PTFE【5-10 Pieces Per Package】 | O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series | O-Rings - Chemical-Resistant, Square-Profile, Viton【1-50 Pieces Per Package】 | O-Rings - Chemical-Resistant, Hard Viton【2-100 Pieces Per Package】 | O-Rings - Extreme Temperature & Chemical Resistant, FFKM Kalrez 7075 | O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】 | O-Rings - Temperature & Chemical Resistant, Fluorosilicone【5 Pieces Per Package】 | O-Rings - Chemical-Resistant, Cleanroom, Viton【25 Pieces Per Package】 | O-Rings - Ultra Chemical-Resistant, PTFE【1-25 Pieces Per Package】 | O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】 | ||||||||||
| CAD |
|
|
|
|
|
| ||||||||||||||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included | 9 Days | 32 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 10 Days | 32 Days | 32 Days | 32 Days | 32 Days | 32 Days | 4 Days |
Same Day Stock Items Included | 32 Days | 32 Days | 9 Days | 5 Days | 32 Days | 32 Days | 32 Days | 32 Days | 32 Days | 5 Days | 4 Days | 4 Days |
| Specifications |
|
|
|
|
|
| ||||||||||||||||||||
| O-Ring Type | P | S | - | - | AS | V / AS | Configurable | - | - | - | - | - | P | G | - | - | - | G | - | - | - | - | - | P | V | G |
| Inner Diameter d | 2.8 ~ 79.6 | 2.5 ~ 49.5 | 0.79 (1/32") ~ 355.6 (14") | 0.79 (1/32") ~ 330.2 (13") | 0.74 ~ 405.26 | 0.74 ~ 173 | 160 ~ 2000 | 0.79 (1/32") ~ 660.4 (26") | 3.18 (1/8") ~ 101.6 (4") | 0.79 (1/32") ~ 215.9 (8-1/2") | 3.18 (1/8") ~ 177.8 (7") | 3.18 (1/8") ~ 54.31 (2.138") | 2.8 ~ 29.7 | 24.4 ~ 169.3 | 3.18 (1/8") ~ 69.85 (2-3/4") | 1.59 (1/16") ~ 152.4 (6") | 1.19 (3/64") ~ 44.45 (1-3/4") | 44.4 ~ 199.3 | 1.59 (1/16") ~ 69.85 (2-3/4") | 3.18 (1/8") ~ 22.23 (7/8") | 1.98 (5/64") ~ 215.9 (8-1/2") | 1.59 (1/16") ~ 76.2 (3") | 0.79 (1/32") ~ 69.85 (2-3/4") | 3.8 ~ 94.6 | 33.5 | 144.4 |
| Cross Section Width(mm) | 1.9 ~ 5.7 | 1.5 ~ 2 | 0.79 (1/32") ~ 6.35 (1/4") | 0.79 (1/32") ~ 6.35 (1/4") | 1.02 ~ 5.33 | 1.02 ~ 4 | 3.1 ~ 20 | 0.79 (1/32") ~ 6.35 (1/4") | 1.59 (1/16") ~ 3.18 (1/8") | 0.79 (1/32") ~ 4.76 (3/16") | 1.59 (1/16") ~ 6.35 (1/4") | 1.35 (.053") ~ 4.65 (.183") | 1.9 ~ 3.5 | 3.1 ~ 5.7 | 1.59 (1/16") ~ 3.18 (1/8") | 1.59 (1/16") ~ 4.76 (3/16") | 1.59 (1/16") ~ 3.18 (1/8") | 3.1 ~ 5.7 | 1.59 (1/16") ~ 3.18 (1/8") | 1.59 (1/16") ~ 2.38 (3/32") | 1.59 (1/16") ~ 6.35 (1/4") | 1.59 (1/16") ~ 3.18 (1/8") | 0.79 (1/32") ~ 3.18 (1/8") | 1.9 ~ 5.7 | 4 | 3.1 |
| Material | Nitrile Rubber / Silicone Rubber / Fluororubber | Silicone Rubber / Fluororubber | Fluororubber | Fluororubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Fluororubber | Silicone Rubber / Fluororubber | Silicone Rubber | Silicone Rubber | Fluororubber | Fluororubber | - | Fluororubber | Nitrile Rubber / Silicone Rubber / Fluororubber | Fluororubber | Fluororubber | Perfluoroelastomer | Silicone Rubber / Fluororubber | Fluoro-Silicone Rubber | Fluororubber | - | Silicone Rubber | Perfluoroelastomer | Silicone Rubber / Fluororubber | Silicone Rubber | Fluororubber |
| Hardness | 50A / 70A / 90A | 50A / 70A / 90A | 75A | 75A | - | 70A | 50A / 70A | 70A | 50A | 60A | 75A | 55D | 74A | 50A / 70A / 90A | 75A | 90A | 75A | - | 70A | 75A | 55D | 70A | 75A | - | - | - |
| Cleaning Method | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Environment/Applications | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant | Heat Resistant |
Loading...
Configure
Filters
-
O-Ring Type
-
Metric / Inch
- metric
- inch
-
Inner Diameter d
- 0.5
- 0.74
- 0.79 (1/32")
- 0.8
- 1
- 1.07
- 1.19 (3/64")
- 1.2
- 1.25
- 1.42
- 1.5
- 1.59 (1/16")
- 1.78
- 1.8
- 1.98 (5/64")
- 2
- 2.2
- 2.24
- 2.38 (3/32")
- 2.4
- 2.5
- 2.57
- 2.6
- 2.7
- 2.8
- 2.9
- 3
- 3.1
- 3.15
- 3.18 (1/8")
- 3.2
- 3.3
- 3.4
- 3.5
- 3.55
- 3.56 (.140")
- 3.6
- 3.68
- 3.7
- 3.75
- 3.8
- 3.97 (5/32")
- 4
- 4.1
- 4.2
- 4.3
- 4.34 (.17")
- 4.4
- 4.47
- 4.5
- 4.6
- 4.69 (0.185")
- 4.75
- 4.76 (3/16")
- 4.8
- 4.87
- 4.9
- 5
- 5.1
- 5.13 (.202")
- 5.28
- 5.3
- 5.4
- 5.5
- 5.56 (7/32")
- 5.6
- 5.7
- 5.75
- 5.8
- 5.94 (.234")
- 6
- 6.02
- 6.07
- 6.07 (0.239")
- 6.1
- 6.3
- 6.35 (1/4")
- 6.4
- 6.5
- 6.6
- 6.7
- 6.73 (.265")
- 6.75
- 6.8
- 6.97
- 7
- 7.1
- 7.2
- 7.3
- 7.4
- 7.5
- 7.59
- 7.6
- 7.65
- 7.65 (0.301")
- 7.8
- 7.94 (5/16")
- 8
- 8.1
- 8.3
- 8.31 (.327")
- 8.4
- 8.5
- 8.6
- 8.73
- 8.75
- 8.8
- 8.9
- 8.92 (0.351")
- 9
- 9.1
- 9.19
- 9.25
- 9.3
- 9.5
- 9.53 (3/8")
- 9.6
- 9.75
- 9.8
- 9.9
- 9.91 (.390")
- 10
- 10.1
- 10.3
- 10.4
- 10.5
- 10.52 (0.414")
- 10.6
- 10.7
- 10.77
- 10.8
- 10.82
- 11
- 11.1
- 11.11 (7/16")
- 11.2
- 11.3
- 11.4
- 11.48 (.452")
- 11.5
- 11.56 (.455")
- 11.6
- 11.8
- 11.89
- 11.89 (0.468")
- 11.91
- 12
- 12.1
- 12.29
- 12.3
- 12.37
- 12.4
- 12.42
- 12.5
- 12.6
- 12.7 (1/2")
- 12.8
- 13
- 13.08 (.515")
- 13.1
- 13.2
- 13.3
- 13.4
- 13.46
- 13.46 (0.53")
- 13.5
- 13.6
- 13.7
- 13.8
- 13.94
- 14
- 14.1
- 14.29 (9/16")
- 14.3
- 14.4
- 14.5
- 14.6
- 14.66 (.577")
- 14.73 (.580")
- 14.8
- 15
- 15.08
- 15.1
- 15.3
- 15.4
- 15.5
- 15.54
- 15.6
- 15.8
- 15.88 (5/8")
- 16
- 16.1
- 16.26 (.640")
- 16.3
- 16.33 (.643")
- 16.36
- 16.36 (.644")
- 16.4
- 16.5
- 16.6
- 16.9
- 17
- 17.1
- 17.12
- 17.17
- 17.3
- 17.4
- 17.46 (11/16")
- 17.5
- 17.6
- 17.7
- 17.8
- 17.83 (.702")
- 17.86
- 17.91 (.705")
- 17.93
- 17.93 (0.706")
- 18
- 18.1
- 18.3
- 18.5
- 18.6
- 18.64
- 18.72
- 18.77
- 19
- 19.05 (3/4")
- 19.1
- 19.15
- 19.18 (0.755")
- 19.3
- 19.4
- 19.43 (.765")
- 19.46 (.766")
- 19.5
- 19.51 (.768")
- 19.7
- 19.8
- 20
- 20.1
- 20.22
- 20.29
- 20.3
- 20.35
- 20.5
- 20.63
- 20.64 (13/16")
- 20.8
- 21
- 21.03 (.828")
- 21.13 (.832")
- 21.2
- 21.3
- 21.5
- 21.7
- 21.8
- 21.82
- 21.89
- 21.9
- 21.92 (0.863")
- 21.95
- 22
- 22.1
- 22.2
- 22.22
- 22.23 (7/8")
- 22.3
- 22.4
- 22.5
- 22.63 (.891")
- 22.73 (.895")
- 23
- 23.3
- 23.39
- 23.47
- 23.47 (0.924")
- 23.5
- 23.52
- 23.6
- 23.7
- 23.81 (15/16")
- 24
- 24.2
- 24.21 (.953")
- 24.31 (.957")
- 24.4
- 24.5
- 24.6
- 24.7
- 24.99
- 25
- 25.04 (0.986")
- 25.1
- 25.12
- 25.2
- 25.3
- 25.4 (1")
- 25.5
- 25.7
- 25.8
- 25.81 (1.016")
- 25.91 (1.020")
- 26
- 26.2
- 26.5
- 26.57
- 26.59 (1.047")
- 26.7
- 26.99 (1-1/16")
- 27
- 27.1
- 27.3
- 27.38 (1.078")
- 27.48 (1.082")
- 27.5
- 27.6
- 27.7
- 27.8
- 28
- 28.17
- 28.3
- 28.5
- 28.58 (1-1/8")
- 28.7
- 28.98 (1.141")
- 29
- 29.1
- 29.2
- 29.3
- 29.4
- 29.5
- 29.6
- 29.7
- 29.74
- 29.74 (1.171")
- 29.87
- 30
- 30.16 (1-3/16")
- 30.2
- 30.3
- 30.5
- 30.56 (1.203")
- 30.7
- 31
- 31.16 (.518")
- 31.2
- 31.34
- 31.42
- 31.47
- 31.5
- 31.6
- 31.7
- 31.75 (1-1/4")
- 32
- 32.1
- 32.16 (1.266")
- 32.2
- 32.5
- 32.7
- 32.92
- 33
- 33.05
- 33.3
- 33.34 (1-5/16")
- 33.5
- 33.7
- 33.88 (1.334")
- 34
- 34.1
- 34.2
- 34.4
- 34.42 (1.355")
- 34.5
- 34.52
- 34.6
- 34.65
- 34.7
- 34.93 (1-3/8")
- 35
- 35.1
- 35.2
- 35.5
- 35.7
- 36
- 36.09
- 36.2
- 36.5
- 36.51 (1-7/16)
- 37
- 37.1
- 37.3
- 37.46
- 37.47 (1.475")
- 37.5
- 37.6
- 37.69
- 37.7
- 37.82
- 38
- 38.1 (1-1/2")
- 38.5
- 38.66 (1.522")
- 38.7
- 39
- 39.2
- 39.4
- 39.45
- 39.5
- 39.6
- 39.69 (1-9/16")
- 39.7
- 40
- 40.64
- 40.7
- 40.87
- 41
- 41.2
- 41.28 (1-5/8")
- 41.5
- 41.6
- 41.7
- 42
- 42.2
- 42.5
- 42.52
- 42.86 (1-11/16")
- 43
- 43.5
- 43.69 (1.72")
- 43.7
- 43.82
- 44
- 44.04
- 44.2
- 44.4
- 44.45
- 44.45 (1-3/4")
- 44.5
- 44.6
- 44.7
- 45
- 45.5
- 45.7
- 45.84
- 46
- 46.04
- 46.2
- 46.58 (1.834")
- 46.99
- 47
- 47.22
- 47.5
- 47.6
- 47.63 (1-7/8")
- 47.7
- 47.96 (1.888")
- 48
- 48.7
- 49
- 49.2
- 49.21
- 49.21 (1-15/16")
- 49.4
- 49.5
- 49.6
- 49.7
- 50
- 50.16
- 50.39
- 50.8 (2")
- 51
- 51.13 (2.013")
- 51.4
- 51.5
- 51.6
- 52
- 52.39 (2-1/16")
- 52.5
- 52.6
- 53
- 53.09 (2.09")
- 53.34
- 53.57
- 53.64
- 53.7
- 53.98 (2-1/8")
- 54
- 54.2
- 54.31 (2.138")
- 54.4
- 54.5
- 54.6
- 55
- 55.5
- 55.56 (2-3/16")
- 55.6
- 56
- 56.52
- 56.74
- 56.82
- 57
- 57.15 (2-1/4")
- 57.2
- 57.4
- 57.5
- 57.6
- 58
- 58.74 (2-5/16")
- 59
- 59.2
- 59.36 (2.337")
- 59.4
- 59.5
- 59.6
- 59.69
- 59.92
- 60
- 60.33 (2-3/8")
- 61
- 61.4
- 61.5
- 61.6
- 61.91 (2-7/16")
- 62
- 62.4
- 62.5
- 62.6
- 62.86
- 63
- 63.09
- 63.4
- 63.5 (2-1/2")
- 64
- 64.4
- 64.5
- 64.6
- 65
- 65.09 (2-9/16")
- 66
- 66.04
- 66.27
- 66.4
- 66.5
- 66.6
- 66.68 (2-5/8")
- 67
- 68
- 68.26 (2-11/16")
- 69
- 69.2
- 69.22
- 69.4
- 69.44
- 69.5
- 69.52
- 69.6
- 69.85 (2-3/4")
- 70
- 70.5
- 70.6
- 71
- 71.4
- 71.44 (2-13/16")
- 72
- 72.39
- 72.62
- 73
- 73.03 (2-7/8")
- 74
- 74.2
- 74.4
- 74.5
- 74.6
- 75
- 75.56
- 75.79
- 75.92
- 76
- 76.2 (3")
- 77
- 77.5
- 78
- 78.74
- 79
- 79.2
- 79.38 (3-1/8")
- 79.4
- 79.5
- 79.6
- 80
- 81
- 82
- 82.14
- 82.22
- 82.5
- 82.55 (3-1/4")
- 83
- 84
- 84.4
- 84.5
- 84.6
- 85
- 85.09
- 85.32
- 85.73 (3-3/8")
- 86
- 87
- 87.5
- 88
- 88.26
- 88.49
- 88.57
- 88.9 (3-1/2")
- 89
- 89.2
- 89.4
- 89.5
- 89.6
- 90
- 91
- 91.44
- 91.67
- 92
- 92.08 (3-5/8")
- 92.5
- 93
- 94
- 94.4
- 94.5
- 94.6
- 94.62
- 94.84
- 94.92
- 95
- 95.25 (3-3/4")
- 96
- 97
- 97.5
- 97.79
- 98
- 98.43 (2-7/8")
- 99
- 99.4
- 99.5
- 99.6
- 100
- 100.96
- 101
- 101.19
- 101.6
- 101.6 (4")
- 102
- 103
- 104
- 104.14
- 104.37
- 104.4
- 104.5
- 104.6
- 104.78 (4-1/8")
- 105
- 106
- 107
- 107.32
- 107.54
- 107.95 (4-1/4")
- 108
- 109
- 109.4
- 109.5
- 109.6
- 110
- 110.49
- 110.72
- 111
- 111.13 (4-3/8")
- 111.5
- 111.6
- 112
- 113
- 113.66
- 113.89
- 114
- 114.3 (4-1/2")
- 114.4
- 114.5
- 114.6
- 115
- 116
- 116.84
- 117
- 117.07
- 117.48 (4-5/8")
- 118
- 119
- 119.4
- 119.5
- 119.6
- 120
- 120.02
- 120.24
- 120.253125 mm
- 120.65 (4-3/4")
- 122
- 123
- 123.19
- 123.42
- 123.83 (4-7/8")
- 124
- 124.4
- 124.5
- 124.6
- 125
- 126
- 126.36
- 127 (5")
- 128
- 129
- 129.4
- 129.5
- 129.54
- 129.6
- 129.77
- 130
- 130.18 (5-1/8")
- 131.5
- 131.6
- 132
- 132.72
- 132.94
- 133
- 133.35 (5-1/4")
- 134
- 134.4
- 134.5
- 134.6
- 135
- 135.89
- 136
- 136.53 (5-3/8")
- 137
- 138
- 139
- 139.06
- 139.4
- 139.5
- 139.6
- 139.7 (5-1/2")
- 140
- 142
- 142.24
- 142.88 (5-5/8")
- 143
- 143.5
- 144
- 144.4
- 144.5
- 144.6
- 145
- 145.29
- 145.42
- 146
- 146.05 (5-3/4")
- 147
- 148
- 148.5
- 148.59
- 149
- 149.23 (5-7/8")
- 149.3
- 149.5
- 149.6
- 150
- 151.76
- 152
- 152.07
- 152.4 (6")
- 153
- 154.3
- 154.5
- 155
- 156
- 158
- 158.12
- 158.75 (6-1/4")
- 159.3
- 159.5
- 160
- 162
- 163
- 164
- 164.3
- 164.46
- 164.5
- 165
- 165.1 (6.5")
- 167
- 168
- 169.3
- 169.5
- 170
- 170.82
- 171.45 (6-3/4")
- 172
- 173
- 174
- 174.2
- 174.3
- 174.5
- 175
- 177
- 177.16
- 177.17
- 177.39
- 177.8 (7")
- 178
- 179
- 179.3
- 179.5
- 180
- 182
- 183.52
- 183.74
- 184.15 (7-1/4")
- 184.3
- 184.5
- 185
- 188
- 189
- 189.3
- 189.5
- 189.86
- 190
- 190.17
- 190.5 (7-1/2")
- 192
- 193
- 194
- 194.3
- 194.5
- 195
- 196.85 (7-3/4")
- 198
- 199.3
- 199.5
- 200
- 202.56
- 203
- 203.2 (8")
- 204.3
- 204.5
- 205
- 206
- 208
- 208.5
- 209
- 209.3
- 209.5
- 209.55 (8-1/4")
- 210
- 212
- 213
- 214
- 214.3
- 214.5
- 215
- 215.26
- 215.9 (8-1/2")
- 218
- 219.3
- 219.5
- 220
- 222.25 (8-3/4")
- 222.5
- 224
- 224.3
- 224.5
- 225
- 227.96
- 228
- 228.19
- 228.6 (9")
- 229.3
- 229.5
- 230
- 232
- 234.3
- 234.5
- 234.95 (9-1/4")
- 235
- 236
- 237.5
- 239.3
- 239.5
- 240
- 240.66
- 241.3 (9-1/2")
- 242
- 243
- 244.3
- 244.5
- 245
- 247.65 (9-3/4")
- 249.3
- 249.5
- 250
- 253.36
- 254 (10")
- 254.3
- 254.5
- 255
- 257.5
- 258
- 259.3
- 259.5
- 260
- 262.5
- 264.3
- 264.5
- 265
- 266
- 266.06
- 266.7 (10-1/2")
- 269.3
- 269.5
- 270
- 272
- 274.3
- 274.5
- 275
- 278.76
- 279.3
- 279.4 (11")
- 279.5
- 280
- 284.3
- 284.5
- 285
- 289.3
- 289.5
- 290
- 291.46
- 292
- 292.1 (11-1/2")
- 294.3
- 294.5
- 296
- 299.3
- 299.5
- 300
- 304.16
- 304.5
- 304.8 (12")
- 305
- 307
- 309.3
- 309.5
- 310
- 314.3
- 314.5
- 315
- 317
- 317.5 (12-1/2")
- 319.3
- 319.5
- 320
- 321.5
- 324.3
- 324.5
- 325
- 329.3
- 329.5
- 329.56
- 329.79
- 330
- 330.2 (13")
- 334.5
- 335
- 339.3
- 339.5
- 340
- 342.26
- 342.9 (13-1/2")
- 345
- 349.5
- 350
- 354.5
- 354.96
- 355
- 355.6 (14")
- 359.5
- 360
- 364.5
- 365
- 367.66
- 368.3 (14-1/2")
- 369.5
- 374.3
- 374.5
- 375
- 376
- 379.3
- 380
- 380.36
- 381 (15")
- 384.3
- 384.5
- 387
- 389.3
- 393.06
- 393.7 (15-1/2")
- 399.5
- 400
- 405.26
- 406.4 (16")
- 409.3
- 411
- 412
- 419.1 (16-1/2")
- 425
- 425.5
- 431.8 (17")
- 437
- 444.5 (17-1/2")
- 449.3
- 457.2 (18")
- 459.3
- 462
- 469.9 (18-1/2")
- 475
- 482.6 (19")
- 487
- 495.3 (19-1/2")
- 504.5
- 508 (20")
- 524.5
- 529.5
- 533.4 (21")
- 544
- 545
- 558.8 (22")
- 560
- 579
- 580
- 584.2 (23")
- 600
- 609.6 (24")
- 615
- 630
- 633.5
- 635 (25")
- 660.4 (26")
- 670
- 683
- 732.5
- 782
- 836.5
- 940.5
[160-2000/1]
-
Cross Section Width(mm)
- 0.79 (1/32")
- 1
- 1.02
- 1.19 (3/64")
- 1.2
- 1.27
- 1.3
- 1.35 (.053")
- 1.42 (0.056")
- 1.5
- 1.52
- 1.59 (1/16")
- 1.6
- 1.63
- 1.63 (0.064")
- 1.7
- 1.78
- 1.8
- 1.83 (0.072")
- 1.9
- 1.98
- 1.98 (0.078")
- 2
- 2.08
- 2.08 (0.082")
- 2.18 (.086")
- 2.21
- 2.21 (0.087")
- 2.25
- 2.38 (3/32")
- 2.4
- 2.46
- 2.46 (0.097")
- 2.5
- 2.62
- 2.65
- 2.7
- 2.95 (0.116")
- 3
- 3.02 (.119")
- 3.1
- 3.18 (1/8")
- 3.3
- 3.5
- 3.53
- 3.55
- 3.6
- 3.97 (5/32")
- 4
- 4.5
- 4.65 (.183")
- 4.76 (3/16")
- 5
- 5.3
- 5.33
- 5.7
- 6
- 6.35 (1/4")
- 6.98
- 7
- 7.5
- 7.94 (5/16")
- 8
- 8.4
- 9
- 9.53 (3/8")
- 10
- 11
- 11.11 (7/16")
- 12
- 12.7 (1/2")
- 13
- 15
- 15.88 (5/8")
- 16
- 18
- 19.05 (3/4")
- 20
-
Material
- Nitrile Rubber
- Ethylene Propylene Rubber
- Silicone Rubber
- Hydrogenated Nitrile Rubber
- Fluororubber
- Perfluoroelastomer
- Fluoro-Silicone Rubber
- Fluororesin
-
Hardness
- 50A
- 55D
- 60A
- 70A
- 74A
- 75A
- 90A
-
Cleaning Method
- Degreasing
- Precision Cleaning
-
Environment/Applications
- Mineral Oil Resistant
- Gasoline Resistant
- Animal/Vegetable Oil Resistant
- Heat Resistant
- Coolant Resistant
- Abrasion Resistant
- Pressure Resistant
- Chemical Resistant
- Weather Resistant
- Cold Resistant
- Water Resistant
- Hot Water Resistant
Brand
-
- USA Industrials (15)
- Masuoka (2)
- Sunco (2)
- MORISEI KAKO (1)
- CKD (0)
- Akitsu Industry (0)
- NOK (0)
- Musashi Oil Seal (0)
CAD
-
- 2D
- 3D