O-Rings(Environment/Applications:Chemical Resistant)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

27 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      O-Rings - for Special Sizing, S Series

        O-Rings - Chemical-Resistant, Brown Viton

          O-Rings - Chemical-Resistant, Viton

            O-Rings - High Temperature, Silicone

              O-Rings - High Temperature, Soft Silicone

                O-Rings - Chemical-Resistant, Soft FDA Viton

                  O-Rings - Chemical-Resistant, X-Profile, Viton

                    O-Rings - Backup Rings, Ultra, Chemical Resistant, PTFE

                      O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series

                      • Lead Time Reduction

                      O-Rings - for Static Applications, G Series

                        O-Rings - Chemical-Resistant, Square-Profile, Viton

                          O-Rings - Chemical-Resistant, Hard Viton

                            O-Rings - Extreme Temperature & Chemical Resistant, FFKM Kalrez 7075

                              O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant

                                O-Rings - Temperature & Chemical Resistant, Fluorosilicone

                                  O-Rings - Weather-Resistant, FDA & NSF EPDM

                                    O-Rings - Chemical-Resistant, Cleanroom, Viton

                                      Cord Stock - Square Profile, Silicone

                                        O-Rings - Oil-Resistant, Hard HNBR

                                          O-Rings - Ultra Chemical-Resistant, PTFE

                                            O-Rings - High Temperature, Conductive Silicone

                                              O-Rings - Extreme Temperature & Chemical Resistant, FFKM

                                                O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant

                                                  O-Rings - Oil-Resistant, HNBR AC

                                                    O-Rings - Water & Steam Resistant, EPDM, ZUSAE Series

                                                      O-Rings - Water-Resistant, AC PTFE-Coated Neoprene

                                                      Brand

                                                      MISUMI

                                                      MISUMI

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      MISUMI

                                                      MISUMI

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      Sunco

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      Sunco

                                                      USA Industrials

                                                      USA Industrials

                                                      USA Industrials

                                                      Product Series

                                                      O-Rings - for Dynamic Applications, P Series

                                                      O-Rings - for Special Sizing, S Series

                                                      O-Rings - Chemical-Resistant, Brown Viton【1-100 Pieces Per Package】

                                                      O-Rings - Chemical-Resistant, Viton【1-50 Pieces Per Package】

                                                      O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】

                                                      O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】

                                                      O-Rings - Chemical-Resistant, Soft FDA Viton【1-25 Pieces Per Package】

                                                      O-Rings - Chemical-Resistant, X-Profile, Viton【1-50 Pieces Per Package】

                                                      O-Rings - Backup Rings, Ultra, Chemical Resistant, PTFE【5-10 Pieces Per Package】

                                                      O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series

                                                      O-Rings - for Static Applications, G Series

                                                      O-Rings - Chemical-Resistant, Square-Profile, Viton【1-50 Pieces Per Package】

                                                      O-Rings - Chemical-Resistant, Hard Viton【2-100 Pieces Per Package】

                                                      O-Rings - Extreme Temperature & Chemical Resistant, FFKM Kalrez 7075

                                                      O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】

                                                      O-Rings - Temperature & Chemical Resistant, Fluorosilicone【5 Pieces Per Package】

                                                      O-Rings - Weather-Resistant, FDA & NSF EPDM【10-25 Pieces Per Package】

                                                      O-Rings - Chemical-Resistant, Cleanroom, Viton【25 Pieces Per Package】

                                                      Cord Stock - Square Profile, Silicone

                                                      O-Rings - Oil-Resistant, Hard HNBR【1-25 Pieces Per Package】

                                                      O-Rings - Ultra Chemical-Resistant, PTFE【1-25 Pieces Per Package】

                                                      O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】

                                                      O-Rings - Extreme Temperature & Chemical Resistant, FFKM

                                                      O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant【1-100 Pieces Per Package】

                                                      O-Rings - Oil-Resistant, HNBR AC【10-25 Pieces Per Package】

                                                      O-Rings - Water & Steam Resistant, EPDM, ZUSAE Series【1-100 Pieces Per Package】

                                                      O-Rings - Water-Resistant, AC PTFE-Coated Neoprene【10 Pieces Per Package】

                                                      CAD
                                                      • 2D / 3D
                                                      • 2D / 3D
                                                      • 2D / 3D
                                                      • 2D / 3D
                                                      Days to Ship Same Day

                                                      Stock Items Included

                                                      Same Day

                                                      Stock Items Included

                                                      9 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 4 Days Same Day

                                                      Stock Items Included

                                                      32 Days 32 Days 9 Days 5 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 5 Days 32 Days 32 Days 32 Days
                                                      Specifications
                                                      • Rapid Design
                                                      • Rapid Design
                                                                    • Rapid Design
                                                                    • Rapid Design
                                                                                                    O-Ring TypePS-------PG---G---Other----P---
                                                                                                    Inner Diameter d2.8 ~ 79.62.5 ~ 49.50.79 (1/32") ~ 355.6 (14")0.79 (1/32") ~ 330.2 (13")0.79 (1/32") ~ 660.4 (26")3.18 (1/8") ~ 101.6 (4")0.79 (1/32") ~ 215.9 (8-1/2")3.18 (1/8") ~ 177.8 (7")3.18 (1/8") ~ 54.31 (2.138")2.8 ~ 29.724.4 ~ 169.33.18 (1/8") ~ 69.85 (2-3/4")1.59 (1/16") ~ 152.4 (6")1.19 (3/64") ~ 44.45 (1-3/4")44.4 ~ 199.31.59 (1/16") ~ 69.85 (2-3/4")6.35 (1/4") ~ 36.51 (1-7/16)3.18 (1/8") ~ 22.23 (7/8")-2.38 (3/32") ~ 171.45 (6-3/4")1.98 (5/64") ~ 215.9 (8-1/2")1.59 (1/16") ~ 76.2 (3")0.79 (1/32") ~ 69.85 (2-3/4")3.8 ~ 94.64.76 (3/16") ~ 25.4 (1")0.79 (1/32") ~ 406.4 (16")6.35 (1/4") ~ 17.46 (11/16")
                                                                                                    Cross Section Width(mm)1.9 ~ 5.71.5 ~ 20.79 (1/32") ~ 6.35 (1/4")0.79 (1/32") ~ 6.35 (1/4")0.79 (1/32") ~ 6.35 (1/4")1.59 (1/16") ~ 3.18 (1/8")0.79 (1/32") ~ 4.76 (3/16")1.59 (1/16") ~ 6.35 (1/4")1.35 (.053") ~ 4.65 (.183")1.9 ~ 3.53.1 ~ 5.71.59 (1/16") ~ 3.18 (1/8")1.59 (1/16") ~ 4.76 (3/16")1.59 (1/16") ~ 3.18 (1/8")3.1 ~ 5.71.59 (1/16") ~ 3.18 (1/8")1.59 (1/16") ~ 3.18 (1/8")1.59 (1/16") ~ 2.38 (3/32")2.38 (3/32") ~ 19.05 (3/4")1.59 (1/16") ~ 4.76 (3/16")1.59 (1/16") ~ 6.35 (1/4")1.59 (1/16") ~ 3.18 (1/8")0.79 (1/32") ~ 3.18 (1/8")1.9 ~ 5.71.5 ~ 3.18 (1/8")0.79 (1/32") ~ 4.76 (3/16")1.59 (1/16") ~ 2.38 (3/32")
                                                                                                    MaterialFluororubberFluororubberFluororubberFluororubberSilicone RubberSilicone RubberFluororubberFluororubber-FluororubberFluororubberFluororubberFluororubberPerfluoroelastomerFluororubberFluoro-Silicone RubberEthylene Propylene RubberFluororubber-Hydrogenated Nitrile Rubber-Silicone RubberPerfluoroelastomerFluororubberHydrogenated Nitrile RubberEthylene Propylene Rubber-
                                                                                                    Hardness70A / 90A70A / 90A75A75A70A50A60A75A55D75A70A75A90A75A-70A70A75A70A90A55D70A75A-70A70A70A
                                                                                                    Cleaning Method---------------------------
                                                                                                    Environment/ApplicationsChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical ResistantChemical Resistant

                                                                                                    Loading...

                                                                                                    1. 1

                                                                                                    Application example related to this category

                                                                                                    Related Categories to O-Rings