O-Rings(Environment/Applications:Weather Resistant)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

20 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

    • New Products

    O-Rings - Chemical-Resistant, Brown Viton

    • New Products

    O-Rings - Chemical-Resistant, Viton

    • New Products

    O-Rings - High Temperature, Silicone

    • New Products

    O-Rings - High Temperature, Soft Silicone

    • New Products

    O-Rings - Chemical-Resistant, Soft FDA Viton

    • New Products

    O-Rings - Chemical-Resistant, X-Profile, Viton

    • New Products

    O-Rings - Backup Rings, Ultra, Chemical Resistant, PTFE

    • New Products

    O-Rings - Chemical-Resistant, Square-Profile, Viton

    • New Products

    O-Rings - Chemical-Resistant, Hard Viton

    • New Products

    O-Rings - Extreme Temperature & Chemical Resistant, FFKM Kalrez 7075

    • New Products

    O-Rings - Abrasion-Resistant, Polyurethane

    • New Products

    O-Rings - Temperature & Chemical Resistant, Fluorosilicone

    • New Products

    O-Rings - Weather-Resistant, FDA & NSF EPDM

    • New Products

    O-Rings - Chemical-Resistant, Cleanroom, Viton

    • New Products

    O-Rings - Ultra Chemical-Resistant, PTFE

    • New Products

    O-Rings - High Temperature, Conductive Silicone

    • New Products

    O-Rings - Extreme Temperature & Chemical Resistant, FFKM

    • New Products

    O-Rings - Water & Steam Resistant, EPDM, ZUSAE Series

    • New Products

    O-Rings - Water-Resistant, AC PTFE-Coated Neoprene

    Brand

    MISUMI

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    USA Industrials

    Product Series

    O-Rings - for Dynamic Applications, P Series

    O-Rings - Chemical-Resistant, Brown Viton【1-100 Pieces Per Package】

    O-Rings - Chemical-Resistant, Viton【1-50 Pieces Per Package】

    O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】

    O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】

    O-Rings - Chemical-Resistant, Soft FDA Viton【1-25 Pieces Per Package】

    O-Rings - Chemical-Resistant, X-Profile, Viton【1-50 Pieces Per Package】

    O-Rings - Backup Rings, Ultra, Chemical Resistant, PTFE【5-10 Pieces Per Package】

    O-Rings - Chemical-Resistant, Square-Profile, Viton【1-50 Pieces Per Package】

    O-Rings - Chemical-Resistant, Hard Viton【2-100 Pieces Per Package】

    O-Rings - Extreme Temperature & Chemical Resistant, FFKM Kalrez 7075

    O-Rings - Abrasion-Resistant, Polyurethane【1-25 Pieces Per Package】

    O-Rings - Temperature & Chemical Resistant, Fluorosilicone【5 Pieces Per Package】

    O-Rings - Weather-Resistant, FDA & NSF EPDM【10-25 Pieces Per Package】

    O-Rings - Chemical-Resistant, Cleanroom, Viton【25 Pieces Per Package】

    O-Rings - Ultra Chemical-Resistant, PTFE【1-25 Pieces Per Package】

    O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】

    O-Rings - Extreme Temperature & Chemical Resistant, FFKM

    O-Rings - Water & Steam Resistant, EPDM, ZUSAE Series【1-100 Pieces Per Package】

    O-Rings - Water-Resistant, AC PTFE-Coated Neoprene【10 Pieces Per Package】

    CAD
    • 2D / 3D
    Days to Ship 4 Days

    Stock Items Included

    9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days 9 Days
    Specifications
    • Rapid Design
                                          O-Ring TypeP-------------------
                                          Inner Diameter d2.8 ~ 79.60.79 (1/32") ~ 355.6 (14")0.79 (1/32") ~ 330.2 (13")0.79 (1/32") ~ 660.4 (26")3.18 (1/8") ~ 101.6 (4")0.79 (1/32") ~ 215.9 (8-1/2")3.18 (1/8") ~ 177.8 (7")3.18 (1/8") ~ 54.31 (2.138")3.18 (1/8") ~ 69.85 (2-3/4")1.59 (1/16") ~ 152.4 (6")1.19 (3/64") ~ 44.45 (1-3/4")2.38 (3/32") ~ 146.05 (5-3/4")1.59 (1/16") ~ 69.85 (2-3/4")6.35 (1/4") ~ 36.51 (1-7/16)3.18 (1/8") ~ 22.23 (7/8")1.98 (5/64") ~ 215.9 (8-1/2")1.59 (1/16") ~ 76.2 (3")0.79 (1/32") ~ 69.85 (2-3/4")0.79 (1/32") ~ 406.4 (16")4.76 (3/16") ~ 17.46 (11/16")
                                          Cross Section Width(mm)1.9 ~ 5.7-------------------
                                          MaterialEthylene Propylene RubberFluororubberFluororubberSilicone RubberSilicone RubberFluororubberFluororubber-FluororubberFluororubberPerfluoroelastomer-Fluoro-Silicone RubberEthylene Propylene RubberFluororubber-Silicone RubberPerfluoroelastomerEthylene Propylene Rubber-
                                          Hardness70A75A75A70A50A60A75A55D75A90A75A70A70A70A75A55D70A75A70A70A
                                          Cleaning Method--------------------
                                          Environment/ApplicationsWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather ResistantWeather Resistant

                                          Loading...

                                          1. 1

                                          Application example related to this category

                                          Related Categories to O-Rings