O-Rings(Environment/Applications:Hot Water Resistant)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
Days to Ship
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    Hydraulic O-Ring for Aircraft

    Brand

    MORISEI KAKO

    Product Series

    Hydraulic O-Ring for Aircraft

    Days to Ship Same Day

    Stock Items Included

    O-Ring TypeAS
    Inner Diameter d2.9 ~ 17.93
    Cross Section Width(mm)1.78 ~ 2.62
    MaterialEthylene Propylene Rubber
    Hardness-
    Cleaning Method-
    Environment/ApplicationsHot Water Resistant

    Loading...

    1. 1

    Application example related to this category

    Related Categories to O-Rings