O-Rings(Material:Nitrile Rubber)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

O-Rings - for Dynamic Applications, P Series
MISUMI
MISUMI O-Rings, P Series, made from Ethylene Propylene Rubber, Fluororubber, Nitrile Rubber, and Silicon Rubber provide reliable sealing solutions by ensuring superior resistance to a wide range of chemicals and temperature extremes. Designed to fit various applications, O-Rings optimize operation and extend equipment lifespan in industrial machinery and automotive systems. With durable construction, O-Rings effectively prevent leakage, protecting sensitive systems without compromising performance, thus enhancing overall efficiency and reliability in demanding environments.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Ring for Motion and Retaining - P Series
Musashi Oil Seal
A JIS B 2401 standard compliant P O-ring.
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-
- New Products

O-Rings - Oil Resistant, Buna-N【1-100 Pieces Per Package】
USA Industrials
Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 7 Days -

O-Rings - for Special Sizing, S Series
MISUMI
MISUMI O-Rings are high-quality sealing solutions made from various materials, including fluororubber, nitrile rubber, and silicone rubber, designed to accommodate diverse application needs. These O-Rings effectively prevent leaks and maintain pressure in systems by creating a reliable seal between two surfaces.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Musashi Oil Seal
G-type O-ring that complies with JIS B 2401 standards
[Features]
· Although the O-ring is simple in structure, it features excellent self-sealing.
· Exhibits stable sealing performance under high pressures.
· A wide variety of different types and sizes are available at low prices.
· Easy to install and requires only a small space.
· No fixed seal orientation, which permits sealing from both sides.- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic
Musashi Oil Seal
O-ring gasket for aircraft.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance under high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires only a small space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 8 Days -

MORISEI KAKO
MORISEI O-Rings Type AS offers reliable sealing performance by utilizing a range of high-quality materials including Ethylene Propylene Rubber, Fluororubber, Nitrile Rubber, Silicon Rubber, and Styrene-butadiene Rubber. Designed to meet stringent requirements for hydraulic applications in aviation, these O-Rings ensure optimal resistance to various environmental factors and fluids. Providing a durable solution, MORISEI O-Rings effectively maintain integrity and prevent leaks without compromising flexibility or performance, making them ideal for critical aerospace applications.
- Volume Discount is available
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Rings - for Vacuum Applications, V Series and AS Series
MISUMI
MISUMI O-Rings, available in Fluororubber and Nitrile Rubber materials, provide reliable sealing solutions by ensuring optimal resistance against various chemicals and temperatures. Designed to meet diverse industrial applications, O-Rings - V Series and AS Series optimize operation and extend equipment lifespan in hydraulic, pneumatic, and other demanding environments. With durable construction, these O-Rings effectively prevent leaks, protecting sensitive systems without compromising performance, thus enhancing overall reliability and efficiency across applications.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Musashi Oil Seal
The O-ring is for cylindrical surfaces and plane fixing.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as Same Day Stock Items Included
-
- New Products

O-Rings - Oil-Resistant, X-Profile, Buna-N【1-100 Pieces Per Package】
USA Industrials
Also known as X-Rings, these O-Rings have four thin contact points and provide lower friction against moving components, making them well suited for dynamic applications. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Rings - for Larger Diameter Applications
MISUMI
O Rings with Wire Dia. and I.D. selectable
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Musashi Oil Seal
This is an O-ring for vacuum flanges.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 4 Days -

O-Ring Stainless Steel Standard
Musashi Oil Seal
An O ring with a wire diameter of 1 mm.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as Same Day Stock Items Included
-

Musashi Oil Seal
An O-ring for cylindrical surface retention.
[Features]
· Although the O-ring is simple in structure, its self-sealing effect is excellent.
· Exhibits a stable sealing performance, even at high pressures.
· A variety of types and sizes are available at low prices.
· A compact type for easy installation.
· The seal has no fixed direction, allowing it to be sealed from both sides.- Volume Discount is available
Configure Now
Ships as soon as 4 Days -
- New Products

O-Rings - Oil-Resistant, Soft Buna-N【5-25 Pieces Per Package】
USA Industrials
Soft durometer makes these easier to compress than standard Buna-N. This makes them an ideal seal at low pressures or when needing to conform to worn grooves. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Rings - for Static Applications, G Series
MISUMI
MISUMI O-Rings are high-quality sealing components made from materials like fluororubber, nitrile rubber, and silicone rubber. Designed for reliable sealing in multiple applications, they effectively resist fluids and gases. Their durable construction ensures longevity and performance under varying temperature and pressure conditions.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Ring Gasket for O-Ring AN-6230 Aircraft Hydraulic
Musashi Oil Seal
O-ring Gasket for Aircraft.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 8 Days -
- New Products

O-Rings - Oil-Resistant, Hard Buna-N【25-100 Pieces Per Package】
USA Industrials
Hard durometer makes these stronger and more resistant to abrasion than standard Buna-N. This makes them an ideal seal at higher pressures. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】
Sunco
Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.
Configure Now
Ships as soon as 5 Days -
- New Products

O-Rings - Oil-Resistant, Square Profile, Buna-N【5-100 Pieces Per Package】
USA Industrials
Square profile O-Rings require less squeeze to make an effective seal and won’t roll or twist in moving applications. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Ring - NBR, 1A【1-10 Pieces Per Package】
Akitsu Industry
The most general-purpose use type 1 A O-ring. Suitable for general industrial machinery
· Material: nitrile rubber (NBR)/environment/application/resistant to mineral oilsConfigure Now
Ships as soon as 4 Days -

Sunco
Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.
- Volume Discount is available
Configure Now
Ships as soon as 5 Days -
- New Products

O-Rings - Oil-Resistant, Internally Lubricated, Buna-N【5-25 Pieces Per Package】
USA Industrials
These O-Rings contain an internal lubricant which eliminates the need for lubrication during installation, reduces drag during use, and prevents O-Rings from sticking during startup after periods of downtime. Buna-N is the most commonly used O-Ring material due to its strength and durability. It is suitable for a broad range of fluids including oils, water, and mild chemicals.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Ring for Air Filter F1000/F3000/F4000 F6000/F8000-W Series A【5 Pieces Per Package】
CKD
5 μm element for dust removal, for tar removal. Series of 0.3 μm elements
5 piecesConfigure Now
Ships as soon as 10 Days -

O-Ring JASO F404 3000s for Motion/Fixing
Musashi Oil Seal
An O-ring that complies with Japanese Automotive Standards Organization Standard JASO F 404 3000
[Features]
· Although the O-ring is simple in structure, it features excellent self-sealing.
· Exhibits stable sealing performance under high pressures.
· A wide variety of different types and sizes are available at low prices.
· Easy to install and requires only a small space.
· No fixed seal orientation, which permits sealing from both sides.Configure Now
Ships as soon as 7 Days -

O-Ring KS for Exercise, Cylindrical Face Mounting
Musashi Oil Seal
For exercise, cylindrical face fixing 0 ring.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 4 Days -

O-Ring Set OR8001 Portable Set
Musashi Oil Seal
A portable O-ring set suitable for on-site repairs and maintenance.
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| O-Ring Type |
| Inner Diameter d |
| Cross Section Width(mm) |
| Material |
| Hardness |
| Cleaning Method |
| Environment/Applications |
|
|
|
|
|
|
| |||||||||||||||||||||
| Brand | MISUMI | Musashi Oil Seal | USA Industrials | MISUMI | Musashi Oil Seal | Musashi Oil Seal | MORISEI KAKO | MISUMI | Musashi Oil Seal | USA Industrials | MISUMI | Musashi Oil Seal | Musashi Oil Seal | Musashi Oil Seal | USA Industrials | MISUMI | Musashi Oil Seal | USA Industrials | Sunco | USA Industrials | Akitsu Industry | Sunco | USA Industrials | CKD | Musashi Oil Seal | Musashi Oil Seal | Musashi Oil Seal |
| Product Series | O-Rings - Oil-Resistant, X-Profile, Buna-N【1-100 Pieces Per Package】 | O-Rings - Oil-Resistant, Soft Buna-N【5-25 Pieces Per Package】 | O-Rings - Oil-Resistant, Hard Buna-N【25-100 Pieces Per Package】 | O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】 | O-Rings - Oil-Resistant, Square Profile, Buna-N【5-100 Pieces Per Package】 | O-Rings - Oil-Resistant, Internally Lubricated, Buna-N【5-25 Pieces Per Package】 | O-Ring for Air Filter F1000/F3000/F4000 F6000/F8000-W Series A【5 Pieces Per Package】 | ||||||||||||||||||||
| CAD |
|
|
|
|
| ||||||||||||||||||||||
| Days to Ship |
Same Day Stock Items Included |
Same Day Stock Items Included | 7 Days |
Same Day Stock Items Included |
Same Day Stock Items Included | 8 Days |
Same Day Stock Items Included |
Same Day Stock Items Included |
Same Day Stock Items Included | 9 Days | 10 Days | 4 Days |
Same Day Stock Items Included | 4 Days | 9 Days |
Same Day Stock Items Included | 8 Days | 9 Days | 5 Days | 9 Days | 4 Days | 5 Days | 9 Days | 10 Days | 7 Days | 4 Days | 4 Days |
| Specifications |
|
|
|
|
| ||||||||||||||||||||||
| O-Ring Type | P | P | - | S | G | Other | AS | V / AS | Other | - | Configurable | V | SS | G | - | G | Other | - | G | - | Other | P | - | - | JASO | Other | P |
| Inner Diameter d | 2.8 ~ 79.6 | 1.8 ~ 529.5 | 0.79 (1/32") ~ 670 | 2.5 ~ 49.5 | 2.4 ~ 449.3 | 2.9 ~ 393.06 | 0.74 ~ 405.26 | 0.74 ~ 173 | 2.5 ~ 299.5 | 1.98 (5/64") ~ 69.85 (2-3/4") | 160 ~ 2000 | 9.5 ~ 940.5 | 0.5 ~ 20 | 149.3 ~ 389.3 | 1.98 (5/64") ~ 114.3 (4-1/2") | 24.4 ~ 169.3 | 40.87 ~ 177.39 | 1.98 (5/64") ~ 114.3 (4-1/2") | 44.4 ~ 299.3 | 3.18 (1/8") ~ 114.3 (4-1/2") | 3.8 ~ 149.6 | 2.8 ~ 299.5 | 3.18 (1/8") ~ 76.2 (3") | 120.253125 mm | 84.6 ~ 124.6 | 4.75 ~ 49.6 | - |
| Cross Section Width(mm) | 1.9 ~ 5.7 | 1.9 ~ 8.4 | 0.79 (1/32") ~ 8.4 | 1.5 ~ 2 | 3.1 ~ 5.7 | 1.78 ~ 6.98 | 1.02 ~ 5.33 | 1.02 ~ 4 | 1.5 ~ 2 | 1.5 ~ 4.76 (3/16") | 3.1 ~ 20 | 4 ~ 10 | 1 | 3.1 | 1.59 (1/16") ~ 4.76 (3/16") | 3.1 ~ 5.7 | 3.53 | 1.42 (0.056") ~ 4.76 (3/16") | 3.1 ~ 5.7 | 1.59 (1/16") ~ 4.76 (3/16") | 1.9 ~ 5.7 | 1.9 ~ 8.4 | 1.59 (1/16") ~ 3.18 (1/8") | - | 3.1 ~ 3.5 | 1.7 ~ 3.3 | - |
| Material | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber | Nitrile Rubber |
| Hardness | 70A / 90A | 70A / 90A | 70A | 70A / 90A | 70A / 90A | 70A / 90A | - | 70A | 70A / 90A | 70A | 70A / 90A | 70A / 90A | 70A | 70A / 90A | 50A | 70A / 90A | 70A | 90A | - | 70A | - | - | 70A | - | 70A | 70A / 90A | 70A |
| Cleaning Method | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Environment/Applications | Mineral Oil Resistant / Heat Resistant / Abrasion Resistant | - | Mineral Oil Resistant / Water Resistant | Mineral Oil Resistant / Abrasion Resistant | - | - | Mineral Oil Resistant / Gasoline Resistant / Heat Resistant / Coolant Resistant / Abrasion Resistant / Pressure Resistant | Mineral Oil Resistant | - | Mineral Oil Resistant / Water Resistant | Mineral Oil Resistant | - | - | - | Mineral Oil Resistant / Water Resistant | Mineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure Resistant | - | Mineral Oil Resistant / Water Resistant | Mineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Abrasion Resistant / Pressure Resistant | Mineral Oil Resistant / Water Resistant | Mineral Oil Resistant | Mineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Abrasion Resistant / Pressure Resistant | Mineral Oil Resistant / Water Resistant | - | - | - | - |
Loading...
Configure
Filters
-
O-Ring Type
-
Metric / Inch
- metric
- inch
-
Inner Diameter d
- 0.5
- 0.74
- 0.79 (1/32")
- 0.8
- 1
- 1.07
- 1.19 (3/64")
- 1.2
- 1.25
- 1.42
- 1.5
- 1.59 (1/16")
- 1.78
- 1.8
- 1.98 (5/64")
- 2
- 2.2
- 2.24
- 2.38 (3/32")
- 2.4
- 2.5
- 2.57
- 2.6
- 2.7
- 2.8
- 2.9
- 3
- 3.1
- 3.15
- 3.18 (1/8")
- 3.2
- 3.3
- 3.4
- 3.5
- 3.55
- 3.56 (.140")
- 3.6
- 3.68
- 3.7
- 3.75
- 3.8
- 3.97 (5/32")
- 4
- 4.1
- 4.2
- 4.3
- 4.34 (.17")
- 4.4
- 4.47
- 4.5
- 4.6
- 4.69 (0.185")
- 4.75
- 4.76 (3/16")
- 4.8
- 4.87
- 4.9
- 5
- 5.1
- 5.13 (.202")
- 5.28
- 5.3
- 5.4
- 5.5
- 5.56 (7/32")
- 5.6
- 5.7
- 5.75
- 5.8
- 5.94 (.234")
- 6
- 6.02
- 6.07
- 6.07 (0.239")
- 6.1
- 6.3
- 6.35 (1/4")
- 6.4
- 6.5
- 6.6
- 6.7
- 6.73 (.265")
- 6.75
- 6.8
- 6.97
- 7
- 7.1
- 7.2
- 7.3
- 7.4
- 7.5
- 7.59
- 7.6
- 7.65
- 7.65 (0.301")
- 7.8
- 7.94 (5/16")
- 8
- 8.1
- 8.3
- 8.31 (.327")
- 8.4
- 8.5
- 8.6
- 8.73
- 8.75
- 8.8
- 8.9
- 8.92 (0.351")
- 9
- 9.1
- 9.19
- 9.25
- 9.3
- 9.5
- 9.53 (3/8")
- 9.6
- 9.75
- 9.8
- 9.9
- 9.91 (.390")
- 10
- 10.1
- 10.3
- 10.4
- 10.5
- 10.52 (0.414")
- 10.6
- 10.7
- 10.77
- 10.8
- 10.82
- 11
- 11.1
- 11.11 (7/16")
- 11.2
- 11.3
- 11.4
- 11.48 (.452")
- 11.5
- 11.56 (.455")
- 11.6
- 11.8
- 11.89
- 11.89 (0.468")
- 11.91
- 12
- 12.1
- 12.29
- 12.3
- 12.37
- 12.4
- 12.42
- 12.5
- 12.6
- 12.7 (1/2")
- 12.8
- 13
- 13.08 (.515")
- 13.1
- 13.2
- 13.3
- 13.4
- 13.46
- 13.46 (0.53")
- 13.5
- 13.6
- 13.7
- 13.8
- 13.94
- 14
- 14.1
- 14.29 (9/16")
- 14.3
- 14.4
- 14.5
- 14.6
- 14.66 (.577")
- 14.73 (.580")
- 14.8
- 15
- 15.08
- 15.1
- 15.3
- 15.4
- 15.5
- 15.54
- 15.6
- 15.8
- 15.88 (5/8")
- 16
- 16.1
- 16.26 (.640")
- 16.3
- 16.33 (.643")
- 16.36
- 16.36 (.644")
- 16.4
- 16.5
- 16.6
- 16.9
- 17
- 17.1
- 17.12
- 17.17
- 17.3
- 17.4
- 17.46 (11/16")
- 17.5
- 17.6
- 17.7
- 17.8
- 17.83 (.702")
- 17.86
- 17.91 (.705")
- 17.93
- 17.93 (0.706")
- 18
- 18.1
- 18.3
- 18.5
- 18.6
- 18.64
- 18.72
- 18.77
- 19
- 19.05 (3/4")
- 19.1
- 19.15
- 19.18 (0.755")
- 19.3
- 19.4
- 19.43 (.765")
- 19.46 (.766")
- 19.5
- 19.51 (.768")
- 19.7
- 19.8
- 20
- 20.1
- 20.22
- 20.29
- 20.3
- 20.35
- 20.5
- 20.63
- 20.64 (13/16")
- 20.8
- 21
- 21.03 (.828")
- 21.13 (.832")
- 21.2
- 21.3
- 21.5
- 21.7
- 21.8
- 21.82
- 21.89
- 21.9
- 21.92 (0.863")
- 21.95
- 22
- 22.1
- 22.2
- 22.22
- 22.23 (7/8")
- 22.3
- 22.4
- 22.5
- 22.63 (.891")
- 22.73 (.895")
- 23
- 23.3
- 23.39
- 23.47
- 23.47 (0.924")
- 23.5
- 23.52
- 23.6
- 23.7
- 23.81 (15/16")
- 24
- 24.2
- 24.21 (.953")
- 24.31 (.957")
- 24.4
- 24.5
- 24.6
- 24.7
- 24.99
- 25
- 25.04 (0.986")
- 25.1
- 25.12
- 25.2
- 25.3
- 25.4 (1")
- 25.5
- 25.7
- 25.8
- 25.81 (1.016")
- 25.91 (1.020")
- 26
- 26.2
- 26.5
- 26.57
- 26.59 (1.047")
- 26.7
- 26.99 (1-1/16")
- 27
- 27.1
- 27.3
- 27.38 (1.078")
- 27.48 (1.082")
- 27.5
- 27.6
- 27.7
- 27.8
- 28
- 28.17
- 28.3
- 28.5
- 28.58 (1-1/8")
- 28.7
- 28.98 (1.141")
- 29
- 29.1
- 29.2
- 29.3
- 29.4
- 29.5
- 29.6
- 29.7
- 29.74
- 29.74 (1.171")
- 29.87
- 30
- 30.16 (1-3/16")
- 30.2
- 30.3
- 30.5
- 30.56 (1.203")
- 30.7
- 31
- 31.16 (.518")
- 31.2
- 31.34
- 31.42
- 31.47
- 31.5
- 31.6
- 31.7
- 31.75 (1-1/4")
- 32
- 32.1
- 32.16 (1.266")
- 32.2
- 32.5
- 32.7
- 32.92
- 33
- 33.05
- 33.3
- 33.34 (1-5/16")
- 33.5
- 33.7
- 33.88 (1.334")
- 34
- 34.1
- 34.2
- 34.4
- 34.42 (1.355")
- 34.5
- 34.52
- 34.6
- 34.65
- 34.7
- 34.93 (1-3/8")
- 35
- 35.1
- 35.2
- 35.5
- 35.7
- 36
- 36.09
- 36.2
- 36.5
- 36.51 (1-7/16)
- 37
- 37.1
- 37.3
- 37.46
- 37.47 (1.475")
- 37.5
- 37.6
- 37.69
- 37.7
- 37.82
- 38
- 38.1 (1-1/2")
- 38.5
- 38.66 (1.522")
- 38.7
- 39
- 39.2
- 39.4
- 39.45
- 39.5
- 39.6
- 39.69 (1-9/16")
- 39.7
- 40
- 40.64
- 40.7
- 40.87
- 41
- 41.2
- 41.28 (1-5/8")
- 41.5
- 41.6
- 41.7
- 42
- 42.2
- 42.5
- 42.52
- 42.86 (1-11/16")
- 43
- 43.5
- 43.69 (1.72")
- 43.7
- 43.82
- 44
- 44.04
- 44.2
- 44.4
- 44.45
- 44.45 (1-3/4")
- 44.5
- 44.6
- 44.7
- 45
- 45.5
- 45.7
- 45.84
- 46
- 46.04
- 46.2
- 46.58 (1.834")
- 46.99
- 47
- 47.22
- 47.5
- 47.6
- 47.63 (1-7/8")
- 47.7
- 47.96 (1.888")
- 48
- 48.7
- 49
- 49.2
- 49.21
- 49.21 (1-15/16")
- 49.4
- 49.5
- 49.6
- 49.7
- 50
- 50.16
- 50.39
- 50.8 (2")
- 51
- 51.13 (2.013")
- 51.4
- 51.5
- 51.6
- 52
- 52.39 (2-1/16")
- 52.5
- 52.6
- 53
- 53.09 (2.09")
- 53.34
- 53.57
- 53.64
- 53.7
- 53.98 (2-1/8")
- 54
- 54.2
- 54.31 (2.138")
- 54.4
- 54.5
- 54.6
- 55
- 55.5
- 55.56 (2-3/16")
- 55.6
- 56
- 56.52
- 56.74
- 56.82
- 57
- 57.15 (2-1/4")
- 57.2
- 57.4
- 57.5
- 57.6
- 58
- 58.74 (2-5/16")
- 59
- 59.2
- 59.36 (2.337")
- 59.4
- 59.5
- 59.6
- 59.69
- 59.92
- 60
- 60.33 (2-3/8")
- 61
- 61.4
- 61.5
- 61.6
- 61.91 (2-7/16")
- 62
- 62.4
- 62.5
- 62.6
- 62.86
- 63
- 63.09
- 63.4
- 63.5 (2-1/2")
- 64
- 64.4
- 64.5
- 64.6
- 65
- 65.09 (2-9/16")
- 66
- 66.04
- 66.27
- 66.4
- 66.5
- 66.6
- 66.68 (2-5/8")
- 67
- 68
- 68.26 (2-11/16")
- 69
- 69.2
- 69.22
- 69.4
- 69.44
- 69.5
- 69.52
- 69.6
- 69.85 (2-3/4")
- 70
- 70.5
- 70.6
- 71
- 71.4
- 71.44 (2-13/16")
- 72
- 72.39
- 72.62
- 73
- 73.03 (2-7/8")
- 74
- 74.2
- 74.4
- 74.5
- 74.6
- 75
- 75.56
- 75.79
- 75.92
- 76
- 76.2 (3")
- 77
- 77.5
- 78
- 78.74
- 79
- 79.2
- 79.38 (3-1/8")
- 79.4
- 79.5
- 79.6
- 80
- 81
- 82
- 82.14
- 82.22
- 82.5
- 82.55 (3-1/4")
- 83
- 84
- 84.4
- 84.5
- 84.6
- 85
- 85.09
- 85.32
- 85.73 (3-3/8")
- 86
- 87
- 87.5
- 88
- 88.26
- 88.49
- 88.57
- 88.9 (3-1/2")
- 89
- 89.2
- 89.4
- 89.5
- 89.6
- 90
- 91
- 91.44
- 91.67
- 92
- 92.08 (3-5/8")
- 92.5
- 93
- 94
- 94.4
- 94.5
- 94.6
- 94.62
- 94.84
- 94.92
- 95
- 95.25 (3-3/4")
- 96
- 97
- 97.5
- 97.79
- 98
- 98.43 (2-7/8")
- 99
- 99.4
- 99.5
- 99.6
- 100
- 100.96
- 101
- 101.19
- 101.6
- 101.6 (4")
- 102
- 103
- 104
- 104.14
- 104.37
- 104.4
- 104.5
- 104.6
- 104.78 (4-1/8")
- 105
- 106
- 107
- 107.32
- 107.54
- 107.95 (4-1/4")
- 108
- 109
- 109.4
- 109.5
- 109.6
- 110
- 110.49
- 110.72
- 111
- 111.13 (4-3/8")
- 111.5
- 111.6
- 112
- 113
- 113.66
- 113.89
- 114
- 114.3 (4-1/2")
- 114.4
- 114.5
- 114.6
- 115
- 116
- 116.84
- 117
- 117.07
- 117.48 (4-5/8")
- 118
- 119
- 119.4
- 119.5
- 119.6
- 120
- 120.02
- 120.24
- 120.253125 mm
- 120.65 (4-3/4")
- 122
- 123
- 123.19
- 123.42
- 123.83 (4-7/8")
- 124
- 124.4
- 124.5
- 124.6
- 125
- 126
- 126.36
- 127 (5")
- 128
- 129
- 129.4
- 129.5
- 129.54
- 129.6
- 129.77
- 130
- 130.18 (5-1/8")
- 131.5
- 131.6
- 132
- 132.72
- 132.94
- 133
- 133.35 (5-1/4")
- 134
- 134.4
- 134.5
- 134.6
- 135
- 135.89
- 136
- 136.53 (5-3/8")
- 137
- 138
- 139
- 139.06
- 139.4
- 139.5
- 139.6
- 139.7 (5-1/2")
- 140
- 142
- 142.24
- 142.88 (5-5/8")
- 143
- 143.5
- 144
- 144.4
- 144.5
- 144.6
- 145
- 145.29
- 145.42
- 146
- 146.05 (5-3/4")
- 147
- 148
- 148.5
- 148.59
- 149
- 149.23 (5-7/8")
- 149.3
- 149.5
- 149.6
- 150
- 151.76
- 152
- 152.07
- 152.4 (6")
- 153
- 154.3
- 154.5
- 155
- 156
- 158
- 158.12
- 158.75 (6-1/4")
- 159.3
- 159.5
- 160
- 162
- 163
- 164
- 164.3
- 164.46
- 164.5
- 165
- 165.1 (6.5")
- 167
- 168
- 169.3
- 169.5
- 170
- 170.82
- 171.45 (6-3/4")
- 172
- 173
- 174
- 174.2
- 174.3
- 174.5
- 175
- 177
- 177.16
- 177.17
- 177.39
- 177.8 (7")
- 178
- 179
- 179.3
- 179.5
- 180
- 182
- 183.52
- 183.74
- 184.15 (7-1/4")
- 184.3
- 184.5
- 185
- 188
- 189
- 189.3
- 189.5
- 189.86
- 190
- 190.17
- 190.5 (7-1/2")
- 192
- 193
- 194
- 194.3
- 194.5
- 195
- 196.85 (7-3/4")
- 198
- 199.3
- 199.5
- 200
- 202.56
- 203
- 203.2 (8")
- 204.3
- 204.5
- 205
- 206
- 208
- 208.5
- 209
- 209.3
- 209.5
- 209.55 (8-1/4")
- 210
- 212
- 213
- 214
- 214.3
- 214.5
- 215
- 215.26
- 215.9 (8-1/2")
- 218
- 219.3
- 219.5
- 220
- 222.25 (8-3/4")
- 222.5
- 224
- 224.3
- 224.5
- 225
- 227.96
- 228
- 228.19
- 228.6 (9")
- 229.3
- 229.5
- 230
- 232
- 234.3
- 234.5
- 234.95 (9-1/4")
- 235
- 236
- 237.5
- 239.3
- 239.5
- 240
- 240.66
- 241.3 (9-1/2")
- 242
- 243
- 244.3
- 244.5
- 245
- 247.65 (9-3/4")
- 249.3
- 249.5
- 250
- 253.36
- 254 (10")
- 254.3
- 254.5
- 255
- 257.5
- 258
- 259.3
- 259.5
- 260
- 262.5
- 264.3
- 264.5
- 265
- 266
- 266.06
- 266.7 (10-1/2")
- 269.3
- 269.5
- 270
- 272
- 274.3
- 274.5
- 275
- 278.76
- 279.3
- 279.4 (11")
- 279.5
- 280
- 284.3
- 284.5
- 285
- 289.3
- 289.5
- 290
- 291.46
- 292
- 292.1 (11-1/2")
- 294.3
- 294.5
- 296
- 299.3
- 299.5
- 300
- 304.16
- 304.5
- 304.8 (12")
- 305
- 307
- 309.3
- 309.5
- 310
- 314.3
- 314.5
- 315
- 317
- 317.5 (12-1/2")
- 319.3
- 319.5
- 320
- 321.5
- 324.3
- 324.5
- 325
- 329.3
- 329.5
- 329.56
- 329.79
- 330
- 330.2 (13")
- 334.5
- 335
- 339.3
- 339.5
- 340
- 342.26
- 342.9 (13-1/2")
- 345
- 349.5
- 350
- 354.5
- 354.96
- 355
- 355.6 (14")
- 359.5
- 360
- 364.5
- 365
- 367.66
- 368.3 (14-1/2")
- 369.5
- 374.3
- 374.5
- 375
- 376
- 379.3
- 380
- 380.36
- 381 (15")
- 384.3
- 384.5
- 387
- 389.3
- 393.06
- 393.7 (15-1/2")
- 399.5
- 400
- 405.26
- 406.4 (16")
- 409.3
- 411
- 412
- 419.1 (16-1/2")
- 425
- 425.5
- 431.8 (17")
- 437
- 444.5 (17-1/2")
- 449.3
- 457.2 (18")
- 459.3
- 462
- 469.9 (18-1/2")
- 475
- 482.6 (19")
- 487
- 495.3 (19-1/2")
- 504.5
- 508 (20")
- 524.5
- 529.5
- 533.4 (21")
- 544
- 545
- 558.8 (22")
- 560
- 579
- 580
- 584.2 (23")
- 600
- 609.6 (24")
- 615
- 630
- 633.5
- 635 (25")
- 660.4 (26")
- 670
- 683
- 732.5
- 782
- 836.5
- 940.5
[160-2000/1]
-
Cross Section Width(mm)
- 0.79 (1/32")
- 1
- 1.02
- 1.19 (3/64")
- 1.2
- 1.27
- 1.3
- 1.35 (.053")
- 1.42 (0.056")
- 1.5
- 1.52
- 1.59 (1/16")
- 1.6
- 1.63
- 1.63 (0.064")
- 1.7
- 1.78
- 1.8
- 1.83 (0.072")
- 1.9
- 1.98
- 1.98 (0.078")
- 2
- 2.08
- 2.08 (0.082")
- 2.18 (.086")
- 2.21
- 2.21 (0.087")
- 2.25
- 2.38 (3/32")
- 2.4
- 2.46
- 2.46 (0.097")
- 2.5
- 2.62
- 2.65
- 2.7
- 2.95 (0.116")
- 3
- 3.02 (.119")
- 3.1
- 3.18 (1/8")
- 3.3
- 3.5
- 3.53
- 3.55
- 3.6
- 3.97 (5/32")
- 4
- 4.5
- 4.65 (.183")
- 4.76 (3/16")
- 5
- 5.3
- 5.33
- 5.7
- 6
- 6.35 (1/4")
- 6.98
- 7
- 7.5
- 7.94 (5/16")
- 8
- 8.4
- 9
- 9.53 (3/8")
- 10
- 11
- 11.11 (7/16")
- 12
- 12.7 (1/2")
- 13
- 15
- 15.88 (5/8")
- 16
- 18
- 19.05 (3/4")
- 20
-
Material
- Nitrile Rubber
- Ethylene Propylene Rubber
- Silicone Rubber
- Hydrogenated Nitrile Rubber
- Fluororubber
- Perfluoroelastomer
- Fluoro-Silicone Rubber
- Fluororesin
-
Hardness
- 50A
- 55D
- 60A
- 70A
- 74A
- 75A
- 90A
-
Cleaning Method
- Degreasing
- Precision Cleaning
-
Environment/Applications
- Mineral Oil Resistant
- Gasoline Resistant
- Animal/Vegetable Oil Resistant
- Heat Resistant
- Coolant Resistant
- Abrasion Resistant
- Pressure Resistant
- Chemical Resistant
- Weather Resistant
- Cold Resistant
- Water Resistant
- Hot Water Resistant
Brand
-
- Musashi Oil Seal (11)
- USA Industrials (6)
- Sunco (2)
- Akitsu Industry (1)
- CKD (1)
- MORISEI KAKO (1)
- Masuoka (0)
- NOK (0)
CAD
-
- 2D
- 3D