O-Rings(Material:Nitrile Rubber)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

27 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      O-Ring for Motion and Retaining - P Series

      • New Products

      O-Rings - Oil Resistant, Buna-N

        O-Rings - for Special Sizing, S Series

          G-Type O-Ring

            O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

              Hydraulic O-Ring for Aircraft

                O-Rings - for Vacuum Applications, V Series and AS Series

                  Retaining O-Ring - SO Series

                  • New Products

                  O-Rings - Oil-Resistant, X-Profile, Buna-N

                    O-Rings - for Larger Diameter Applications

                      O-Ring V Vacuum Flanges

                        O-Ring Stainless Steel Standard

                          O-Ring - GS - for Retention

                          • New Products

                          O-Rings - Oil-Resistant, Soft Buna-N

                          • Lead Time Reduction

                          O-Rings - for Static Applications, G Series

                            O-Ring Gasket for O-Ring AN-6230 Aircraft Hydraulic

                            • New Products

                            O-Rings - Oil-Resistant, Hard Buna-N

                              O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant

                              • New Products

                              O-Rings - Oil-Resistant, Square Profile, Buna-N

                                O-Ring - NBR, 1A

                                  O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant

                                  • New Products

                                  O-Rings - Oil-Resistant, Internally Lubricated, Buna-N

                                    O-Ring for Air Filter F1000/F3000/F4000 F6000/F8000-W Series A

                                      O-Ring JASO F404 3000s for Motion/Fixing

                                        O-Ring KS for Exercise, Cylindrical Face Mounting

                                          O-Ring Set OR8001 Portable Set

                                          Brand

                                          MISUMI

                                          Musashi Oil Seal

                                          USA Industrials

                                          MISUMI

                                          Musashi Oil Seal

                                          Musashi Oil Seal

                                          MORISEI KAKO

                                          MISUMI

                                          Musashi Oil Seal

                                          USA Industrials

                                          MISUMI

                                          Musashi Oil Seal

                                          Musashi Oil Seal

                                          Musashi Oil Seal

                                          USA Industrials

                                          MISUMI

                                          Musashi Oil Seal

                                          USA Industrials

                                          Sunco

                                          USA Industrials

                                          Akitsu Industry

                                          Sunco

                                          USA Industrials

                                          CKD

                                          Musashi Oil Seal

                                          Musashi Oil Seal

                                          Musashi Oil Seal

                                          Product Series

                                          O-Rings - for Dynamic Applications, P Series

                                          O-Ring for Motion and Retaining - P Series

                                          O-Rings - Oil Resistant, Buna-N【1-100 Pieces Per Package】

                                          O-Rings - for Special Sizing, S Series

                                          G-Type O-Ring

                                          O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

                                          Hydraulic O-Ring for Aircraft

                                          O-Rings - for Vacuum Applications, V Series and AS Series

                                          Retaining O-Ring - SO Series

                                          O-Rings - Oil-Resistant, X-Profile, Buna-N【1-100 Pieces Per Package】

                                          O-Rings - for Larger Diameter Applications

                                          O-Ring V Vacuum Flanges

                                          O-Ring Stainless Steel Standard

                                          O-Ring - GS - for Retention

                                          O-Rings - Oil-Resistant, Soft Buna-N【5-25 Pieces Per Package】

                                          O-Rings - for Static Applications, G Series

                                          O-Ring Gasket for O-Ring AN-6230 Aircraft Hydraulic

                                          O-Rings - Oil-Resistant, Hard Buna-N【25-100 Pieces Per Package】

                                          O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】

                                          O-Rings - Oil-Resistant, Square Profile, Buna-N【5-100 Pieces Per Package】

                                          O-Ring - NBR, 1A【1-10 Pieces Per Package】

                                          O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant【1-100 Pieces Per Package】

                                          O-Rings - Oil-Resistant, Internally Lubricated, Buna-N【5-25 Pieces Per Package】

                                          O-Ring for Air Filter F1000/F3000/F4000 F6000/F8000-W Series A【5 Pieces Per Package】

                                          O-Ring JASO F404 3000s for Motion/Fixing

                                          O-Ring KS for Exercise, Cylindrical Face Mounting

                                          O-Ring Set OR8001 Portable Set

                                          CAD
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          • 2D / 3D
                                          Days to Ship Same Day

                                          Stock Items Included

                                          Same Day

                                          Stock Items Included

                                          7 Days Same Day

                                          Stock Items Included

                                          Same Day

                                          Stock Items Included

                                          8 Days Same Day

                                          Stock Items Included

                                          Same Day

                                          Stock Items Included

                                          Same Day

                                          Stock Items Included

                                          9 Days 10 Days 4 Days Same Day

                                          Stock Items Included

                                          4 Days 9 Days Same Day

                                          Stock Items Included

                                          8 Days 9 Days 5 Days 9 Days 4 Days 5 Days 9 Days 10 Days 7 Days 4 Days 4 Days
                                          Specifications
                                          • Rapid Design
                                              • Rapid Design
                                                    • Rapid Design
                                                        • Rapid Design
                                                                • Rapid Design
                                                                                      O-Ring TypePP-SGOtherASV / ASOther-ConfigurableVSSG-GOther-G-OtherP--JASOOtherP
                                                                                      Inner Diameter d2.8 ~ 79.61.8 ~ 529.50.79 (1/32") ~ 6702.5 ~ 49.52.4 ~ 449.32.9 ~ 393.060.74 ~ 405.260.74 ~ 1732.5 ~ 299.51.98 (5/64") ~ 69.85 (2-3/4")160 ~ 20009.5 ~ 940.50.5 ~ 20149.3 ~ 389.31.98 (5/64") ~ 114.3 (4-1/2")24.4 ~ 169.340.87 ~ 177.391.98 (5/64") ~ 114.3 (4-1/2")44.4 ~ 299.33.18 (1/8") ~ 114.3 (4-1/2")3.8 ~ 149.62.8 ~ 299.53.18 (1/8") ~ 76.2 (3")120.253125 mm84.6 ~ 124.64.75 ~ 49.6-
                                                                                      Cross Section Width(mm)1.9 ~ 5.71.9 ~ 8.40.79 (1/32") ~ 8.41.5 ~ 23.1 ~ 5.71.78 ~ 6.981.02 ~ 5.331.02 ~ 41.5 ~ 21.5 ~ 4.76 (3/16")3.1 ~ 204 ~ 1013.11.59 (1/16") ~ 4.76 (3/16")3.1 ~ 5.73.531.42 (0.056") ~ 4.76 (3/16")3.1 ~ 5.71.59 (1/16") ~ 4.76 (3/16")1.9 ~ 5.71.9 ~ 8.41.59 (1/16") ~ 3.18 (1/8")-3.1 ~ 3.51.7 ~ 3.3-
                                                                                      MaterialNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile Rubber
                                                                                      Hardness70A / 90A70A / 90A70A70A / 90A70A / 90A70A / 90A-70A70A / 90A70A70A / 90A70A / 90A70A70A / 90A50A70A / 90A70A90A-70A--70A-70A70A / 90A70A
                                                                                      Cleaning Method---------------------------
                                                                                      Environment/ApplicationsMineral Oil Resistant / Heat Resistant / Abrasion Resistant-Mineral Oil Resistant / Water ResistantMineral Oil Resistant / Abrasion Resistant--Mineral Oil Resistant / Gasoline Resistant / Heat Resistant / Coolant Resistant / Abrasion Resistant / Pressure ResistantMineral Oil Resistant-Mineral Oil Resistant / Water ResistantMineral Oil Resistant---Mineral Oil Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure Resistant-Mineral Oil Resistant / Water ResistantMineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Abrasion Resistant / Pressure ResistantMineral Oil Resistant / Water ResistantMineral Oil ResistantMineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Abrasion Resistant / Pressure ResistantMineral Oil Resistant / Water Resistant----

                                                                                      Loading...

                                                                                      1. 1

                                                                                      Application example related to this category

                                                                                      Related Categories to O-Rings