O-Rings(Material:Ethylene Propylene Rubber)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

4 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      Hydraulic O-Ring for Aircraft

        O-Rings - Weather-Resistant, FDA & NSF EPDM

          O-Rings - Water & Steam Resistant, EPDM, ZUSAE Series

          Brand

          MISUMI

          MORISEI KAKO

          USA Industrials

          USA Industrials

          Product Series

          O-Rings - for Dynamic Applications, P Series

          Hydraulic O-Ring for Aircraft

          O-Rings - Weather-Resistant, FDA & NSF EPDM【10-25 Pieces Per Package】

          O-Rings - Water & Steam Resistant, EPDM, ZUSAE Series【1-100 Pieces Per Package】

          CAD
          • 2D / 3D
          Days to Ship 4 Days

          Stock Items Included

          Same Day

          Stock Items Included

          32 Days 32 Days
          Specifications
          • Rapid Design
                O-Ring TypePAS--
                Inner Diameter d2.8 ~ 79.62.9 ~ 17.936.35 (1/4") ~ 36.51 (1-7/16)0.79 (1/32") ~ 406.4 (16")
                Cross Section Width(mm)1.9 ~ 5.71.78 ~ 2.621.59 (1/16") ~ 3.18 (1/8")0.79 (1/32") ~ 4.76 (3/16")
                MaterialEthylene Propylene RubberEthylene Propylene RubberEthylene Propylene RubberEthylene Propylene Rubber
                Hardness70A-70A70A
                Cleaning Method----
                Environment/ApplicationsWeather ResistantAnimal/Vegetable Oil Resistant / Coolant Resistant / Water Resistant / Hot Water ResistantChemical Resistant / Weather Resistant / Water ResistantChemical Resistant / Weather Resistant / Water Resistant

                Loading...

                1. 1

                Application example related to this category

                Related Categories to O-Rings