O-Rings(Material:Silicone Rubber)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

18 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      O-Ring for Motion and Retaining - P Series

        O-Rings - for Special Sizing, S Series

          G-Type O-Ring

            O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

              Hydraulic O-Ring for Aircraft

                Retaining O-Ring - SO Series

                  O-Rings - for Larger Diameter Applications

                    O-Ring V Vacuum Flanges

                      O-Rings - High Temperature, Silicone

                        O-Rings - High Temperature, Soft Silicone

                          O-Ring Stainless Steel Standard

                            O-Ring - GS - for Retention

                            • Lead Time Reduction

                            O-Rings - for Static Applications, G Series

                              O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant

                                O-Rings - High Temperature, Conductive Silicone

                                  O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant

                                    O-Rings - for Vacuum Flange, JIS B 2401 V Compliant

                                    Brand

                                    MISUMI

                                    Musashi Oil Seal

                                    MISUMI

                                    Musashi Oil Seal

                                    Musashi Oil Seal

                                    MORISEI KAKO

                                    Musashi Oil Seal

                                    MISUMI

                                    Musashi Oil Seal

                                    USA Industrials

                                    USA Industrials

                                    Musashi Oil Seal

                                    Musashi Oil Seal

                                    MISUMI

                                    Sunco

                                    USA Industrials

                                    Sunco

                                    Masuoka

                                    Product Series

                                    O-Rings - for Dynamic Applications, P Series

                                    O-Ring for Motion and Retaining - P Series

                                    O-Rings - for Special Sizing, S Series

                                    G-Type O-Ring

                                    O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

                                    Hydraulic O-Ring for Aircraft

                                    Retaining O-Ring - SO Series

                                    O-Rings - for Larger Diameter Applications

                                    O-Ring V Vacuum Flanges

                                    O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】

                                    O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】

                                    O-Ring Stainless Steel Standard

                                    O-Ring - GS - for Retention

                                    O-Rings - for Static Applications, G Series

                                    O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant

                                    O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】

                                    O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant

                                    O-Rings - for Vacuum Flange, JIS B 2401 V Compliant

                                    CAD
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    • 2D / 3D
                                    Days to Ship Same Day

                                    Stock Items Included

                                    4 Days

                                    Stock Items Included

                                    Same Day

                                    Stock Items Included

                                    4 Days

                                    Stock Items Included

                                    9 Days 10 Days

                                    Stock Items Included

                                    4 Days

                                    Stock Items Included

                                    10 Days 4 Days 32 Days 32 Days 4 Days

                                    Stock Items Included

                                    9 Days Same Day

                                    Stock Items Included

                                    6 Days 32 Days 6 Days 4 Days
                                    Specifications
                                    • Rapid Design
                                      • Rapid Design
                                              • Rapid Design
                                                        • Rapid Design
                                                                O-Ring TypePPSGOtherASOtherConfigurableV--SSGGG-PV
                                                                Inner Diameter d2.8 ~ 79.62.8 ~ 299.52.5 ~ 49.511.4 ~ 229.33.68 ~ 17.1212.29 ~ 177.172.5 ~ 299.5300 ~ 20009.5 ~ 5790.79 (1/32") ~ 660.4 (26")3.18 (1/8") ~ 101.6 (4")0.5 ~ 20149.3 ~ 199.324.4 ~ 79.454.41.59 (1/16") ~ 76.2 (3")11.833.5
                                                                Cross Section Width(mm)1.9 ~ 5.71.9 ~ 8.41.5 ~ 23.1 ~ 5.71.78 ~ 2.623.53 ~ 5.331.5 ~ 23.1 ~ 204 ~ 100.79 (1/32") ~ 6.35 (1/4")1.59 (1/16") ~ 3.18 (1/8")13.13.13.11.59 (1/16") ~ 3.18 (1/8")2.44
                                                                MaterialSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone RubberSilicone Rubber
                                                                Hardness50A / 70A70A50A / 70A70A70A-70A50A / 70A70A70A50A70A70A50A / 70A-70A--
                                                                Cleaning Method------------------
                                                                Environment/ApplicationsHeat Resistant / Cold Resistant-Heat Resistant / Cold Resistant--Heat Resistant / Pressure Resistant / Cold Resistant / Water Resistant-Heat Resistant / Cold Resistant-Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantHeat Resistant / Chemical Resistant / Weather Resistant / Water Resistant--Heat Resistant / Cold ResistantHeat Resistant / Cold ResistantHeat Resistant / Chemical Resistant / Weather Resistant / Water ResistantHeat Resistant / Cold ResistantHeat Resistant / Cold Resistant

                                                                Loading...

                                                                1. 1

                                                                Application example related to this category

                                                                Related Categories to O-Rings