O-Rings(Material:Silicone Rubber)
Activating the following links will update the content below
| Days to Ship |
|
|---|
-

O-Rings - for Dynamic Applications, P Series
MISUMI
MISUMI O-Rings, P Series, made from Ethylene Propylene Rubber, Fluororubber, Nitrile Rubber, and Silicon Rubber provide reliable sealing solutions by ensuring superior resistance to a wide range of chemicals and temperature extremes. Designed to fit various applications, O-Rings optimize operation and extend equipment lifespan in industrial machinery and automotive systems. With durable construction, O-Rings effectively prevent leakage, protecting sensitive systems without compromising performance, thus enhancing overall efficiency and reliability in demanding environments.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Ring for Motion and Retaining - P Series
Musashi Oil Seal
A JIS B 2401 standard compliant P O-ring.
- Volume Discount is available
Configure Now
Ships as soon as 4 Days Stock Items Included
-

O-Rings - for Special Sizing, S Series
MISUMI
MISUMI O-Rings are high-quality sealing solutions made from various materials, including fluororubber, nitrile rubber, and silicone rubber, designed to accommodate diverse application needs. These O-Rings effectively prevent leaks and maintain pressure in systems by creating a reliable seal between two surfaces.
- Volume Discount is available
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

Musashi Oil Seal
G-type O-ring that complies with JIS B 2401 standards
[Features]
· Although the O-ring is simple in structure, it features excellent self-sealing.
· Exhibits stable sealing performance under high pressures.
· A wide variety of different types and sizes are available at low prices.
· Easy to install and requires only a small space.
· No fixed seal orientation, which permits sealing from both sides.- Volume Discount is available
Configure Now
Ships as soon as 4 Days Stock Items Included
-

O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic
Musashi Oil Seal
O-ring gasket for aircraft.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance under high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires only a small space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 9 Days -

MORISEI KAKO
MORISEI O-Rings Type AS offers reliable sealing performance by utilizing a range of high-quality materials including Ethylene Propylene Rubber, Fluororubber, Nitrile Rubber, Silicon Rubber, and Styrene-butadiene Rubber. Designed to meet stringent requirements for hydraulic applications in aviation, these O-Rings ensure optimal resistance to various environmental factors and fluids. Providing a durable solution, MORISEI O-Rings effectively maintain integrity and prevent leaks without compromising flexibility or performance, making them ideal for critical aerospace applications.
- Volume Discount is available
Configure Now
Ships as soon as 10 Days Stock Items Included
-

Musashi Oil Seal
The O-ring is for cylindrical surfaces and plane fixing.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 4 Days Stock Items Included
-

O-Rings - for Larger Diameter Applications
MISUMI
O Rings with Wire Dia. and I.D. selectable
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 10 Days -

Musashi Oil Seal
This is an O-ring for vacuum flanges.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 4 Days -
- New Products

O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】
USA Industrials
These Silicone O-Rings are made of FDA materials and ideal for use in food and beverage applications. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -
- New Products

O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】
USA Industrials
Soft durometer makes these easier to compress than standard Silicone. This makes them an ideal seal at low pressures or when needing to conform to worn grooves. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Ring Stainless Steel Standard
Musashi Oil Seal
An O ring with a wire diameter of 1 mm.
[Features]
· Although the O-ring is simple in structure, the self-sealing effect is good.
· Exhibits a stable sealing performance within high pressure.
· There are plenty of different types and sizes available at low prices.
· Easy to install and requires little space.
· There is no fixed seal orientation, which enables seals to made from both sides.Configure Now
Ships as soon as 4 Days Stock Items Included
-

Musashi Oil Seal
An O-ring for cylindrical surface retention.
[Features]
· Although the O-ring is simple in structure, its self-sealing effect is excellent.
· Exhibits a stable sealing performance, even at high pressures.
· A variety of types and sizes are available at low prices.
· A compact type for easy installation.
· The seal has no fixed direction, allowing it to be sealed from both sides.- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Rings - for Static Applications, G Series
MISUMI
MISUMI O-Rings are high-quality sealing components made from materials like fluororubber, nitrile rubber, and silicone rubber. Designed for reliable sealing in multiple applications, they effectively resist fluids and gases. Their durable construction ensures longevity and performance under varying temperature and pressure conditions.
- Volume Discount is available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as Same Day Stock Items Included
-

O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant
Sunco
Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.
Configure Now
Ships as soon as 6 Days -
- New Products

O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】
USA Industrials
These Silicone O-Rings conduct electricity to help keep electricity away from sensitive equipment and instruments. Silicone has an excellent temperature range and good resistance to mild chemicals, animal and vegetable oils, and water.
- Volume Discount is available
Configure Now
Ships as soon as 9 Days -

O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant
Sunco
Kayo Corp stocks a variety of standard O-rings, offering immediate dispatch and delivery with different materials.
- Volume Discount is available
Configure Now
Ships as soon as 6 Days -

O-Rings - for Vacuum Flange, JIS B 2401 V Compliant
Masuoka
The silicon rubber is only available in red color.
Configure Now
Ships as soon as 4 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| O-Ring Type |
| Inner Diameter d |
| Cross Section Width(mm) |
| Material |
| Hardness |
| Cleaning Method |
| Environment/Applications |
|
|
|
| |||||||||||||||
| Brand | MISUMI | Musashi Oil Seal | MISUMI | Musashi Oil Seal | Musashi Oil Seal | MORISEI KAKO | Musashi Oil Seal | MISUMI | Musashi Oil Seal | USA Industrials | USA Industrials | Musashi Oil Seal | Musashi Oil Seal | MISUMI | Sunco | USA Industrials | Sunco | Masuoka |
| Product Series | O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】 | O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】 | O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant | O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】 | O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant | |||||||||||||
| CAD |
|
|
|
| ||||||||||||||
| Days to Ship |
Same Day Stock Items Included |
4 Days Stock Items Included |
Same Day Stock Items Included |
4 Days Stock Items Included | 9 Days |
10 Days Stock Items Included |
4 Days Stock Items Included | 10 Days | 4 Days | 9 Days | 9 Days |
4 Days Stock Items Included | 9 Days |
Same Day Stock Items Included | 6 Days | 9 Days | 6 Days | 4 Days |
| Specifications |
|
|
|
| ||||||||||||||
| O-Ring Type | P | P | S | G | Other | AS | Other | Configurable | V | - | - | SS | G | G | G | - | P | V |
| Inner Diameter d | 2.8 ~ 79.6 | 2.8 ~ 299.5 | 2.5 ~ 49.5 | 11.4 ~ 229.3 | 3.68 ~ 17.12 | 12.29 ~ 177.17 | 2.5 ~ 299.5 | 300 ~ 2000 | 9.5 ~ 579 | 0.79 (1/32") ~ 660.4 (26") | 3.18 (1/8") ~ 101.6 (4") | 0.5 ~ 20 | 149.3 ~ 199.3 | 24.4 ~ 79.4 | 54.4 | 1.59 (1/16") ~ 76.2 (3") | 11.8 | 33.5 |
| Cross Section Width(mm) | 1.9 ~ 5.7 | 1.9 ~ 8.4 | 1.5 ~ 2 | 3.1 ~ 5.7 | 1.78 ~ 2.62 | 3.53 ~ 5.33 | 1.5 ~ 2 | 3.1 ~ 20 | 4 ~ 10 | 0.79 (1/32") ~ 6.35 (1/4") | 1.59 (1/16") ~ 3.18 (1/8") | 1 | 3.1 | 3.1 | 3.1 | 1.59 (1/16") ~ 3.18 (1/8") | 2.4 | 4 |
| Material | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber | Silicone Rubber |
| Hardness | 50A / 70A | 70A | 50A / 70A | 70A | 70A | - | 70A | 50A / 70A | 70A | 70A | 50A | 70A | 70A | 50A / 70A | - | 70A | - | - |
| Cleaning Method | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
| Environment/Applications | Heat Resistant / Cold Resistant | - | Heat Resistant / Cold Resistant | - | - | Heat Resistant / Pressure Resistant / Cold Resistant / Water Resistant | - | Heat Resistant / Cold Resistant | - | Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | - | - | Heat Resistant / Cold Resistant | Heat Resistant / Cold Resistant | Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant | Heat Resistant / Cold Resistant | Heat Resistant / Cold Resistant |
Loading...
Configure
Filters
-
O-Ring Type
-
Metric / Inch
- metric
- inch
-
Inner Diameter d
- 0.5
- 0.74
- 0.79 (1/32")
- 0.8
- 1
- 1.07
- 1.19 (3/64")
- 1.2
- 1.25
- 1.42
- 1.5
- 1.59 (1/16")
- 1.78
- 1.8
- 1.98 (5/64")
- 2
- 2.2
- 2.24
- 2.38 (3/32")
- 2.4
- 2.5
- 2.57
- 2.6
- 2.7
- 2.8
- 2.9
- 3
- 3.1
- 3.15
- 3.18 (1/8")
- 3.2
- 3.3
- 3.4
- 3.5
- 3.55
- 3.56 (.140")
- 3.6
- 3.68
- 3.7
- 3.75
- 3.8
- 3.97 (5/32")
- 4
- 4.1
- 4.2
- 4.3
- 4.34 (.17")
- 4.4
- 4.47
- 4.5
- 4.6
- 4.69 (0.185")
- 4.75
- 4.76 (3/16")
- 4.8
- 4.87
- 4.9
- 5
- 5.1
- 5.13 (.202")
- 5.28
- 5.3
- 5.4
- 5.5
- 5.56 (7/32")
- 5.6
- 5.7
- 5.75
- 5.8
- 5.94 (.234")
- 6
- 6.02
- 6.07
- 6.07 (0.239")
- 6.1
- 6.3
- 6.35 (1/4")
- 6.4
- 6.5
- 6.6
- 6.7
- 6.73 (.265")
- 6.75
- 6.8
- 6.97
- 7
- 7.1
- 7.2
- 7.3
- 7.4
- 7.5
- 7.59
- 7.6
- 7.65
- 7.65 (0.301")
- 7.8
- 7.94 (5/16")
- 8
- 8.1
- 8.3
- 8.31 (.327")
- 8.4
- 8.5
- 8.6
- 8.73
- 8.75
- 8.8
- 8.9
- 8.92 (0.351")
- 9
- 9.1
- 9.19
- 9.25
- 9.3
- 9.5
- 9.53 (3/8")
- 9.6
- 9.75
- 9.8
- 9.9
- 9.91 (.390")
- 10
- 10.1
- 10.3
- 10.4
- 10.5
- 10.52 (0.414")
- 10.6
- 10.7
- 10.77
- 10.8
- 10.82
- 11
- 11.1
- 11.11 (7/16")
- 11.2
- 11.3
- 11.4
- 11.48 (.452")
- 11.5
- 11.56 (.455")
- 11.6
- 11.8
- 11.89
- 11.89 (0.468")
- 11.91
- 12
- 12.1
- 12.29
- 12.3
- 12.37
- 12.4
- 12.42
- 12.5
- 12.6
- 12.7 (1/2")
- 12.8
- 13
- 13.08 (.515")
- 13.1
- 13.2
- 13.3
- 13.4
- 13.46
- 13.46 (0.53")
- 13.5
- 13.6
- 13.7
- 13.8
- 13.94
- 14
- 14.1
- 14.29 (9/16")
- 14.3
- 14.4
- 14.5
- 14.6
- 14.66 (.577")
- 14.73 (.580")
- 14.8
- 15
- 15.08
- 15.1
- 15.3
- 15.4
- 15.5
- 15.54
- 15.6
- 15.8
- 15.88 (5/8")
- 16
- 16.1
- 16.26 (.640")
- 16.3
- 16.33 (.643")
- 16.36
- 16.36 (.644")
- 16.4
- 16.5
- 16.6
- 16.9
- 17
- 17.1
- 17.12
- 17.17
- 17.3
- 17.4
- 17.46 (11/16")
- 17.5
- 17.6
- 17.7
- 17.8
- 17.83 (.702")
- 17.86
- 17.91 (.705")
- 17.93
- 17.93 (0.706")
- 18
- 18.1
- 18.3
- 18.5
- 18.6
- 18.64
- 18.72
- 18.77
- 19
- 19.05 (3/4")
- 19.1
- 19.15
- 19.18 (0.755")
- 19.3
- 19.4
- 19.43 (.765")
- 19.46 (.766")
- 19.5
- 19.51 (.768")
- 19.7
- 19.8
- 20
- 20.1
- 20.22
- 20.29
- 20.3
- 20.35
- 20.5
- 20.63
- 20.64 (13/16")
- 20.8
- 21
- 21.03 (.828")
- 21.13 (.832")
- 21.2
- 21.3
- 21.5
- 21.7
- 21.8
- 21.82
- 21.89
- 21.9
- 21.92 (0.863")
- 21.95
- 22
- 22.1
- 22.2
- 22.22
- 22.23 (7/8")
- 22.3
- 22.4
- 22.5
- 22.63 (.891")
- 22.73 (.895")
- 23
- 23.3
- 23.39
- 23.47
- 23.47 (0.924")
- 23.5
- 23.52
- 23.6
- 23.7
- 23.81 (15/16")
- 24
- 24.2
- 24.21 (.953")
- 24.31 (.957")
- 24.4
- 24.5
- 24.6
- 24.7
- 24.99
- 25
- 25.04 (0.986")
- 25.1
- 25.12
- 25.2
- 25.3
- 25.4 (1")
- 25.5
- 25.7
- 25.8
- 25.81 (1.016")
- 25.91 (1.020")
- 26
- 26.2
- 26.5
- 26.57
- 26.59 (1.047")
- 26.7
- 26.99 (1-1/16")
- 27
- 27.1
- 27.3
- 27.38 (1.078")
- 27.48 (1.082")
- 27.5
- 27.6
- 27.7
- 27.8
- 28
- 28.17
- 28.3
- 28.5
- 28.58 (1-1/8")
- 28.7
- 28.98 (1.141")
- 29
- 29.1
- 29.2
- 29.3
- 29.4
- 29.5
- 29.6
- 29.7
- 29.74
- 29.74 (1.171")
- 29.87
- 30
- 30.16 (1-3/16")
- 30.2
- 30.3
- 30.5
- 30.56 (1.203")
- 30.7
- 31
- 31.16 (.518")
- 31.2
- 31.34
- 31.42
- 31.47
- 31.5
- 31.6
- 31.7
- 31.75 (1-1/4")
- 32
- 32.1
- 32.16 (1.266")
- 32.2
- 32.5
- 32.7
- 32.92
- 33
- 33.05
- 33.3
- 33.34 (1-5/16")
- 33.5
- 33.7
- 33.88 (1.334")
- 34
- 34.1
- 34.2
- 34.4
- 34.42 (1.355")
- 34.5
- 34.52
- 34.6
- 34.65
- 34.7
- 34.93 (1-3/8")
- 35
- 35.1
- 35.2
- 35.5
- 35.7
- 36
- 36.09
- 36.2
- 36.5
- 36.51 (1-7/16)
- 37
- 37.1
- 37.3
- 37.46
- 37.47 (1.475")
- 37.5
- 37.6
- 37.69
- 37.7
- 37.82
- 38
- 38.1 (1-1/2")
- 38.5
- 38.66 (1.522")
- 38.7
- 39
- 39.2
- 39.4
- 39.45
- 39.5
- 39.6
- 39.69 (1-9/16")
- 39.7
- 40
- 40.64
- 40.7
- 40.87
- 41
- 41.2
- 41.28 (1-5/8")
- 41.5
- 41.6
- 41.7
- 42
- 42.2
- 42.5
- 42.52
- 42.86 (1-11/16")
- 43
- 43.5
- 43.69 (1.72")
- 43.7
- 43.82
- 44
- 44.04
- 44.2
- 44.4
- 44.45
- 44.45 (1-3/4")
- 44.5
- 44.6
- 44.7
- 45
- 45.5
- 45.7
- 45.84
- 46
- 46.04
- 46.2
- 46.58 (1.834")
- 46.99
- 47
- 47.22
- 47.5
- 47.6
- 47.63 (1-7/8")
- 47.7
- 47.96 (1.888")
- 48
- 48.7
- 49
- 49.2
- 49.21
- 49.21 (1-15/16")
- 49.4
- 49.5
- 49.6
- 49.7
- 50
- 50.16
- 50.39
- 50.8 (2")
- 51
- 51.13 (2.013")
- 51.4
- 51.5
- 51.6
- 52
- 52.39 (2-1/16")
- 52.5
- 52.6
- 53
- 53.09 (2.09")
- 53.34
- 53.57
- 53.64
- 53.7
- 53.98 (2-1/8")
- 54
- 54.2
- 54.31 (2.138")
- 54.4
- 54.5
- 54.6
- 55
- 55.5
- 55.56 (2-3/16")
- 55.6
- 56
- 56.52
- 56.74
- 56.82
- 57
- 57.15 (2-1/4")
- 57.2
- 57.4
- 57.5
- 57.6
- 58
- 58.74 (2-5/16")
- 59
- 59.2
- 59.36 (2.337")
- 59.4
- 59.5
- 59.6
- 59.69
- 59.92
- 60
- 60.33 (2-3/8")
- 61
- 61.4
- 61.5
- 61.6
- 61.91 (2-7/16")
- 62
- 62.4
- 62.5
- 62.6
- 62.86
- 63
- 63.09
- 63.4
- 63.5 (2-1/2")
- 64
- 64.4
- 64.5
- 64.6
- 65
- 65.09 (2-9/16")
- 66
- 66.04
- 66.27
- 66.4
- 66.5
- 66.6
- 66.68 (2-5/8")
- 67
- 68
- 68.26 (2-11/16")
- 69
- 69.2
- 69.22
- 69.4
- 69.44
- 69.5
- 69.52
- 69.6
- 69.85 (2-3/4")
- 70
- 70.5
- 70.6
- 71
- 71.4
- 71.44 (2-13/16")
- 72
- 72.39
- 72.62
- 73
- 73.03 (2-7/8")
- 74
- 74.2
- 74.4
- 74.5
- 74.6
- 75
- 75.56
- 75.79
- 75.92
- 76
- 76.2 (3")
- 77
- 77.5
- 78
- 78.74
- 79
- 79.2
- 79.38 (3-1/8")
- 79.4
- 79.5
- 79.6
- 80
- 81
- 82
- 82.14
- 82.22
- 82.5
- 82.55 (3-1/4")
- 83
- 84
- 84.4
- 84.5
- 84.6
- 85
- 85.09
- 85.32
- 85.73 (3-3/8")
- 86
- 87
- 87.5
- 88
- 88.26
- 88.49
- 88.57
- 88.9 (3-1/2")
- 89
- 89.2
- 89.4
- 89.5
- 89.6
- 90
- 91
- 91.44
- 91.67
- 92
- 92.08 (3-5/8")
- 92.5
- 93
- 94
- 94.4
- 94.5
- 94.6
- 94.62
- 94.84
- 94.92
- 95
- 95.25 (3-3/4")
- 96
- 97
- 97.5
- 97.79
- 98
- 98.43 (2-7/8")
- 99
- 99.4
- 99.5
- 99.6
- 100
- 100.96
- 101
- 101.19
- 101.6
- 101.6 (4")
- 102
- 103
- 104
- 104.14
- 104.37
- 104.4
- 104.5
- 104.6
- 104.78 (4-1/8")
- 105
- 106
- 107
- 107.32
- 107.54
- 107.95 (4-1/4")
- 108
- 109
- 109.4
- 109.5
- 109.6
- 110
- 110.49
- 110.72
- 111
- 111.13 (4-3/8")
- 111.5
- 111.6
- 112
- 113
- 113.66
- 113.89
- 114
- 114.3 (4-1/2")
- 114.4
- 114.5
- 114.6
- 115
- 116
- 116.84
- 117
- 117.07
- 117.48 (4-5/8")
- 118
- 119
- 119.4
- 119.5
- 119.6
- 120
- 120.02
- 120.24
- 120.253125 mm
- 120.65 (4-3/4")
- 122
- 123
- 123.19
- 123.42
- 123.83 (4-7/8")
- 124
- 124.4
- 124.5
- 124.6
- 125
- 126
- 126.36
- 127 (5")
- 128
- 129
- 129.4
- 129.5
- 129.54
- 129.6
- 129.77
- 130
- 130.18 (5-1/8")
- 131.5
- 131.6
- 132
- 132.72
- 132.94
- 133
- 133.35 (5-1/4")
- 134
- 134.4
- 134.5
- 134.6
- 135
- 135.89
- 136
- 136.53 (5-3/8")
- 137
- 138
- 139
- 139.06
- 139.4
- 139.5
- 139.6
- 139.7 (5-1/2")
- 140
- 142
- 142.24
- 142.88 (5-5/8")
- 143
- 143.5
- 144
- 144.4
- 144.5
- 144.6
- 145
- 145.29
- 145.42
- 146
- 146.05 (5-3/4")
- 147
- 148
- 148.5
- 148.59
- 149
- 149.23 (5-7/8")
- 149.3
- 149.5
- 149.6
- 150
- 151.76
- 152
- 152.07
- 152.4 (6")
- 153
- 154.3
- 154.5
- 155
- 156
- 158
- 158.12
- 158.75 (6-1/4")
- 159.3
- 159.5
- 160
- 162
- 163
- 164
- 164.3
- 164.46
- 164.5
- 165
- 165.1 (6.5")
- 167
- 168
- 169.3
- 169.5
- 170
- 170.82
- 171.45 (6-3/4")
- 172
- 173
- 174
- 174.2
- 174.3
- 174.5
- 175
- 177
- 177.16
- 177.17
- 177.39
- 177.8 (7")
- 178
- 179
- 179.3
- 179.5
- 180
- 182
- 183.52
- 183.74
- 184.15 (7-1/4")
- 184.3
- 184.5
- 185
- 188
- 189
- 189.3
- 189.5
- 189.86
- 190
- 190.17
- 190.5 (7-1/2")
- 192
- 193
- 194
- 194.3
- 194.5
- 195
- 196.85 (7-3/4")
- 198
- 199.3
- 199.5
- 200
- 202.56
- 203
- 203.2 (8")
- 204.3
- 204.5
- 205
- 206
- 208
- 208.5
- 209
- 209.3
- 209.5
- 209.55 (8-1/4")
- 210
- 212
- 213
- 214
- 214.3
- 214.5
- 215
- 215.26
- 215.9 (8-1/2")
- 218
- 219.3
- 219.5
- 220
- 222.25 (8-3/4")
- 222.5
- 224
- 224.3
- 224.5
- 225
- 227.96
- 228
- 228.19
- 228.6 (9")
- 229.3
- 229.5
- 230
- 232
- 234.3
- 234.5
- 234.95 (9-1/4")
- 235
- 236
- 237.5
- 239.3
- 239.5
- 240
- 240.66
- 241.3 (9-1/2")
- 242
- 243
- 244.3
- 244.5
- 245
- 247.65 (9-3/4")
- 249.3
- 249.5
- 250
- 253.36
- 254 (10")
- 254.3
- 254.5
- 255
- 257.5
- 258
- 259.3
- 259.5
- 260
- 262.5
- 264.3
- 264.5
- 265
- 266
- 266.06
- 266.7 (10-1/2")
- 269.3
- 269.5
- 270
- 272
- 274.3
- 274.5
- 275
- 278.76
- 279.3
- 279.4 (11")
- 279.5
- 280
- 284.3
- 284.5
- 285
- 289.3
- 289.5
- 290
- 291.46
- 292
- 292.1 (11-1/2")
- 294.3
- 294.5
- 296
- 299.3
- 299.5
- 300
- 304.16
- 304.5
- 304.8 (12")
- 305
- 307
- 309.3
- 309.5
- 310
- 314.3
- 314.5
- 315
- 317
- 317.5 (12-1/2")
- 319.3
- 319.5
- 320
- 321.5
- 324.3
- 324.5
- 325
- 329.3
- 329.5
- 329.56
- 329.79
- 330
- 330.2 (13")
- 334.5
- 335
- 339.3
- 339.5
- 340
- 342.26
- 342.9 (13-1/2")
- 345
- 349.5
- 350
- 354.5
- 354.96
- 355
- 355.6 (14")
- 359.5
- 360
- 364.5
- 365
- 367.66
- 368.3 (14-1/2")
- 369.5
- 374.3
- 374.5
- 375
- 376
- 379.3
- 380
- 380.36
- 381 (15")
- 384.3
- 384.5
- 387
- 389.3
- 393.06
- 393.7 (15-1/2")
- 399.5
- 400
- 405.26
- 406.4 (16")
- 409.3
- 411
- 412
- 419.1 (16-1/2")
- 425
- 425.5
- 431.8 (17")
- 437
- 444.5 (17-1/2")
- 449.3
- 457.2 (18")
- 459.3
- 462
- 469.9 (18-1/2")
- 475
- 482.6 (19")
- 487
- 495.3 (19-1/2")
- 504.5
- 508 (20")
- 524.5
- 529.5
- 533.4 (21")
- 544
- 545
- 558.8 (22")
- 560
- 579
- 580
- 584.2 (23")
- 600
- 609.6 (24")
- 615
- 630
- 633.5
- 635 (25")
- 660.4 (26")
- 670
- 683
- 732.5
- 782
- 836.5
- 940.5
[300-2000/1]
-
Cross Section Width(mm)
- 0.79 (1/32")
- 1
- 1.02
- 1.19 (3/64")
- 1.2
- 1.27
- 1.3
- 1.35 (.053")
- 1.42 (0.056")
- 1.5
- 1.52
- 1.59 (1/16")
- 1.6
- 1.63
- 1.63 (0.064")
- 1.7
- 1.78
- 1.8
- 1.83 (0.072")
- 1.9
- 1.98
- 1.98 (0.078")
- 2
- 2.08
- 2.08 (0.082")
- 2.18 (.086")
- 2.21
- 2.21 (0.087")
- 2.25
- 2.38 (3/32")
- 2.4
- 2.46
- 2.46 (0.097")
- 2.5
- 2.62
- 2.65
- 2.7
- 2.95 (0.116")
- 3
- 3.02 (.119")
- 3.1
- 3.18 (1/8")
- 3.3
- 3.5
- 3.53
- 3.55
- 3.6
- 3.97 (5/32")
- 4
- 4.5
- 4.65 (.183")
- 4.76 (3/16")
- 5
- 5.3
- 5.33
- 5.7
- 6
- 6.35 (1/4")
- 6.98
- 7
- 7.5
- 7.94 (5/16")
- 8
- 8.4
- 9
- 9.53 (3/8")
- 10
- 11
- 11.11 (7/16")
- 12
- 12.7 (1/2")
- 13
- 15
- 15.88 (5/8")
- 16
- 18
- 19.05 (3/4")
- 20
-
Material
- Nitrile Rubber
- Ethylene Propylene Rubber
- Silicone Rubber
- Hydrogenated Nitrile Rubber
- Fluororubber
- Perfluoroelastomer
- Fluoro-Silicone Rubber
- Fluororesin
-
Hardness
- 50A
- 55D
- 60A
- 70A
- 74A
- 75A
- 90A
-
Cleaning Method
- Degreasing
- Precision Cleaning
-
Environment/Applications
- Mineral Oil Resistant
- Gasoline Resistant
- Animal/Vegetable Oil Resistant
- Heat Resistant
- Coolant Resistant
- Abrasion Resistant
- Pressure Resistant
- Chemical Resistant
- Weather Resistant
- Cold Resistant
- Water Resistant
- Hot Water Resistant
Brand
-
- Musashi Oil Seal (7)
- USA Industrials (3)
- Sunco (2)
- MORISEI KAKO (1)
- Masuoka (1)
- CKD (0)
- Akitsu Industry (0)
- NOK (0)
CAD
-
- 2D
- 3D