O-Rings(Material:Hydrogenated Nitrile Rubber)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

2 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
Days to Ship
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - Oil-Resistant, Hard HNBR

      O-Rings - Oil-Resistant, HNBR AC

      Brand

      USA Industrials

      USA Industrials

      Product Series

      O-Rings - Oil-Resistant, Hard HNBR【1-25 Pieces Per Package】

      O-Rings - Oil-Resistant, HNBR AC【10-25 Pieces Per Package】

      Days to Ship 32 Days 32 Days
      O-Ring Type--
      Inner Diameter d2.38 (3/32") ~ 171.45 (6-3/4")4.76 (3/16") ~ 25.4 (1")
      Cross Section Width(mm)1.59 (1/16") ~ 4.76 (3/16")1.5 ~ 3.18 (1/8")
      MaterialHydrogenated Nitrile RubberHydrogenated Nitrile Rubber
      Hardness90A70A
      Cleaning Method--
      Environment/ApplicationsMineral Oil Resistant / Chemical Resistant / Water ResistantMineral Oil Resistant / Chemical Resistant / Water Resistant

      Loading...

      1. 1

      Application example related to this category

      Related Categories to O-Rings