O-Rings(Material:Fluororubber)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

27 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      O-Ring for Motion and Retaining - P Series

        O-Rings - for Special Sizing, S Series

          G-Type O-Ring

          • New Products

          O-Rings - Chemical-Resistant, Brown Viton

            O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

            • New Products

            O-Rings - Chemical-Resistant, Viton

              Hydraulic O-Ring for Aircraft

                O-Rings - for Vacuum Applications, V Series and AS Series

                  Retaining O-Ring - SO Series

                    O-Rings - for Larger Diameter Applications

                      O-Ring V Vacuum Flanges

                      • New Products

                      O-Rings - Chemical-Resistant, Soft FDA Viton

                        O-Ring Stainless Steel Standard

                          O-Ring - GS - for Retention

                          • New Products

                          O-Rings - Chemical-Resistant, X-Profile, Viton

                            O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series

                            • Lead Time Reduction

                            O-Rings - for Static Applications, G Series

                              O-Ring Gasket for O-Ring AN-6230 Aircraft Hydraulic

                              • New Products

                              O-Rings - Chemical-Resistant, Square-Profile, Viton

                              • New Products

                              O-Rings - Chemical-Resistant, Hard Viton

                                O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant

                                • New Products

                                O-Rings - Chemical-Resistant, Cleanroom, Viton

                                  O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant

                                  • New Products
                                  • Precision Cleaning
                                  • Degreasing

                                  [Clean & Pack] O-Rings - for Dynamic Applications, P Series

                                    O-Ring KS for Exercise, Cylindrical Face Mounting

                                      O-Ring JIS B 2401 G Retention

                                      Brand

                                      MISUMI

                                      Musashi Oil Seal

                                      MISUMI

                                      Musashi Oil Seal

                                      USA Industrials

                                      Musashi Oil Seal

                                      USA Industrials

                                      MORISEI KAKO

                                      MISUMI

                                      Musashi Oil Seal

                                      MISUMI

                                      Musashi Oil Seal

                                      USA Industrials

                                      Musashi Oil Seal

                                      Musashi Oil Seal

                                      USA Industrials

                                      MISUMI

                                      MISUMI

                                      Musashi Oil Seal

                                      USA Industrials

                                      USA Industrials

                                      Sunco

                                      USA Industrials

                                      Sunco

                                      MISUMI

                                      Musashi Oil Seal

                                      Masuoka

                                      Product Series

                                      O-Rings - for Dynamic Applications, P Series

                                      O-Ring for Motion and Retaining - P Series

                                      O-Rings - for Special Sizing, S Series

                                      G-Type O-Ring

                                      O-Rings - Chemical-Resistant, Brown Viton【1-100 Pieces Per Package】

                                      O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

                                      O-Rings - Chemical-Resistant, Viton【1-50 Pieces Per Package】

                                      Hydraulic O-Ring for Aircraft

                                      O-Rings - for Vacuum Applications, V Series and AS Series

                                      Retaining O-Ring - SO Series

                                      O-Rings - for Larger Diameter Applications

                                      O-Ring V Vacuum Flanges

                                      O-Rings - Chemical-Resistant, Soft FDA Viton【1-25 Pieces Per Package】

                                      O-Ring Stainless Steel Standard

                                      O-Ring - GS - for Retention

                                      O-Rings - Chemical-Resistant, X-Profile, Viton【1-50 Pieces Per Package】

                                      O-Rings - for Dynamic Applications, Thermal or Chemical Resistance, P Series

                                      O-Rings - for Static Applications, G Series

                                      O-Ring Gasket for O-Ring AN-6230 Aircraft Hydraulic

                                      O-Rings - Chemical-Resistant, Square-Profile, Viton【1-50 Pieces Per Package】

                                      O-Rings - Chemical-Resistant, Hard Viton【2-100 Pieces Per Package】

                                      O-Rings - for Cylindrical and Flat Surface Fixing, JIS B 2401 G Compliant【1-50 Pieces Per Package】

                                      O-Rings - Chemical-Resistant, Cleanroom, Viton【25 Pieces Per Package】

                                      O-Rings - for Motion, Cylindrical and Flat Surface Fixing, JIS B 2401 P Compliant【1-100 Pieces Per Package】

                                      [Clean & Pack] O-Rings - for Dynamic Applications, P Series

                                      O-Ring KS for Exercise, Cylindrical Face Mounting

                                      O-Ring JIS B 2401 G Retention

                                      CAD
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      • 2D / 3D
                                      Days to Ship Same Day

                                      Stock Items Included

                                      4 Days

                                      Stock Items Included

                                      Same Day

                                      Stock Items Included

                                      Same Day

                                      Stock Items Included

                                      9 Days 9 Days 9 Days 4 Days

                                      Stock Items Included

                                      Same Day

                                      Stock Items Included

                                      4 Days

                                      Stock Items Included

                                      10 Days 4 Days 9 Days 4 Days

                                      Stock Items Included

                                      4 Days 9 Days 4 Days Same Day

                                      Stock Items Included

                                      8 Days 9 Days 9 Days 5 Days 9 Days 5 Days 5 Days 27 Days 4 Days
                                      Specifications
                                      • Rapid Design
                                        • Rapid Design
                                                  • Rapid Design
                                                    • Rapid Design
                                                              • Rapid Design
                                                              • Rapid Design
                                                                                O-Ring TypeP / Back-Up RingPSG-Other-ASV / ASOtherConfigurableV-SSG-PGOther--G-PPOtherG
                                                                                Inner Diameter d2.8 ~ 79.61.8 ~ 374.52.5 ~ 49.514.4 ~ 459.30.79 (1/32") ~ 355.6 (14")3.68 ~ 78.740.79 (1/32") ~ 330.2 (13")0.74 ~ 88.570.74 ~ 1732.5 ~ 179.5160 ~ 20009.5 ~ 7820.79 (1/32") ~ 215.9 (8-1/2")0.8 ~ 20149.3 ~ 374.33.18 (1/8") ~ 177.8 (7")2.8 ~ 29.724.4 ~ 169.356.74 ~ 228.193.18 (1/8") ~ 69.85 (2-3/4")1.59 (1/16") ~ 152.4 (6")44.4 ~ 199.33.18 (1/8") ~ 22.23 (7/8")3.8 ~ 94.615 ~ 5017.7144.4
                                                                                Cross Section Width(mm)1.9 ~ 5.71.9 ~ 8.41.5 ~ 23.1 ~ 5.7-1.78 ~ 5.33-1.02 ~ 3.531.02 ~ 41.5 ~ 23.1 ~ 204 ~ 10-13.1-1.9 ~ 3.53.1 ~ 5.73.53--3.1 ~ 5.7-1.9 ~ 5.72 ~ 32.253.1
                                                                                MaterialFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubberFluororubber
                                                                                Hardness70A / 90A70A70A / 90A70A75A70A75A-70A70A50A / 70A70A60A70A70A75A74A / 75A70A70A75A90A-75A--70A-
                                                                                Cleaning Method------------------------Degreasing / Precision Cleaning--
                                                                                Environment/ApplicationsMineral Oil Resistant / Heat Resistant / Chemical Resistant-Mineral Oil Resistant / Heat Resistant / Chemical Resistant-Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant-Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Heat Resistant / Pressure Resistant / Water ResistantHeat Resistant-Heat Resistant-Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant--Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantHeat Resistant / Chemical ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant-Mineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Heat Resistant / Chemical ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Gasoline Resistant / Animal/Vegetable Oil Resistant / Heat Resistant / Chemical Resistant--Heat Resistant

                                                                                Loading...

                                                                                1. 1

                                                                                Application example related to this category

                                                                                Related Categories to O-Rings