O-Rings(Material:Fluoro-Silicone Rubber)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Brand
Product Series
Days to Ship
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - Temperature & Chemical Resistant, Fluorosilicone

    Brand

    USA Industrials

    Product Series

    O-Rings - Temperature & Chemical Resistant, Fluorosilicone【5 Pieces Per Package】

    Days to Ship 32 Days
    O-Ring Type-
    Inner Diameter d1.59 (1/16") ~ 69.85 (2-3/4")
    Cross Section Width(mm)1.59 (1/16") ~ 3.18 (1/8")
    MaterialFluoro-Silicone Rubber
    Hardness70A
    Cleaning Method-
    Environment/ApplicationsMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant

    Loading...

    1. 1

    Application example related to this category

    Related Categories to O-Rings