O-Rings(Material:Fluororesin)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

1 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 1 Day or Less
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
Brand
Product Series
Days to Ship
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Ring BR Backup Ring Polytetrafluoro Ethylene Plastic JIS-B-2407

    Brand

    Musashi Oil Seal

    Product Series

    O-Ring BR Backup Ring Polytetrafluoro Ethylene Plastic JIS-B-2407

    Days to Ship 4 Days
    O-Ring TypeBack-Up Ring
    Inner Diameter d3 ~ 290
    Cross Section Width(mm)1.5 ~ 7.5
    MaterialFluororesin
    Hardness-
    Cleaning Method-
    Environment/Applications-

    Loading...

    1. 1

    Application example related to this category

    Related Categories to O-Rings