O-Rings(Hardness:50A)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

6 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      O-Rings - for Special Sizing, S Series

        O-Rings - for Larger Diameter Applications

          O-Rings - High Temperature, Soft Silicone

            O-Rings - Oil-Resistant, Soft Buna-N

            • Lead Time Reduction

            O-Rings - for Static Applications, G Series

            Brand

            MISUMI

            MISUMI

            MISUMI

            USA Industrials

            USA Industrials

            MISUMI

            Product Series

            O-Rings - for Dynamic Applications, P Series

            O-Rings - for Special Sizing, S Series

            O-Rings - for Larger Diameter Applications

            O-Rings - High Temperature, Soft Silicone【5-25 Pieces Per Package】

            O-Rings - Oil-Resistant, Soft Buna-N【5-25 Pieces Per Package】

            O-Rings - for Static Applications, G Series

            CAD
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            • 2D / 3D
            Days to Ship Same Day

            Stock Items Included

            Same Day

            Stock Items Included

            10 Days 32 Days 32 Days Same Day

            Stock Items Included

            Specifications
            • Rapid Design
            • Rapid Design
            • Rapid Design
                • Rapid Design
                O-Ring TypePSConfigurable--G
                Inner Diameter d2.8 ~ 79.62.5 ~ 49.5160 ~ 20003.18 (1/8") ~ 101.6 (4")1.98 (5/64") ~ 114.3 (4-1/2")24.4 ~ 79.4
                Cross Section Width(mm)1.9 ~ 5.71.5 ~ 23.1 ~ 201.59 (1/16") ~ 3.18 (1/8")1.59 (1/16") ~ 4.76 (3/16")3.1
                MaterialSilicone RubberSilicone RubberSilicone Rubber / FluororubberSilicone RubberNitrile RubberSilicone Rubber
                Hardness50A50A50A50A50A50A
                Cleaning Method------
                Environment/ApplicationsHeat Resistant / Cold ResistantHeat Resistant / Cold ResistantHeat Resistant / Cold ResistantHeat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Water ResistantHeat Resistant / Cold Resistant

                Loading...

                1. 1

                Application example related to this category

                Related Categories to O-Rings