O-Rings(Hardness:70A)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

29 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      O-Ring for Motion and Retaining - P Series

        O-Rings - Oil Resistant, Buna-N

          O-Rings - for Special Sizing, S Series

            G-Type O-Ring

              O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

                O-Rings - for Vacuum Applications, V Series and AS Series

                  Retaining O-Ring - SO Series

                    O-Rings - Oil-Resistant, X-Profile, Buna-N

                      O-Rings - for Larger Diameter Applications

                        O-Ring V Vacuum Flanges

                          O-Rings - High Temperature, Silicone

                            O-Ring Stainless Steel Standard

                              O-Ring - GS - for Retention

                              • Lead Time Reduction

                              O-Rings - for Static Applications, G Series

                                O-Ring Gasket for O-Ring AN-6230 Aircraft Hydraulic

                                  O-Rings - Abrasion-Resistant, Polyurethane

                                    O-Rings - Oil-Resistant, Square Profile, Buna-N

                                      O-Rings - Temperature & Chemical Resistant, Fluorosilicone

                                        O-Rings - Weather-Resistant, FDA & NSF EPDM

                                          Cord Stock - Square Profile, Silicone

                                            O-Rings - High Temperature, Conductive Silicone

                                              O-Rings - Oil-Resistant, HNBR AC

                                                O-Rings - Oil-Resistant, Internally Lubricated, Buna-N

                                                  O-Rings - Water & Steam Resistant, EPDM, ZUSAE Series

                                                    O-Ring JASO F404 3000s for Motion/Fixing

                                                      O-Rings - Water-Resistant, AC PTFE-Coated Neoprene

                                                        O-Ring KS for Exercise, Cylindrical Face Mounting

                                                          O-Ring Set OR8001 Portable Set

                                                          Brand

                                                          MISUMI

                                                          Musashi Oil Seal

                                                          USA Industrials

                                                          MISUMI

                                                          Musashi Oil Seal

                                                          Musashi Oil Seal

                                                          MISUMI

                                                          Musashi Oil Seal

                                                          USA Industrials

                                                          MISUMI

                                                          Musashi Oil Seal

                                                          USA Industrials

                                                          Musashi Oil Seal

                                                          Musashi Oil Seal

                                                          MISUMI

                                                          Musashi Oil Seal

                                                          USA Industrials

                                                          USA Industrials

                                                          USA Industrials

                                                          USA Industrials

                                                          USA Industrials

                                                          USA Industrials

                                                          USA Industrials

                                                          USA Industrials

                                                          USA Industrials

                                                          Musashi Oil Seal

                                                          USA Industrials

                                                          Musashi Oil Seal

                                                          Musashi Oil Seal

                                                          Product Series

                                                          O-Rings - for Dynamic Applications, P Series

                                                          O-Ring for Motion and Retaining - P Series

                                                          O-Rings - Oil Resistant, Buna-N【1-100 Pieces Per Package】

                                                          O-Rings - for Special Sizing, S Series

                                                          G-Type O-Ring

                                                          O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

                                                          O-Rings - for Vacuum Applications, V Series and AS Series

                                                          Retaining O-Ring - SO Series

                                                          O-Rings - Oil-Resistant, X-Profile, Buna-N【1-100 Pieces Per Package】

                                                          O-Rings - for Larger Diameter Applications

                                                          O-Ring V Vacuum Flanges

                                                          O-Rings - High Temperature, Silicone【1-50 Pieces Per Package】

                                                          O-Ring Stainless Steel Standard

                                                          O-Ring - GS - for Retention

                                                          O-Rings - for Static Applications, G Series

                                                          O-Ring Gasket for O-Ring AN-6230 Aircraft Hydraulic

                                                          O-Rings - Abrasion-Resistant, Polyurethane【1-25 Pieces Per Package】

                                                          O-Rings - Oil-Resistant, Square Profile, Buna-N【5-100 Pieces Per Package】

                                                          O-Rings - Temperature & Chemical Resistant, Fluorosilicone【5 Pieces Per Package】

                                                          O-Rings - Weather-Resistant, FDA & NSF EPDM【10-25 Pieces Per Package】

                                                          Cord Stock - Square Profile, Silicone

                                                          O-Rings - High Temperature, Conductive Silicone【5 Pieces Per Package】

                                                          O-Rings - Oil-Resistant, HNBR AC【10-25 Pieces Per Package】

                                                          O-Rings - Oil-Resistant, Internally Lubricated, Buna-N【5-25 Pieces Per Package】

                                                          O-Rings - Water & Steam Resistant, EPDM, ZUSAE Series【1-100 Pieces Per Package】

                                                          O-Ring JASO F404 3000s for Motion/Fixing

                                                          O-Rings - Water-Resistant, AC PTFE-Coated Neoprene【10 Pieces Per Package】

                                                          O-Ring KS for Exercise, Cylindrical Face Mounting

                                                          O-Ring Set OR8001 Portable Set

                                                          CAD
                                                          • 2D / 3D
                                                          • 2D / 3D
                                                          • 2D / 3D
                                                          • 2D / 3D
                                                          • 2D / 3D
                                                          Days to Ship Same Day

                                                          Stock Items Included

                                                          Same Day

                                                          Stock Items Included

                                                          32 Days Same Day

                                                          Stock Items Included

                                                          Same Day

                                                          Stock Items Included

                                                          8 Days Same Day

                                                          Stock Items Included

                                                          Same Day

                                                          Stock Items Included

                                                          32 Days 10 Days 4 Days 32 Days Same Day

                                                          Stock Items Included

                                                          4 Days Same Day

                                                          Stock Items Included

                                                          8 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 32 Days 7 Days 32 Days 4 Days 4 Days
                                                          Specifications
                                                          • Rapid Design
                                                              • Rapid Design
                                                                  • Rapid Design
                                                                      • Rapid Design
                                                                              • Rapid Design
                                                                                                          O-Ring TypePP-SGOtherV / ASOther-ConfigurableV-SSGGOther----Other----JASO-OtherP
                                                                                                          Inner Diameter d2.8 ~ 79.61.8 ~ 529.50.79 (1/32") ~ 6702.5 ~ 49.52.4 ~ 459.32.9 ~ 393.060.74 ~ 1732.5 ~ 299.51.98 (5/64") ~ 69.85 (2-3/4")160 ~ 20009.5 ~ 940.50.79 (1/32") ~ 660.4 (26")0.5 ~ 20149.3 ~ 389.324.4 ~ 169.340.87 ~ 228.192.38 (3/32") ~ 146.05 (5-3/4")3.18 (1/8") ~ 114.3 (4-1/2")1.59 (1/16") ~ 69.85 (2-3/4")6.35 (1/4") ~ 36.51 (1-7/16)-1.59 (1/16") ~ 76.2 (3")4.76 (3/16") ~ 25.4 (1")3.18 (1/8") ~ 76.2 (3")0.79 (1/32") ~ 406.4 (16")84.6 ~ 124.64.76 (3/16") ~ 17.46 (11/16")4.75 ~ 49.6-
                                                                                                          Cross Section Width(mm)1.9 ~ 5.71.9 ~ 8.40.79 (1/32") ~ 8.41.5 ~ 23.1 ~ 5.71.78 ~ 6.981.02 ~ 41.5 ~ 21.5 ~ 4.76 (3/16")3.1 ~ 204 ~ 100.79 (1/32") ~ 6.35 (1/4")13.13.1 ~ 5.73.531.59 (1/16") ~ 3.18 (1/8")1.59 (1/16") ~ 4.76 (3/16")1.59 (1/16") ~ 3.18 (1/8")1.59 (1/16") ~ 3.18 (1/8")2.38 (3/32") ~ 19.05 (3/4")1.59 (1/16") ~ 3.18 (1/8")1.5 ~ 3.18 (1/8")1.59 (1/16") ~ 3.18 (1/8")0.79 (1/32") ~ 4.76 (3/16")3.1 ~ 3.51.59 (1/16") ~ 2.38 (3/32")1.7 ~ 3.3-
                                                                                                          MaterialNitrile Rubber / Ethylene Propylene Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberNitrile RubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberNitrile RubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberSilicone RubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / Silicone Rubber / FluororubberNitrile Rubber / Fluororubber-Nitrile RubberFluoro-Silicone RubberEthylene Propylene Rubber-Silicone RubberHydrogenated Nitrile RubberNitrile RubberEthylene Propylene RubberNitrile Rubber-Nitrile Rubber / FluororubberNitrile Rubber
                                                                                                          Hardness70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A70A
                                                                                                          Cleaning Method-----------------------------
                                                                                                          Environment/ApplicationsMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Chemical Resistant / Weather Resistant / Cold Resistant-Mineral Oil Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Chemical Resistant / Cold Resistant--Mineral Oil Resistant / Heat Resistant-Mineral Oil Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Cold Resistant-Heat Resistant / Chemical Resistant / Weather Resistant / Water Resistant--Mineral Oil Resistant / Heat Resistant / Abrasion Resistant / Chemical Resistant / Cold Resistant-Mineral Oil Resistant / Weather ResistantMineral Oil Resistant / Water ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantChemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Animal/Vegetable Oil Resistant / Chemical Resistant / Water ResistantHeat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Chemical Resistant / Water ResistantMineral Oil Resistant / Water ResistantChemical Resistant / Weather Resistant / Water Resistant-Mineral Oil Resistant / Chemical Resistant / Weather Resistant / Water Resistant--

                                                                                                          Loading...

                                                                                                          1. 1

                                                                                                          Application example related to this category

                                                                                                          Related Categories to O-Rings