O-Rings(Hardness:90A)

O-Rings are circular seals made from various materials, commonly used in mechanical systems to prevent the leakage of fluids and gases. They fit into a groove and create a seal when compressed between two surfaces, ensuring a tight fit. O-Rings are essential components in hydraulic and pneumatic applications, as well as in automotive and industrial machinery, contributing to the efficiency and reliability of these systems.

14 items

Hide Filters  XFilter Results

Activating the following links will update the content below

  1. 1
Days to Ship
  • All
  • Same Day
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
Filter By:
Brand
Product Series
CAD
Days to Ship
Specifications
O-Ring Type
Inner Diameter d
Cross Section Width(mm)
Material
Hardness
Cleaning Method
Environment/Applications

    O-Rings - for Dynamic Applications, P Series

      O-Ring for Motion and Retaining - P Series

        O-Rings - for Special Sizing, S Series

          G-Type O-Ring

            O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

              Retaining O-Ring - SO Series

                O-Rings - for Larger Diameter Applications

                  O-Ring V Vacuum Flanges

                    O-Ring - GS - for Retention

                    • Lead Time Reduction

                    O-Rings - for Static Applications, G Series

                      O-Rings - Chemical-Resistant, Hard Viton

                        O-Rings - Oil-Resistant, Hard Buna-N

                          O-Rings - Oil-Resistant, Hard HNBR

                            O-Ring KS for Exercise, Cylindrical Face Mounting

                            Brand

                            MISUMI

                            Musashi Oil Seal

                            MISUMI

                            Musashi Oil Seal

                            Musashi Oil Seal

                            Musashi Oil Seal

                            MISUMI

                            Musashi Oil Seal

                            Musashi Oil Seal

                            MISUMI

                            USA Industrials

                            USA Industrials

                            USA Industrials

                            Musashi Oil Seal

                            Product Series

                            O-Rings - for Dynamic Applications, P Series

                            O-Ring for Motion and Retaining - P Series

                            O-Rings - for Special Sizing, S Series

                            G-Type O-Ring

                            O-Ring AN-6227 Aircraft O-Ring Packing Hydraulic

                            Retaining O-Ring - SO Series

                            O-Rings - for Larger Diameter Applications

                            O-Ring V Vacuum Flanges

                            O-Ring - GS - for Retention

                            O-Rings - for Static Applications, G Series

                            O-Rings - Chemical-Resistant, Hard Viton【2-100 Pieces Per Package】

                            O-Rings - Oil-Resistant, Hard Buna-N【25-100 Pieces Per Package】

                            O-Rings - Oil-Resistant, Hard HNBR【1-25 Pieces Per Package】

                            O-Ring KS for Exercise, Cylindrical Face Mounting

                            CAD
                            • 2D / 3D
                            • 2D / 3D
                            • 2D / 3D
                            • 2D / 3D
                            Days to Ship Same Day

                            Stock Items Included

                            4 Days

                            Stock Items Included

                            4 Days

                            Stock Items Included

                            4 Days

                            Stock Items Included

                            9 Days 16 Days

                            Stock Items Included

                            10 Days 9 Days 16 Days Same Day

                            Stock Items Included

                            32 Days 32 Days 32 Days 53 Days
                            Specifications
                            • Rapid Design
                              • Rapid Design
                                    • Rapid Design
                                        • Rapid Design
                                                O-Ring TypePPSGOtherOtherConfigurableVGG---Other
                                                Inner Diameter d2.8 ~ 79.62.8 ~ 259.52.5 ~ 49.524.4 ~ 209.32.9 ~ 354.96189.5160 ~ 20009.5 ~ 272169.3 ~ 244.324.4 ~ 79.41.59 (1/16") ~ 152.4 (6")1.98 (5/64") ~ 114.3 (4-1/2")2.38 (3/32") ~ 171.45 (6-3/4")6.75
                                                Cross Section Width(mm)1.9 ~ 5.71.9 ~ 8.41.5 ~ 23.1 ~ 5.71.78 ~ 6.9823.1 ~ 204 ~ 63.13.11.59 (1/16") ~ 4.76 (3/16")1.42 (0.056") ~ 4.76 (3/16")1.59 (1/16") ~ 4.76 (3/16")1.7
                                                MaterialNitrile Rubber / FluororubberNitrile RubberNitrile Rubber / FluororubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberNitrile RubberFluororubberNitrile RubberHydrogenated Nitrile RubberNitrile Rubber
                                                Hardness90A90A90A90A90A90A90A90A90A90A90A90A90A90A
                                                Cleaning Method--------------
                                                Environment/ApplicationsMineral Oil Resistant / Heat Resistant / Abrasion Resistant / Chemical Resistant-Mineral Oil Resistant / Heat Resistant / Abrasion Resistant / Chemical Resistant---Mineral Oil Resistant--Mineral Oil Resistant / Heat Resistant / Abrasion Resistant / Pressure ResistantMineral Oil Resistant / Heat Resistant / Chemical Resistant / Weather Resistant / Water ResistantMineral Oil Resistant / Water ResistantMineral Oil Resistant / Chemical Resistant / Water Resistant-

                                                Loading...

                                                1. 1

                                                Application example related to this category

                                                Related Categories to O-Rings