Contact Information
Tel: (847) 843-9105 Ext. 403
Email: stages@misumiusa.com
Discover the Best Stage for Your Application
Choose from a Variety of Options for Your Design
MISUMI Manual Stage Lineup
|
||||||
High Precision |
![]() XPG Light Weight |
![]() XSG Linear Ball |
![]() XSGNT Opposed Clamp |
![]() ZPG Light Weight |
||
Low Profile |
![]() XSLC Feed Screw |
![]() XSGL/XSBGL Long Stroke |
![]() XDTSC Low Cost |
![]() ZSLC Feed Screw |
||
Long Stroke |
![]() XLSL Feed Screw |
![]() XLARGE High Load Cap |
![]() XLSG High Load Cap |
![]() ZLSL Feed Screw |
![]() ZLWG Multi Stage Option |
|
Economical |
![]() XEG Feed Screw |
![]() XEEG Hex Key Adjust |
![]() XDTLS Long Stroke |
![]() XLBS Linear Ball |
![]() ZLBS Linear Ball |
|
| |
||||||
|
||||||
High Precision |
![]() ZLTG Low Profile |
![]() ZHRD Helicoil Screw |
![]() ZLPG Cross Roller |
|||
Long Stroke |
![]() ZLJG Light Weight |
|||||
Economical |
![]() ZLFG Rack & Pinion |
![]() ZLLB Linear Ball |
||||
| |
||||||
|
||||||
High Precision |
![]() GPG Cross Roller |
![]() GPWG 2-Axis |
||||
Economical |
![]() GFG Low Cost |
![]() GFWG 2-Axis |
![]() DSGFWG Combinations |
|||
| |
||||||
|
||||||
High Precision |
![]() RPGT Thru Hole |
![]() RPGE Small Diameter |
![]() RPGS High Rigidity |
|||
Economical |
![]() RTSS40 Square Table |
![]() REG Angle Adjustment |
![]() RPG Micro-adjust |
|||
Manual Stage Application Example
CCD Camera Alignment

Fiber Sensor Alignment

Sample Inspection & Analysis Jig

Fine Adjustment of Dial Gauge

Sample Inspection Jig

Sample Inspection Jig

Laser Head Positioning

Optical Axis Alignment

Device Bonding

Sample Height Adjustment

Sensor Adjustment

Dispensing Machine

Manual Stage Selection Guide
Types of Motion
Linear Stage
A device to provide linear motion with high accuracy.

View Product

| Part Number | XSG40 |
| Table Size | 40×40 mm |
| Load Capacity | 1.0 kgf [9.8 N] |
| Guide | Linear Ball Guide |
Goniometer Stage
A device used to rotate an object precisely within a small angular range about a fixed point above the mounting surface of the stage. Dovetail and cross roller stages are available.


View Product


| Part Number | GFG25-35 |
| Table Size | 25X25 mm |
| Center of Rotation | 35 mm |
| Travel Size | ±10° |
| Vernier Minimum Readable Scale | Vernier Scale 0.1° |
| Guide | Dovetail |
| Load Capacity | 2.0 kgf [19.6 N] |
Rotary Stage
A device used to rotate an object to a precise angular position. Thru hole type rotary stages are available for applications like wiring and laser transmission

View Product

| Part Number | RPGE25 |
| Table Size | 40×40 mm |
| Travel Length | 360° |
| Travel Length | Fine: ± 3° |
| Vernier Minimum Readable Scale | Vernier Scale 0.5° |
| Load Capacity | 1.0kgf [9.8N] |
| Parallelism | 50 µm |
Guide and Feeding Mechanism
Linear Motion

Dovetail


- Lowest Cost
- Smooth Motion
Linear Ball Guide


- Highest Rigidity
- Great Accuracy
- Low Profile
Cross Roller Guide


- Highest Accuracy
- Great Rigidity
- Lighter Weight

Rack & Pinion

Wide and rapid positioning.
Feed Screw

Finer positioning.
Micrometer

Accurate positioning.
Feed Screw

General fine positioning.
Micrometer

Accurate positioning.
Feed Screw

General fine positioning.
Applications by Industries
Automotive

Medical / Meteorology

Electronics / Semiconductor
Optoelectronics

|
|
|
||
|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
|
MISUMI Manual Stage Features
Reduce Required Time and Cost
Manual stage will significantly reduce required time to design/assembly and cost for a test equipment.
|
|
|
|||
|---|---|---|---|---|---|
Source: Suruga Seiki
Easy Combination
Easy to combine due to normalization of size specification. Countless Variations are possible due to modular design.






Customizable
600+ custom units have been designed for worldwide customers. Customized items could include, but are not limited to… Please contact below for inquiries.
Pre-Assembly

Motor Removal

Design or Material Modification

MISUMI Recommended Manual Positioning Stages
X-Axis Linear Ball
Guide Stage
Guide Stage
Horizonal Z-Axis Cross Roller Guide Stage
Cross Roller
Goniometer Stage
Goniometer Stage
Rotary Stage
(Cross Roller Bearing)
(Cross Roller Bearing)
MISUMI Contact Information
Tel: (847) 843-9105 Ext. 403
Email: stages@misumiusa.com