Motorized Linear Stage Selection Guide


 


 

 
 

Motorized Stages Are Easily Operated From Your Laptop Through Our Controller And Controller Software
Motorized Stage

Stepper Motor Controller

View Product
Controller Software


View Product

 
 

Linear Motorized Stage Portfolio

 

Linear Stage

Horizontal
Z-axis Stage

High Precision

XCR Lightweight
XCR

Lightweight
XMPG Lightweight
XMPG

Lightweight
ZMPG lightweight
ZMPG

Lightweight
ZCR Light Weight
ZCR

Lightweight
ZLMPTG Low Profile
ZLMPTG

Low Profile

High Load, High Accuracy

XCVL Long Stroke
XCVL

Long Stroke
ZCVL Long Stroke
ZCVL

Long Stroke
KXS Heavy Duty
KXS

Heavy Duty
KZS Heavy Duty
KZS

Heavy Duty
ZLMPG Cross Roller
ZLMPG

Cross Roller

Low Profile

XMSG High Rigidity
XMSG

High Rigidity
XMPTG High Accuracy
XMPTG

High Accuracy
ZMSG High Rigidity
ZMSG

High Rigidity
ZMPTG High Accuracy
ZMPTG

High Accuracy

Economical

XCV High Rigidity
XCV

High Rigidity
KXT High Rigidity
KXT

High Rigidity
ZCV High Rigidity
ZCV

High Rigidity

 

Application Example of Motorized Stage

Wafer Inspection Equipment
Small Display Inspection Machine
Device Assembly Machine

Device Inspection Machine
Transportation, Chuck & Alignment Device
Alignment Stages for Camera Module

 
 
 

Linear Ball Guide: Affordable
  • Affordable: Achieved by Suruga Seiki’s unique production method
  • High Rigidity: Table and guide are integrated; Made from one solid piece of Stainless Steel
  • High Repeatability: Guide is integrated with table

 


View Product
Cross Roller Guide: Repeatability
  • High Repeatability: Linear contact of V-shape rail with cross roller minimizes slip.
  • Light Weight: Made of aluminum
  • Compact: Sensors incorporated into stage body. Low profile

 
 
 


View Product
Slide Guide: Long Stroke
  • Long Stroke: Achieved by slide guide
  • High Quality: Major components manufactured in-house
  • Compact: Sensors incorporated into stage body
  • Affordable: Ball screw and slide guide rails manufactured in house with Suruga Seiki’s unique precision machining technology.


View Product

 

Guide Mechanism
Linear Ball Guide
Cross Roller Guide Slide Guide
Part Number
XCVL6100-2-N-F-N

View Product
XCR620-C-N

View Product
KXS18100-C5-J

View Product
Travel Length
60mm
20mm
180mm
Repeatability
±0.5μm
±0.3μm
±1μm
Weight
1.80kg
0.44kg
8.12kg
Load Capacity
12kgf[117.6N]
5kgf[49N]
30kgf[294N]
Material
Stainless
Aluminum
Aluminum
Surface Treatment
Electroless Nickel Plating
Black Alumite
Black Alumite

 

 

Linear Motorized Stage Selection Guide

 

Repeatability and Travel Distance

Stage Surface
Travel Distance
MISUMI Product Series
13mm                                            500mm
X Axis
XY Axis
XYZ Axis
Horizontal Z
Super High
±0.3μm
☐40~
80X160
15mm~100mm
Cross Roller Guide
XCR (KXC)
XMPG (KS101/102)
XMPTG (KX): Low Profile
XYCR (KYC)
XYMPG (KS201)
XYMPTG (KY)
ZCR (KZC)
ZMPG (KS301)
ZMPTG (KZ)
High
±0.5μm
☐40~
70X110
13mm~300mm
Linear Ball Guide
XCV (KXG): Compact
XCVL (KXL): Long Stroke
XMSG (PG): Low Profile
XYCV (KYG)
XYCVL (KYL)
XYMSG (PMG)
XYZCV (KWG)
XYZCVL (KWL)
XYZMSG
ZCV (KZG)
ZCVL (KZL)
ZMSG (PZG)
Mid
±1.0μm
☐180
100mm~500mm
Slide Guide
KXS KYS KZS

Note: Part numbers in paretheses are Suruga Seiki product part numbers equivalent to MISUMI products.
 
 

Load Capacity and Travel Distance

Stage Surface
Travel Distance
MISUMI Product Series
13mm                                            500mm
X Axis
XY Axis
XYZ Axis
Horizontal Z
~30kgf
☐180
100mm~500mm
Slide Guide
KXS KYS KZS
~25kgf
☐40~
70X110
13mm~300mm
Linear Ball Guide
XCV (KXG): Compact
XCVL (KXL): Long Stroke
XMSG (PG): Low Profile
XYCV (KYG)
XYCVL (KYL)
XYMSG (PMG)
XYZCV (KWG)
XYZCVL (KWL)
XYZMSG
ZCV (KZG)
ZCVL (KZL)
ZMSG (PZG)
~12kgf
☐40~
80X160
15mm~100mm
Cross Roller Guide
XCR (KXC)
XMPG (KS101/102)
XMPTG (KX): Low Profile
XYCR (KYC)
XYMPG (KS201)
XYMPTG (KY)
ZCR (KZC)
ZMPG (KS301)
ZMPTG (KZ)

Note: Part numbers in paretheses are Suruga Seiki product part numbers equivalent to MISUMI products.

 

 

Product Selection Flow Chart

 

 

MISUMI Motorized Stage Features

(1) Precise, Compact and Rigid

High Precision
  • Repeatability: ±0.5μm
  • Lost motion 1μm
  • Pitching/Yawing: 20/15 sec

Compact
  • Small Footprint: 40mm-60mm
  • Low Profile

 

High Rigidity
  • Bottom table and guide are integrated
  • Also accurate, low profile and low cost

 

(2) Easy Combination

Easy to combine due to normalization of size specification. Countless Variations are possible due to modular design.

XY

XY Manual Stage Combination

XYθ

XYθ Manual Stage Combination

XYθ

XYθ Manual Stage Combination

XYZθ

XYZθyθz

XYZθyθz Manual Stage Combination

XYZθxθyθz

XYZθxθyθz Manual Stage Combination

XYZθxθyθz

XYZθxθyθz Manual Stage Combination 2

 

(3) Customizable

600+ custom units have been designed for worldwide customers. Customized items could include, but are not limited to… Please contact below for inquiries.

Pre-Assembly
 

Manual Stage Pre-Assembly

Motor Removal
 

Manual Stage Motor Removal

Design or Material Modification

Design or Material Modification

 

(4) Wide Variety of Motor Options

Motor Option Feature Manufacturer Input Power
Standard
–
Oriental Motor
DC24V ±10%
High Torque
Increase Motor Torque
Oriental Motor
DC24V ±10%
High Resolution
Offer? More Hight Precision
Oriental Motor
DC24V ±10%
Electromagnetic Brake (1)
Provide? Emergency Shut Down
Oriental Motor
Single Phase AC100-115V50/60Hz
αSTEP (1)
Prevent Stepping-Out
Oriental Motor
DC24V ±10%
AC Servo (1)
Prevent Stepping-Out
Mitsubishi
3-Phase/ Single Phase C200-230V50/60Hz

*Available motor types may differ depending on stage type.
(1) Amplifier and cables included with purchase.
 

(5) Programming Flexibility

Controller and Amplifier options can allow stages to run on commands from an external API including Python.

Computer


MSCTL Controller


Motorized Stage


External API


Python API was successfully used to jog a Misumi stage without MSSOFT software. Please note that all development for external API’s are the end user’s responsibility.

 

Recommended Linear Motorized Stages

 

X-Axis Linear Ball Guide
  • High rigidity and compact form.
  • High accuracy due to integration of stage, base, and guide.


View Product
X-Axis Cross Roller Guide
  • Light weight due to aluminum construction material
  • Compact form
  • DC 5V-24V sensors


View Product
X-Axis Slide Guide
  • Long travel distance with 100-500m of stroke
  • High accuracy due to integration of stage and guide.

 


View Product
Z-Axis Linear Ball Guide

  • High rigidity and compact form.
  • High accuracy due to integration of stage, base, and guide.


View Product

MISUMI Contact Information

Tel: (847) 843-9105 Ext. 403

Email: stages@misumiusa.com

 


Product Selection Support

Product Selection Support
Technical Questions

Technical Questions
Custom Request

Custom Request
Quote & Lead Time

Quote & Lead Time
Free Demo

Free Demo
Presentation

Presentation

 
 

Motorized Positioning Stages