Motorized Rotary & Goniometer Stage Selection Guide


 


 

 
 

Goniometer and Rotary Motorized Stage Portfolio

 

Goniometer

Rotary

High Precision

GMBG Higher Durability
GMBG

Higher Durability
GMPG Worm Gear
GMPG

Worm Gear
RMBG Higher Durability
RMBG

Higher Durability
RMPG 360 Degrees Rotation
RMPG

360 Rotation

High Load, High Accuracy

RMWG 360 Degrees Rotation
RMWG

360 Rotation

Low Profile

RMDG Direct Drive
RMDG

Direct Drive

 

Goniometer and Rotary Stage Application Examples

 

Small Angular Adjustment for Optical Part
 
Parallel Adjustment of Small Display
 
Sample Position Adjustment
 

Angle Adjustment of Detector
 
Sample Angular Alignment For X-Ray Structure Analysis
Angular Alignment of Wave Plate
 

 

Goniometer and Rotary Stage Selection Guide

 
Goniometer stages are used to rotate an object precisely, within a small angular range, about a fixed point above the mounting surface of the stage.
Rotary stages are used to rotate an object on the surface of the stage with various angles.
 

1-Axis Goniometer Stage


 

  • Rotate with a small angular range above the surface of the stage
  • Feed mechanism include ball screw and worm gear.
Double Axis Goniometer Stage


 

  • 2 goniometers stacked with common center of rotation.
  • Able to rotate an object to various angles

 

Rotary Stage


 

  • Rotation include 360° and small angular range

 
 

 

Goniometer Stage

 

Feed Mechanism: Ball Screw

  • Position to a very small angle with high precision and repeatability.
  • High durability
  • Accelerate and deaccelerate smoothly
  • Suruga Seiki proprietary technology

Feed Mechanism: Worm

  • High accuracy goniometer stage
  • A product lineup with a variety of stage surface and center of rotation options.

 
 
 

 

Sine Motion Goniometer Stage
Goniometer Stage
Part Number
GMPBG70-70-LA-N

GMPG70-70-LA-N


View Product

View Product
Feed Mechanism
Ball Screw
Worm Gear
Guide
Cross Roller
Cross Roller
Product Series
GMPBWG / GMPBG

GMPWG / GMPWG / GMPG

Stage Surface
70
40-70
Center of Rotation
70~122
40~122
Travel Length
±5°
±9°
Max Speed
23°/sec(15kHz)
7.6°/sec(5kHz)
Resolution Pulse
≒0.0015°
≒0.001532°
Repeatability
±0.003°
±0.003°

 

Rotary Stage

 

Feed Mechanism: Sine Motion

  • Rotate at an angle of ± 10° with excellent repeat-ability.
  • Ball Screw
  • Suruga Seiki proprietary technology
Feed Mechanism: Worm Gear

  • Rotate 360° with high accuracy

 
 

Feed Mechanism: Direct Drive

  • Rotate 360°with high speed

 
 

 

Sine Motion
Worm Gear
Direct Drive
Part Number
RMBG40-N

RMPG40W-N

RMDG40-N-N


 
View Product

 
View Product

 
View Product
Feed Mechanism
Ball Screw
Worm Gear
Direct Drive Motor
Product Series
KRB
RMPG / RMWG
RMDG

Stage Surface
φ40/φ60
φ39/φ59/φ75/φ100/φ180
φ39
Stage Position: Upside Down
✓
✓
X
Stage Position: Slide Horizontal
✓
✓
X
Stage Position: Slide Vertical
✓
✓
X
Comparison
Comparison
Comparison
Comparison
Stage Surface
φ40
φ39
φ39
Travel Length
±8.5°
360°
360°
Max Speed
102°/sec(15kHz)
30°/sec(5kHz)
72°/sec(100Hz)
Resolution (Pulse)
≒0.0067° (Full)
0.006 (Full)
0.72° (Full)
Repeatability
Within ±0.003°
Within ±0.01°
–
 
 

Recommended Motorized Stages

 

Sine Motion Goniometer
  • High durability, acceleration/deceleration performance and low backlash
  • High repeatability due to ball screw actuation


View Product

Goniometer Stage
  • Cross roller guide and worm gear actuation
  • High repeatability
  • A variety of table sizes

 


View Product

Sine Motion Rotary Stage
  • High durability, acceleration/deceleration performance and low back lash
  • Ball screw actuation


View Product

Rotary Stage
  • Rotate at wide angle or 360°

 
 


View Product

 

MISUMI Contact Information

Tel: (847) 843-9105 Ext. 403

Email: stages@misumiusa.com

 


Product Selection Support

Product Selection Support
Technical Questions

Technical Questions
Custom Request

Custom Request
Quote & Lead Time

Quote & Lead Time
Free Demo

Free Demo
Presentation

Presentation

 
 

Motorized Positioning Stages