Newton meters (N·m) and Newton millimeters (N·mm) are both units of torque, which measures how much rotational force is applied to an object. Converting between the two is straightforward since they are based on the same unit system, with millimeters simply being a smaller length unit than meters.
Nm to N-mm Calculator
Newton-meters to Newton-millimeters
Result:
0 N·mm
N-mm to Nm Calculator
Newton-millimeters to Newton-meters
Result:
0 Nm
Nm to N-mm Conversion Table
| Newton-meters (Nm) | Newton-millimeters (N·mm) |
|---|---|
| 0.001 | 1 |
| 0.005 | 5 |
| 0.01 | 10 |
| 0.05 | 50 |
| 0.1 | 100 |
| 0.2 | 200 |
| 0.5 | 500 |
| 1 | 1,000 |
| 2 | 2,000 |
| 5 | 5,000 |
| 10 | 10,000 |
| 20 | 20,000 |
| 50 | 50,000 |
| 100 | 100,000 |
| 200 | 200,000 |
| 500 | 500,000 |
| 1,000 | 1,000,000 |
Newton-Meters to Newton-Millimeters Conversion Formula
To convert torque from Newton meters (N·m) to Newton millimeters (N·mm), multiply by 1,000 because there are 1,000 millimeters in a meter.
Formula:
Torque (N·mm) = Torque (N·m) × 1000
Example:
If you have a torque of 2.5 N·m:
2.5 N·m × 1000 = 2500 N·mm
This means 2.5 N·m is equal to 2500 N·mm.

MISUMI USA offers a wide range of Torque Tools—both standard and metric—including torque wrenches, torque screwdrivers, and more. If you’re unsure which Torque product will best suits your application, our engineering team is here to help. For more technical insights, explore our other manufacturing-focused tables and articles, such as a Nm to ft-lbs, Nm to in-lbs, Nm to Kgm Conversion and more.
Author: Scott Bredemann | Updated: 9/22/2025
Disclaimer:
The content on this webpage is for informational purposes only. MISUMI makes no guarantees, expressed or implied, regarding the accuracy, completeness, or validity of the information. Performance parameters, tolerances, designs, materials, or processes should not be assumed to reflect third-party suppliers’ or manufacturers’ deliverables within MISUMI’s network. Buyers are responsible for specifying their part requirements