Technical Calculation Software
| File Name | Catalog Page | File Size | Uncompressed File Size |
|---|---|---|---|
| Linear Guides ・ Ball Screws Technical Calculation Software Ver.2.0 | - | 6.79 MB | 6.85MB |
Life
Ball screw's life is defined as a total number of rotations it can sustain without showing any deterioration caused by repeated stress on the ball or rolling surfaces. Ball screw life can be calculated with Basic Dynamic Load Ratings using the following formula.

Life Calculation Example
Application Condition
| ・Ball Screw Model | BSS1520 (O15, Lead 5) |
| ・Average Axial Load Pm | 250N |
| ・Average Rotational Speed Nm | 2118(min-1) |
| ・Load Factor fw | 1.2 |
Calculation Details
Basic Dynamic Load Rating C for BSS1520 is 4400N,

Therefore the life will be 24824 hours.
Axial Load
Axial loads applied on a ball screw will differ for acceleration, low speeds, and deceleration phases, and can be calculated with the following formula.
- Axial Load Calculation-
A Constant Velocity Phase --- Axial Load (Pb) = μWg
B Acceleration Phase --- Axial Load (Pa) = Wα + μWg
C Deceleration Phase --- Axial Load (Pc) = Wα - μWg
* For vertically mounted application, omit "μ" from the calculation.
μ: Linear Bearing Friction Coefficient (0.02 for Linear Guides)
W: Moving Mass N
g: Gravitational Acceleration 9.8m/s2
α: Acceleration
(*) Acceleration (α) = (Vmax / t) x 10-3
Vmax: Fast Feed Speed mm/s
t: Accel./Decel. Time s
Average Axial Load and Average Rotational Speed Calculations
Average Axial Load and Average Rotational Speeds are calculated based on motion profiles used.
A profile example shown in Table 1. can be calculated with the formula 2.

Average Axial Load and Average Rotational Speed Calculation Example
Application Condition
| Motion Profile | Axial Load | Rotational Speed | Time Ratio |
|---|---|---|---|
| A | 343N | 1500mim | 29.4% |
| B | 10N | 3000mim | 41.2% |
| C | 324N | 1500mim | 29.4% |
Calculation Details
(1) Average Axial Load
Therefore, Average Axial Load Pm will be 250N.
(2) Average Rotational Speed
Therefore, Average Rotational Speed Nm will be 2118min.




