Compact Linear Bushings
- ・Max. 25% smaller cross section comparing to the standard type.
- ・An average of 90% of Basic Dynamic Load Rating compared to the standard type by employing 6 rows of balls.
![]() |
Example 1 | |
| Part Number | LMK12 | |
|---|---|---|
| Price | $6.72 | |
| Production Time | 5 Days to Ship | |
![]() |
Example 2 | |
| Part Number | LHCKW12 | |
|---|---|---|
| Price | $20.04 | |
| Production Time | 5 Days to Ship | |

| Inner Diameter (dr) | Straight/Flanged | Flanged | Pillow Block | Basic Dynamic Load Rating (N) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Outer Diameter (D) | Flange Dia. (H) | Width (W) | Height (H) | Single | Double | |||||||||||
| Com pact |
Stan dard |
Gap | Com pact |
Stan dard |
Gap | Com pact |
Stan dard |
Gap | Com pact |
Stan dard |
Gap | Com pact |
Stan dard |
Com pact |
Stan dard |
|
| 8 | 13 | 15 | -2 | 28 | 32 | -4 | 17 | 20 | -3 | 24 | 26 | -2 | 235 | 265 | 383 | 431 |
| 10 | 17 | 19 | -2 | 35 | 40 | -5 | 23 | 26 | -3 | 30 | 32 | -2 | 368 | 372 | 585 | 588 |
| 12 | 19 | 21 | -2 | 38 | 42 | -4 | 25 | 28 | -3 | 32 | 34 | -2 | 381 | 412 | 608 | 657 |
| 16 | 26 | 28 | -2 | 44 | 48 | -4 | 33 | 36 | -3 | 43 | 49 | -6 | 608 | 775 | 965 | 1230 |

Size: dr8/10/12/16 (4 sizes) Length: Single/Double (2 types)
Shape: Straight / Flanged / with Pilot Flanged / Tall Pillow Block (5 types)
Bushing Housing material: SUJ2 / SUJ2 with Electroless Nickel Plating
Product Lineup
| Type | Bushing Housing Material | |||
|---|---|---|---|---|
| SUJ2 | ||||
| - | Electroless Nickel Plating |
|||
| Shape | Length | Retainer Material | ||
| Resin | ||||
| Straight | Single | LMK | - | |
![]() |
Double | LMKW | - | |
| Standard Flange |
![]() |
Single | LH□K | LH□KM |
| Double | LH□KW | LH□KMW | ||
| with Pilot, Flanged |
![]() |
Single | LHI□K | - |
| Double | LHI□KW | - | ||
| Center Flanged |
Double | LHM□KW | - | |
| Tall Pillow Block |
![]() |
Single | LHSSK | - |
![]() |
Double | LHSSKW | - | |












