Linear Bushings with Lubrication Unit MX

Lubrication Unit MX comes with fiber pad containing lubricant. Capillary action allows appropriate supply of lubricant to contact surface. Therefore, oil film is always formed between ball and shaft so that service intervals extend significantly.
Product Features
-


Prolonged lubrication performance reduces maintenance frequency!
-


Reduction of maintenance cost and problems caused by poor maintenance
-


Green and clean lubrication system!
-


No need to grease ball parts as they are already filled with Lithium soap-based in addition to the lubrication unit.

Wide Variety
| Shape | Type | Material of Outer Cylinder |
Surface Treatment | Retainer material | Shaft Diameter | Seals | |
|---|---|---|---|---|---|---|---|
| Linear Bushings with Lubrication Unit MX | LMU窶信X | SUJ2 | - | Resin (Duracone M90 or Equivalent) | dr10-50 | Provided | |
| LMUW窶信X | |||||||
| Linear Bushings with Lubrication Unit MX -Standard Flanged- | ![]() |
LHF笆。窶信X | SUJ2 | - | Resin (Duracone M90 or Equivalent) | dr10-50 | Provided |
| LHF笆。M窶信X | Electroless Nickel Plating | ||||||
![]() |
LHF笆。W窶信X | - | |||||
| LHF笆。WM窶信X | Electroless Nickel Plating | ||||||
| Linear Bushings with Lubrication Unit MX -Center Flanged- | ![]() |
LHM笆。W窶信X | SUJ2 | - | Resin (Duracone M90 or Equivalent) | dr10-50 | Provided |
| Linear Bushings with Lubrication Unit MX -Pilot Flanged- | ![]() |
LHIF笆。窶信X | SUJ2 | - | Resin (Duracone M90 or Equivalent) | dr10-50 | Provided |
![]() |
LHI笆。W窶信X | ||||||
| Linear Bushings with Lubrication Unit MX with Tall Blocks | LHSS窶信X | SUJ2 | Clear Anodize | Resin (Duracone M90 or Equivalent) | dr10-50 | Provided | |
| LHSSW窶信X | |||||||
| Linear Bushings with Lubrication Unit MX with Wide Blocks | LHBB窶信X | SUJ2 | Clear Anodize | Resin (Duracone M90 or Equivalent) | dr10-50 | Provided | |
| LHBBW窶信X | |||||||

The total travel distance that 90% of linear bushings of the same kind can reach, under the same conditions,before flaking due to material fatigue occurs.
Rated life span can be obtained from the basic dynamic load rating and actual load on the linear system, as mentioned below.
L=50km when load P on the linear system is the same as basic dynamic load rating C, L=400km when P=0.5xC.
Linear Bushings with Lubrication Unit MX performed 3 times longer rated life span under the endurance test condition of P=0.5xC.










