Flanged Linear Bushings with Clamp Levers
- ・Clamp lever allows for easy adjustment/positioning.
- ・Reduce numbers of parts and time for design and manufacturing.
- ・More variety of Flanged Type and Lever Type are available now.
![]() |
Example 1 | |
| Part Number | LHSLC20 | |
|---|---|---|
| Price | $70.68 | |
| Production Time | 5 Days to Ship | |
![]() |
Example 2 | |
| Part Number | LHRC20 | |
|---|---|---|
| Price | $68.28 | |
| Production Time | 5 Days to Ship | |


Size: dr16/20/25/30 (4 sizes) Length: Single/Double (2 types)
Shape: Flanged / Tall Pillow Blocks / Wide Blocks (3 types)
Lever: Right Lever / Left Lever (2 types)
Product Lineup
| Type | Bushing Housing Material | ||||
|---|---|---|---|---|---|
| SUJ2 | |||||
| - | Electroless Nickel Plating |
||||
| Shape | Length | Lever Mounting Side | Retainer Material | ||
| Resin | |||||
| Standard Flange | ![]() |
Single | Right Lever | LHRC | LHRCM |
| Left Lever | LHRLC | LHRLCM | |||
![]() |
Double | Right Lever | LHRCW | LHRCWM | |
| Left Lever | LHRLCW | LHRLCWM | |||
| Linear Bushings with Pillow Blocks -Tall Block- |
![]() |
Single | Right Lever | LHRCW | - |
| Left Lever | LHSLC | - | |||
![]() |
Double | Right Lever | LHSSWC | - | |
| Left Lever | LHSLWC | - | |||
| Linear Bushings with Pillow Blocks -Wide Block- |
![]() |
Single | Right Lever | LHBBC | - |
| Left Lever | LHBLC | - | |||
![]() |
Double | Right Lever | LHBBWC | - | |
| Left Lever | LHBLWC | - | |||













