
Features of Shaft Sliding Housing Unit
- ・Selectable housing height, eliminates height adjusting spacers!
- ・Reduces part count and saves you design time and cost!
- ・Easily mounts from the top with screws. Excellent for shaft moving applications!
- ・Space saving compact design.




| Model | Select H Dimension |
L | H1 | T | T1 | S | W | C | L1 | d | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Type | dr | Single | Double | Single | Double | ||||||||
| (Single Type) LHGS (Double Type) LHGW |
12 | 15 20 25 30 40 50 | 58 | H+15 | 40 | 70 | 25 | 50 | 8 | 30 | 8.5 | 46 | 5.5 |
| 16 | 15 20 25 30 40 50 | 68 | H+20 | 47 | 84 | 30 | 55 | 10 | 40 | 11.5 | 56 | 5.5 | |
| 20 | 15 20 25 30 40 50 | 72 | H+22 | 52 | 94 | 35 | 60 | 12 | 44 | 12.5 | 60 | 5.5 | |
| 25 | 15 20 25 30 40 50 | 90 | H+27.5 | 69 | 128 | 50 | 90 | 15 | 55 | 16 | 75 | 6.6 | |
| 30 | 15 20 25 30 40 50 | 105 | H+32.5 | 74 | 138 | 55 | 100 | 20 | 65 | 18 | 85 | 9 | |






