Selection Guide
Life span can be easily calculating using real operating conditions
(1) Part Number/Mounting Position Selection
(2) Operating Conditions (speed, stroke…) setup
(3) Load Conditions setup
Make sure to follow all steps when making a selection.
Technical Calculation Software
Life span can be easily calculated according to user specified conditions.
Click here for Technical Calculation Software
Weight (kg)/Speed Reference Material
When making LX selection use weight list values as reference
values 1 (obtained at constant speed 2)
Provided values are reference values only and not guranteed values.
| Type | Ball Screw | Motor Type | *Constant Speed (mm/sec) |
*Max load (kg) | Stroke (mm) |
|||||
|---|---|---|---|---|---|---|---|---|---|---|
| Thread Diameter | Lead | Type | Manufacturer | Flange | Output/Power | Horizontal | Perpendicular | |||
| LX2001 | 6 | 1 | Servo Motor | Yasukawa Electric Co. Mitsubishi Electric Co. |
□25 □28 |
10W | 50 | 5 | - | 36 86 136 |
| 20W | 15 | - | ||||||||
| 30W | 15 | 0.8 | ||||||||
| Panasonic | □38 | 50W | 15 | 2 | ||||||
| Yasukawa Electric Co. Mitsubishi Electric Co. |
□40 | 30W | 15 | 0.8 | ||||||
| SANYO Electric Co. Omron Co. |
50W | 15 | 2 | |||||||
| Stepper | Oriental Motor | □28 | αStep | 15 | - | |||||
| □42 | 15 | 2 | ||||||||
| LX2005 | 6 | 1 | Servo Motor | Yasukawa Electric Co. | □25 | 10W | 250 | 5 | - | |
| SANYO Electric Co. | □28 | 20W | 10 | - | ||||||
| 30W | 10 | 0.5 | ||||||||
| Panasonic | □38 | 50W | 10 | 2 | ||||||
| Yasukawa Electric Co. Mitsubishi Electric Co. |
□40 | 30W | 10 | 0.5 | ||||||
| SANYO Electric Co. Omron Co. |
50W | 10 | 2 | |||||||
| Stepper | Oriental Motor | □28 | αStep | 10 | - | |||||
| □42 | 10 | 2 | ||||||||
| LX2602 | 8 | 2 | Servo Motor | Yasukawa Electric Co. | □25 | 20W | 100 | 20 | 3 | 67 117 167 217 |
| Mitsubishi Electric Co. | □28 | 30W | 20 | 3 | ||||||
| Panasonic | □38 | 50W | 20 | 3 | ||||||
| Yasukawa Electric Co. Mitsubishi Electric Co. |
□40 | 30W | 20 | 3 | ||||||
| SANYO Electric Co. Omron Co. |
50W | 20 | 5 | |||||||
| Stepper | Oriental Motor | □28 | αStep | 20 | - | |||||
| □42 | 20 | 5 | ||||||||
| LX2605 | 8 | 5 | Servo Motor | Yasukawa Electric Co. | □25 | 20W | 250 | 18 | 3 | |
| Mitsubishi Electric Co. | □28 | 30W | 18 | 3 | ||||||
| Panasonic | □38 | 50W | 18 | 5 | ||||||
| Yasukawa Electric Co. Mitsubishi Electric Co. |
□40 | 30W | 18 | 3 | ||||||
| SANYO Electric Co. Omron Co. |
50W | 18 | 5 | |||||||
| Stepper | Oriental Motor | □28 | αStep | 18 | - | |||||
| □42 | 18 | 5 | ||||||||
| LX3005 | 10 | 5 | Servo Motor | Panasonic | □38 | 50W | 250 | 30 | 5 | 54 104 154 204 254 304 354 |
| 100W | 32 | 8 | ||||||||
| Yasukawa Electric Co. Mitsubishi Electric Co. |
□40 | 30W | 20 | 1 | ||||||
| SANYO Electric Co. Omron Co. |
50W | 30 | 5 | |||||||
| 100W | 32 | 8 | ||||||||
| Stepper | Oriental Motor | □42 | αStep | 32 | 8 | |||||
| □60 | 32 | 8 | ||||||||
| LX3010 | 10 | 10 | Servo Motor | Panasonic | □38 | 50W | 500 | 12 | 2 | 404 4544 505 |
| 100W | 24 | 8 | ||||||||
| Yasukawa Electric Co. Mitsubishi Electric Co. |
□40 | 30W | 12 | - | ||||||
| SANYO Electric Co. Omron Co. |
50W | 12 | 2 | |||||||
| 100W | 24 | 8 | ||||||||
| Stepper | Oriental Motor | □42 | αStep | 24 | 8 | |||||
| □60 | 24 | 8 | ||||||||
| LX4510 | 15 | 10 | Servo Motor | Panasonic | □38 | 100W | 500 | 5 | 1 | 210 260 310 360 410 460 |
| Yasukawa Electric Co. Mitsubishi Electric Co. |
□40 | 100W | 5 | 1 | ||||||
| SANYO Electric Co. Omron Co. |
□60 | 200W | 30 | 12 | ||||||
| 400W | 40 | 16 | ||||||||
| Panasonic Omron Co. |
□60 | 200W | 30 | 12 | ||||||
| 300W | 40 | 16 | ||||||||
| Stepper | Oriental Motor | □60 | αStep | 40 | 16 | |||||
| LX4520 | 15 | 20 | Servo Motor | Yasukawa Electric Co. Mitsubishi Electric Co. |
□60 | 200W | 100 | 5 | 5 | |
| SANYO Electric Co. Omron Co. |
400W | 24 | 16 | |||||||
| Panasonic | □60 | 200W | 5 | 5 | ||||||
| 300W | 24 | 16 | ||||||||
| Stepper | Oriental Motor | □60 | αStep | 24 | 16 | |||||
Note
(1) The values are reference values only and not guranteed values.
(2) Constant speed is motor rotation speed of 3000min-1
(3) Relation between Weight and Speed varies depending on actual operation patterns and strokes