Skip to content

Loading...

It's all about Time.High Precision/Compact Design/Cost Effective Single Axis Actuator

Product Feature

Motor and other accessories are assembled with the High Precision Single Axis Actuator LX

High Precision Precision grade: precision class. Repetitive Positioning ±3μm
Time Saving Using purchsed unit reduces time and labor needed to internaly design and assemble linear motion system.
Various applications Oriental Motor (Stepper Motor) can be selected.
Driver included. Can be combined with other Control Equipment.
And, with industry best 11 day shipping.
Single Axis Actuator LX Precision Class
See product lineup
Inquiries
  • inquiries. TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107 Email:inquire@misumiusa.com (Customer Service),engineering@misumiusa.com (Technical Inquiries)
  • Online inquiries.

TOP