Skip to content

Loading...

It's all about Time.High Precision/Compact Design/Cost Effective Single Axis Actuator

Product Variation

Oriental Stepper Motor Type

System configuration

Spec

Actuator Motor
Driver Set
Motor Type Lead
(mm)
Ball Screw Diameter
(mm)
Repetitive Positioning
(mm)
Max load (kg) Max Velocity
(mm/s)
Stroke
(mm)
Product Details
LXM2001 ASC36AK αStep 1 φ6 ±0.003 15 2 30 ー 30〜130
(50mm incremental)
LXM20
AS46AA/MA 45 50
RL545AA/AMA 5-Phase 40 35
LXM2005 ASC36AK αStep 5 10 125 ー
AS46AA/MA 200 225
RL545AA/AMA 5-Phase 120 115
LXM2602 ASC36AK αStep 2 20 5 45 ー 60〜210
(50mm incremental)
LXM26
AS46AA/MA 90 90
RL545AA/AMA 5-Phase 55 45
LXM2605 ASC36AK αStep 5 18 100 ー
AS46AA/MA 175 175
RL545AA/AMA 5-Phase 105 80
LXM3005 AS46AA/MA αStep 5 32 8 160 150 40〜490
(50mm incremental)
LXM30
AS66AAE/MAE 175 160
RK545AA/AMA 5-Phase 90 70
RK566AAE/AMAE 150 140
LXM3010 AS46AA/MA αStep 10 24 250 200
AS66AAE/MAE 275 275
RK545AA/AMA 5-Phase 135 10
RK566AAE/AMAE 210 45
LXM4510 AS66AAE/MA αStep 10 40 16 200 175 200〜450
(50mm incremental)
LXM45
RK566AAE/AMAE 5-Phase 165 25
LXM4520 AS66AAE/MAE αStep 20 24 300 200
RK566AAE/AMAE 5-Phase 255 10

Load capacity and maximum speed are reference values and may vary depending on operational conditions.
Under horizontal application: load capacity of non-brake-type motors.
Acceleration/deceleration distance: 25mm, 50 mm for LXM3010 and LXM4520.

See product lineup
Inquiries
  • inquiries. TEL:800-681-7475/847-843-9105 FAX:800-681-7402/847-843-9107 Email:inquire@misumiusa.com (Customer Service),engineering@misumiusa.com (Technical Inquiries)
  • Online inquiries.

TOP