Product Selection
Life span can be easily calculated according to user specified conditions.
(1) Part Number/ Mounting Position Selection
(2) Driving conditions ( speed, stroke…) setup
(3) Load Conditions setup
make sure to follow all steps when making a selection.
Technical Calculation Software
Life span can be easily calculated according to user specified conditions.
This calculation software conducts life span calculation of Single Axis Actuator.
Click here for Technical Calculation Software

External Dimensions
Oriental Motor α-Step AS46AA(MA)/AS66AAE(MAE) DriverBasic Specifications

Oriental Motor α-Step AS46AA(MA)/AS66AAE(MAE) DriverBasic Specifications
| Input Power Supply | Single-PhaseAC100-115V -15+10% 50/60Hz | |
|---|---|---|
| Speed/position control command | Pulse input | |
| Maximum input pulse frequency | 250 kHz (When the pulse duty is 50%) | |
| Protective Functions | Motor stops automatically, when the protective functions are activated and an alarm signal is input, Overload, Overvoltage, Speed error, Overspeed, EEPROM data error, Sensor error,System error |
|
| Input Signal | Photo Coupler Input Resistance220Ω; Input Current 720mA Pulse signal/Rotation direction signal (Negative logic pulse input) CW pulse signal/CCW pulse signal (Negative logic pulse input) All windings off Alarm |
|
| Output Signal | Photo coupler Open-collector output External use condition:30 VDC maximum 15 mA maximum. (Positioning completion signal Alarm signal Timing signal) Transistor Open-collector output External use condition: 30 VDC maximum 15 mA maximum . (Feedback pulse ASG ・ BSG signal) Line driver output Equivalent of 26C31 (Timing signal Feedback pulse ASG ・ BSG signal) |
|
| Insulation Resistance | 100 MΩ minimum when measured by a 500 VDC megger between the
following places. Frame-Power supply input terminal 1.5 kV 50 Hz or 60 Hz I/O - Power supply input terminal 2.3kV 50 Hz or 60 Hz |
|
| Operating Environment | Operating Temperature | 0 ~ 50°C (non freezing) |
| Operating Humidity | 80.05 or less (non condensing) | |
| Ambience | No corrosive gases or dust. No direct contact with water or oil. | |

Oriental Motor 5-Phase RK545AA (AMA) / RK566AAE (AMAE)
| Input Signal | InputType | Photo Coupler Input Input Resistance 220Ω; Input Current 1020mA Photo coupler ON: +4.5 ~ 5V Photo coupler OFF: 0 ~ +1V (Voltage between terminals) |
|---|---|---|
| Pulse Signal (CW Pulse Signal) |
CW direction operation command pulse signal (operation command pulse signal when in 1-pulse input mode) negative logic pulse input Pulse width: 2.5μs minimum Pulse rise/fall: 2μs maximum Pulse duty: 50% and below The motor moves one step when the pulse input is switched from photo coupler ON to OFF. Max.Pulse Frequency 200kHz(when Pulse Duty 50) |
|
| CCW Pulse Signal (Rotation Direction Signal) |
CCW direction operation command pulse signal (rotation direction signal when in 1-pulse input mode Photo coupler ON: CW OFF: CCW) Negative logic pulse input Pulse width: 2.5μs minimum Pulse rise/fall: 2μs maximum Pulse duty: 50% and below The motor moves one step when the pulse input is switched from photo coupler ON to OFF. Max.Pulse Frequency 200kHz(when Pulse Duty 50) |
|
| Electromagnetic BrakeUnlockedSignal* | When photo coupler is on "ON" state, the output current to the motor is cut off and the motor shaft can be rotated manually. When photo coupler is on "OFF" state the current is supplied to the motor. |
|
| Step Switching Signal | Step angle specified by DATA1 when photo coupler is "OFF". Step angle specified by DATA2 when photo coupler is "ON". | |
| OutputSignal | OutputType | Photo coupler Open Collector Output External usage conditions: 24 VDC maximum 15 mA maximum |
| Excitation Timing Signal | The signal is output every time the excitation sequence returns to the initial stage “0”.(Photo coupler: ON) Example) 0.72°/step (1 resolution): Signal output every 10 pulses 0.072°/step (10 resolutions): Signal output every 100 pulses | |
| Overheat Signal | Output is turned off when the driver's internal temperature rises to approximately 80°C (176°F) or above. (Photo coupler: OFF) |
|
| Functions | Automatic Current Cutback Automatic Current Off Step Angle Switch Pulse Input Mode Switch Smooth Drive Function Power Save Mode* | |
| Display(LED) | Power Input Excitation Timing Signal Output Overheat Signal Output | |
| Cooling Method | Natural ventilation | |
| Insulation Resistance | 100 MΩ minimum when measured by a 500 VDC megger between the
following places. Power Input Terminal-Protective earth Terminal ・ Motor Output Terminal-Protective earth Terminal ・ Electromagnetic BrakePower OutputTerminal*-Protective earth Terminal Signal Input Output Terminal ・ Power Input Terminal/Signal Input Output Terminal-Motor Output Terminal ・ Signal Input Output Terminal ・ Electromagnetic BrakePower OutputTerminal* |
|
| InsulationWithstanding Pressure | 100 M_ minimum when measured by a 500 VDC megger between the following places. Power Input Terminal-Protective earth Terminal ・Motor Output Terminal-Protective earth Terminal・ Electromagnetic BrakePower OutputTerminal*-Protective earth Terminal Signal Input Output Terminal-Power Input Terminal ・ Signal Input Output Terminal-Motor Output Terminal ・ Signal Input Output Terminal- Electromagnetic BrakePower OutputTerminal* |
|
| Operating Environment | Operating Temperature | 0 to +50°C; (Celcius)(Must not freeze) |
| Operating Humidity | 80.05 or less (non condensing) | |
| Ambience | No corrosive gases dust.No direct contact with water or oil. | |
*Electromagnetic Brake Provided only.