SV Series

Cost-Saving Standard Width Type
SV conveyors Starting from under $800.
Available width in 50mm increments,
length in 5mm increments.
Starting At: ~$800
Standard Type

Available width in 10mm increments, length in 5mm increments.
Smaller increments for width allows greater dimensional flexibility.
Starting At: ~$1,100
Full Belt Type

Full belt width type for limited space designs.
Starting At: ~$1,200
Stainless Steel Belt Type

Conveyors with stanless steel belt with excellent
electrical conductivity and heat resistance.
Starting At: ~$2,000
Integrated Motor Type

Conveyor motor is integrated within the conveyor frame, suitable for limited spaces.
Starting At: ~$1,300
Short Length Type

Conveyors designed with short unit length,
suitable for line connections.
Starting At: ~$2,000
Heavy Duty Type

Conveyors availabe up to 500mm wide and 6m long.
Starting At: ~$1,750
Narrow Type

Slim conveyors with 10 and 20mm widths.
Suitable for conveying small parts.
Starting At: ~$880
2-Track Timing Belt Type

Since there is a space between the conveyor tracks,
stoppers and sensors can be mounted in the open space.
Starting At: ~$1,500
2-Track Plastic Chain Type

2-Track Plastic Chain Type
Plastic chains are scratch-resistant and easy to maintain.
Starting At: ~$1,800
Your comments help us improve our website. Give feedback