Please be advised that the unit weight values indicated below are for reference only.
(kg)
| Unit Length L (mm) | ||||||
|---|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 1000 | 1500 | 2000 | 2500 | 3000 |
| 50 | 3.7 | 4.8 | 5.8 | 6.9 | 7.9 | 9 |
| 100 | 4.4 | 5.8 | 7.3 | 8.7 | 10.4 | 11.8 |
| 150 | 5 | 6.8 | 8.7 | 10.5 | 12.8 | 14.6 |
| 200 | 5.7 | 7.9 | 10.1 | 12.3 | 15.1 | 17.3 |
| 250 | 6.3 | 8.9 | 11.6 | 14.3 | 17.3 | 20 |
(kg)
| Unit Length L (mm) | ||||||
|---|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 1000 | 1500 | 2000 | 2500 | 3000 |
| 50 | 5.4 | 6.5 | 7.5 | 8.6 | 9.6 | 10.6 |
| 100 | 7.2 | 8.7 | 10.3 | 11.8 | 13.4 | 14.9 |
| 150 | 8.7 | 10.5 | 12.3 | 14.1 | 15.9 | 17.7 |
| 200 | 10.4 | 12.7 | 15 | 17.3 | 19.6 | 21.9 |
| 250 | 12 | 14.6 | 17.2 | 19.8 | 22.4 | 25.1 |
(kg)
| Unit Length L (mm)th> | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 50 | 4.3 | 5 | 5.7 | 7 | 8.5 |
| 100 | 4.8 | 5.6 | 6.5 | 8 | 9.6 |
| 200 | 6 | 7.1 | 8.2 | 10.3 | 12.4 |
| 300 | 7.3 | 8.6 | 10 | 12.5 | 15.2 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 50 | 6 | 7.3 | 8.4 | 10.7 | 13 |
| 100 | 7 | 8.3 | 9.5 | 12 | 14.6 |
| 200 | 9 | 10.6 | 12.1 | 15.2 | 18.2 |
| 300 | 11.2 | 13 | 14.7 | 18.3 | 21.8 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 50 | 5.4 | 6.1 | 6.8 | 8.2 | 9.6 |
| 100 | 6.3 | 7.1 | 8 | 9.5 | 11.1 |
| 200 | 8 | 9.1 | 10.2 | 12.3 | 14.4 |
| 300 | 10 | 11.2 | 12.5 | 15.1 | 17.8 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 50 | 7 | 8.2 | 9.4 | 11.7 | 14 |
| 100 | 8.2 | 9.5 | 10.7 | 13.3 | 15.8 |
| 200 | 10.7 | 12.2 | 13.7 | 16.7 | 19.8 |
| 300 | 13 | 14.8 | 16.6 | 20.2 | 23.7 |
(kg)
| Unit Length L (mm) | ||||||
|---|---|---|---|---|---|---|
| Belt Width B (mm) |
1000 | 2000 | 3000 | 4000 | 5000 | 6000 |
| 100 | 15.9 | 22.2 | 28.4 | 34.6 | 40.9 | 47.4 |
| 200 | 18.7 | 25.9 | 33.2 | 40.5 | 47.8 | 55.4 |
| 300 | 21.4 | 29.6 | 38 | 46.2 | 54.5 | 63.3 |
| 400 | 24.6 | 33.8 | 43.2 | 52.3 | 61.6 | 71.7 |
| 500 | 28.7 | 38.9 | 49.2 | 59.4 | 69.8 | 81 |
(kg)
| Unit Length L (mm) | ||||||
|---|---|---|---|---|---|---|
| Belt Width B (mm) |
1000 | 2000 | 3000 | 4000 | 5000 | 6000 |
| 100 | 20 | 26.3 | 32.6 | 38.8 | 45.2 | 51.6 |
| 200 | 24.5 | 31.7 | 39 | 46.2 | 53.4 | 61.2 |
| 300 | 28.7 | 36.9 | 45.2 | 53.4 | 61.8 | 70.6 |
| 400 | 34 | 43.3 | 52.6 | 61.8 | 71.2 | 81.2 |
| 500 | 41.2 | 51.4 | 61.7 | 72 | 82.2 | 93.5 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 50 | 6.7 | 8 | 9.5 | 12.2 | 15 |
| 100 | 6.9 | 9.2 | 10.6 | 13.6 | 16.6 |
| 150 | 8.6 | 10.2 | 11.8 | 15 | 18.3 |
(kg)
| Unit Length L (mm) | |||
|---|---|---|---|
| Belt Width B (mm) |
300 | 450 | 600 |
| 50 | 6.7 | 7.2 | 7.6 |
| 100 | 7.8 | 8.4 | 8.9 |
| 200 | 10 | 10.6 | 11.2 |
| 300 | 12.2 | 12.8 | 13.2 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 60 | 6.2 | 7.8 | 8.9 | 11.7 | 14.3 |
| 100 | 7.5 | 9.1 | 10.3 | 13.3 | 16 |
| 150 | 9.3 | 11 | 12.4 | 15.5 | 18.7 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 50 | 4.2 | 5 | 5.7 | 7.1 | 8.7 |
| 100 | 4.9 | 5.8 | 6.6 | 8.4 | 10.2 |
| 150 | 6.1 | 7.3 | 8.5 | 10.9 | 13.3 |
| 300 | 7.4 | 8.9 | 10.4 | 13.4 | 16.3 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 50 | 6.5 | 7.9 | 9.3 | 12 | 14.8 |
| 100 | 7.6 | 9.1 | 10.6 | 13.7 | 16.8 |
| 150 | 9.8 | 11.6 | 13.4 | 17 | 20.7 |
| 300 | 12 | 14.1 | 16.2 | 20.4 | 24.6 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 50 | 5.8 | 6.5 | 7.3 | 8.7 | 10.1 |
| 100 | 7.4 | 8.3 | 9.1 | 10.8 | 12.4 |
| 150 | 10.6 | 11.7 | 12.8 | 14.9 | 17.1 |
| 300 | 13.8 | 15.2 | 16.5 | 19.1 | 21.8 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 50 | 7.3 | 8.6 | 10 | 12.8 | 15.5 |
| 100 | 9.2 | 10.6 | 12.1 | 15.1 | 18.1 |
| 150 | 12.9 | 14.7 | 16.4 | 19.9 | 23.3 |
| 300 | 16.7 | 18.7 | 20.6 | 24.6 | 28.5 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 10 | 3 | 3.2 | 3.4 | 3.8 | 4.2 |
| 20 | 4 | 4.5 | 5 | 6.4 | 7.7 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 10 | 3.9 | 4.2 | 4.4 | 4.7 | 5.2 |
| 20 | 4.7 | 5.4 | 6 | 7.3 | 8.6 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 100 | 3.7 | 4.1 | 4.6 | 5.5 | 6.3 |
| 200 | 4 | 4.4 | 5 | 5.8 | 6.7 |
| 300 | 4.3 | 4.7 | 5.4 | 6.3 | 7.1 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 100 | 8.2 | 9.5 | 11 | 13.6 | 16.3 |
| 200 | 8.5 | 9.8 | 11.3 | 14 | 16.6 |
| 300 | 8.8 | 10 | 11.7 | 14.4 | 17 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 100 | 5.5 | 6 | 6.5 | 7.3 | 8.1 |
| 200 | 6.1 | 6.6 | 7.2 | 8 | 8.8 |
| 300 | 6.8 | 7.2 | 8 | 8.8 | 9.6 |
(kg)
| Unit Length L (mm) | |||||
|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 |
| 100 | 10.7 | 12 | 13.5 | 16.2 | 18.8 |
| 200 | 11.3 | 12.6 | 14.2 | 16.9 | 19.5 |
| 300 | 12 | 13.3 | 15 | 17.6 | 20.2 |
(kg)
| Unit Length L (mm) | |||||||
|---|---|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 | 2500 | 3000 |
| 100 | 4.1 | 4.6 | 5 | 5.9 | 6.8 | 7.7 | 8.6 |
200 |
4.5 | 5 | 5.5 | 6.4 | 7.3 | 8.2 | 9.1 |
| 300 | 5 | 5.4 | 5.9 | 6.8 | 7.7 | 8.6 | 9.5 |
(kg)
| Unit Length L (mm) | |||||||
|---|---|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 | 2500 | 3000 |
| 100 | 8 | 9.4 | 10.8 | 13.7 | 16.6 | 19.4 | 22.3 |
200 |
8.4 | 9.9 | 11.3 | 14.2 | 17 | 19.9 | 22.8 |
| 300 | 8.9 | 10.3 | 11.7 | 14.6 | 17.5 | 20.3 | 23.2 |
(kg)
| Unit Length L (mm) | |||||||
|---|---|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 | 2500 | 3000 |
| 100 | 6.6 | 7.1 | 7.5 | 8.3 | 9.2 | 10 | 10.9 |
200 |
7.4 | 7.8 | 8.2 | 9.1 | 9.9 | 10.7 | 11.6 |
| 300 | 8.1 | 8.5 | 8.9 | 9.8 | 10.6 | 11.5 | 12.3 |
(kg)
| Unit Length L (mm) | |||||||
|---|---|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 | 2500 | 3000 |
| 100 | 9.8 | 11.2 | 12.7 | 15.5 | 18.3 | 21.1 | 23.9 |
200 |
10.6 | 12 | 13.4 | 16.2 | 19 | 21.8 | 24.6 |
| 300 | 11.3 | 12.7 | 14.1 | 16.9 | 19.7 | 22.5 | 25.3 |
(kg)
| Unit Length L (mm) | |||||||
|---|---|---|---|---|---|---|---|
| Belt Width B (mm) |
500 | 750 | 1000 | 1500 | 2000 | 2500 | 3000 |
| 100 | 9.6 | 11.3 | 13 | 16 | 19.3 | 22.4 | 25.5 |
| 200 | 10 | 11.7 | 13.5 | 16.5 | 19.8 | 23 | 26 |
| 300 | 10.5 | 12.1 | 14 | 17 | 20.3 | 23.5 | 26.6 |
Your comments help us improve our website. Give feedback