Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000073 Press-Fitting Fixture

Press-fitting with lever action

Relevant category

Miniature Linear Guide

Product Name Miniature Linear Guides Standard Blocks, Light Preload, Precision Class L Configurable Type
Part Number SSEB10-95
Features The most basic type among all the industry standard-compliant blocks.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Compact size suitable for the fixture design

Back to page top

Available sizes

Miniature Linear Guide (Standard block / Light preload)

Material Hardness
Stainless steel (440C Stainless Steel) 56HRC-
Carbon Steel (Alloy Steel including SCM) 58HRC-

■Sizes and Dimensions

Number of Blocks Block Width Block Length Overall Height Rail Length
1 17 23.6 8 40-130
20 30 10 35-275
27 33.9 13 45-470
32 42.4 16 70-670
40 50 20 100-700
2 17 23.6 x 2pcs. 8 70-130
20 30 x 2pcs. 10 95-275
27 33.9 x 2pcs. 13 120-470
32 42.4 x 2pcs. 16 150-670
40 50 x 2pcs. 20 160-700

* Please see the product pages for details of selectable sizes.

Back to page top

Selection steps

■ Miniature Linear Guide Selection Steps

Determine conditions of use
(moving body mass, travel speed, motion pattern, life)

Selection of linear guide specifications
(block height,overall height, rail length are
temporarily selected based on the conditions of use.).

Safety check
  • Allowable load
  • Life
  • Preload

Back to page top

Accuracy Info

Preload and accuracy Standards

(μm)

Radial clearance -3~0
Dimension tolerance of H ±20
Pair variation of H 15
Dimension tolerance of W2 ±25
Pair variation of W2 20

(μm)

Rail length(mm)
-80 81-200 201-250 251-400 401-500 501-630 631-700
Running parallelism 3 7 9 11 12 13.5 14

Back to page top

Performance info.

Load rating of linear guides (Standard block ・Light preload ・High grade)

Overall Height Basic Load Rating Allowable Static Moment
C (Dynamic) kN C0 (Static) kN MA
N・m
MB
N・m
Mc
N・m
6 0.3 0.6 0.8 0.8 1.5
8 0.9 1.5 4.1 4.1 5.2
10 1.5 2.5 5.1 5.1 10.2
13 2.2 3.3 8.8 9.5 16.1
16 3.6 5.4 21.6 23.4 39.6
20 5.2 8.5 48.4 48.4 86.4

Back to page top

Technical calculations

Linear guide life calculations

Operating Life
When a Linear Guide is loaded and used in a linear reciprocating motion, scaly damage called flaking appear due to material fatigue as the stress works on the rolling elements and rolling contact surfaces constantly. Total travel distance until the first flaking occurs is called Life of Linear Guides.
Rated life
Rated life is the total travel distance that 90% of linear guides of the same type can reach, under the same conditions, with no occurrence of flaking damage. Rated life can be obtained from the Basic Dynamic Load Rating and the actual load applied on the linear bushings, as shown bellow.
Load must be calculated before actually using Linear Guides. To obtain load during linear reciprocating motion, it is necessary to fully consider vibration and impact during motion, and also distribution status in relation to Linear Guides. So, it is not easy to obtain load calculation. All these conditions considered, the above-mentioned calculation formula is as follows.
  • L: Rated life (km)
  • fH: Hardness factor (see Fig-1)
  • fT: Temperature factor (see Fig-2)
  • fC: Contact factor (see Table-1)
  • fW: Load factor (see Table-2)
  • C: Basic dynamic load rating (N)
  • P: Applicable load (N)
● Hardness Factor (fH)

For Linear Guide applications, sufficient hardness is required for ball contact shafts.Incorrect material hardness causes less allowable load, resulting in shorter life. Please correct the rated life according to the hardness factors.

Temperature Factor (fT)

If the Linear Guide temperature exceeds 100°C, the Linear Guide and shaft hardness decreases, resulting in less allowable load and shorter life than used at a room temperature. Please correct the rated life according to the temperature factors.
* Please use linear guides under the allowable temperature range shown on each product page.

Contact Factor (fC)

Table-1. Contact factor

Number of Linear Guide on One Shaft Contact Factor fc

1 1.00
2 0.81
3 0.72
4 0.66
5 0.61

In actual applications, 2 or more blocks per shaft are generally used. In this case, the load applied to each block varies depending on the precision of the machining, but is not uniformly distributed.

Load Factor (fW)

Table-2. Load factor

Condition of Use fw
No shocks/vibrations,
Low speed: 15 m/min. or less
1.0-1.5
No significant shocks/vibrations,
medium speed: 60 m/min. or less
1.5-20
With shocks/vibrations,
high speed: 60 m/min. or more
2.0-3.5

To calculate load applied to the Linear Guides, in addition to object weight, it requires inertia force.However, it is difficult to obtain accurate calculations due to potential vibrations and impacts created during the reciprocating motion, beyond the normal start-stop motion.

Applicable load calculation method
When load is applied to a block, convert moment load into applied load using the following formula:
  • P: Applied Load (N)
  • F: Downward Load (N)
  • C0: Static Load Rating (N)
  • MA: Allowable Static Moment - Pitching Direction (N・m)
  • MC: Allowable Static Moment - Rolling Direction (N・m)
  • Lp: Load Point Distance (m) in Pitching Direction
  • Lr: Load Point Distance (m) in Rolling Direction

Back to page top

Spring Anchors

Product name Spring Anchors - Hexagonal
Part number DSPO6-20
Features Posts for Tension Springs which can be mounted with a wrench.
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

A durable anchor that meets the dimension requirements for this design.

Back to page top

Available sizes

■Spring Anchors - Hexagonal

Material Surface Treatment
1213 Carbon Steel Black Oxide
Electroless Nickel Plating

■Sizes and Dimensions

Hex size Mounting height
(Increments of 5 mm)
Screw Dia.
(Coarse)
Thread
Length
Spring Latch Shaft Dia.
3 10-15 M3 6 φ1.8
4 10-20 M4 8 φ2
5 10-20 M5 10 φ3
6 10-25 M6 12 φ3.6
8 10-30 M8 16 φ5
10 15-30 M10 20 φ6
12 20-30 M12 24 φ6.5

*Please see the product pages for dimension details.

Back to page top

Urethane Molded Bearings

Product name Silicon Rubber / Urethane Molded Bearings - Flat
Part number UMBB3-12
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Impact Resilient and operates quietly

Back to page top

Available sizes

■Urethane Molded Bearings - Flat, Shape A

Tire Section Bearing Material
Material Hardness Color Steel
(52100 Bearing Steel)
Stainless Steel
(440C Stainless Steel)
Urethane Shore A95 Black
White
Shore A90 Black
White
Shore A70 Black
White
Shore A50 Black
White
Anti-static Urethane Shore A90 Gray

■Sizes and Dimensions

I.D. O.D. Width Bearing Used
φ3 φ10 3 W683ZZA
φ12
φ4 φ13 4 W684AX50ZZ
φ16 5 624ZZ
φ5 φ16 WBC5−13ZZ
φ20 625ZZ
φ6 φ20 696ZZ
φ28 6 626ZZ
φ8 φ28 7 608ZZ
φ30 608ZZ
φ10 φ30 8 6000ZZ
φ40 9 6200ZZ
φ15 φ40 6002ZZ
φ45 11 6202ZZ
φ20 φ45 9 6904ZZ
φ55 14 6204ZZ
φ25 φ65 15 6205ZZ

Back to page top

Performance info.

■Load Capacity of Urethane Molded Bearing - Flat

O.D. Allowable Load N
Shore A95 Shore A90 Shore A70 Shore A50
φ10 38 28 9 4
φ12 53 34 10 6
φ13 66 44 13 7
φ16 79 59 16 6
φ16 79 16
φ20 102 78 20 9
φ20 114 23 15
φ28 218 157 44 39
φ28 208 42 35
φ30 176 81 65
φ30 94 51
φ40 274 136 93
φ40 122 96
φ45 343 109 102
φ45 130 98
φ55 490 225 176
φ65 750 333 250

Back to page top

IDEA NOTE Press-fitting with lever action

The press-fitting anvil is retained with a tension spring and linear guide. A lever is used to operate the press-fitting anvil.

IDEA NOTE Adjusting Press-fitting stroke

Press-fitting stroke can be adjusted by using a stopper bolt.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • A fixture to press-fit plastic products together.

Points for use

  • Manually operated mechanism

Target workpiece

  • Press-fit Part: Plastic block, Press-Fit Receptacle:Plastic case
  • External dims.: Block: W40 x D5 x H15mm,
    Receptacle: W50 x D28 x H10mm
  • Weights: Block: 3g, Receptacle: 6g

Design Specifications

Operating Conditions or Design Requirements

  • External dims.: W100 x D110 x H166 (When press-fitting)
  • Press-fit block stroke: 42.2mm

Required Performance

  • Pressure load: 18.5N

Selection Criteria for Main Components

  • Tension spring
    • Select a spring that can withstand the lever load. Ensure the spring's load requirements do not make the press fit process strenuous for the operator.

Design Evaluation

Verification of main components

  • Verify that the spring satisfies the pressure load.
  •  Tension spring load
    • Calculation formula: Reaction force F = kx + Initial tension
    • Assumed operation load = 18.5N
    • Initial tension: 2.94N
    • Assumed operational deflection: x = 42.2mm (10mm when set, 32.2 when pressure applied)
    • k = (F -Initial tension) / x = (18.5 - 2.94) / 42.2 = 0.37N/mm
  • Lever size
    • Assumed application load (manual): 25N
    • Required press-fitting load: 100N
    • Lever ratio: From above, 1:4

Other Design Consideration

  • The stopper bolt is to be located in the center of linear rail.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Linear Guides SSEB10-95 1
2 Linear Shaft SFAR6-100 1
3 Oil Free Bushings JZF6-5 2
4 Retaining Rings STWS6 2
5 Spring Anchors PDSPO6-20 1
6 Spring Anchors SAIPO3-15 1
7 Tension Springs AUA12-55 1
8 Stopper Bolts SUST4-20 1
9 Ball Bearing UMBB3-12 2
10 Linear Shaft PSSFG8-120 1
11 Shaft Collars SSCCJ8-5 2
12 Metal Washers WSSS5-3-1 2
13 Dowel Pins MSC3-10 4
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top