Torsion Springs
Activating the following links will update the content below
| Days to Ship |
|
|---|
-
- Recommendation

Torsion Springs - 304 Stainless Steel, Left/Right Combinations
Samini
324 types for both right- and left-handed windings. Torsion springs with an internal diameter of 3 to 18.
[Features]
· The same internal diameter can be selected with multiple wire diameters, so different strengths can be confirmed.
· Springs that use torsional moment (torque) around the coil axis.
[Applications]
· Lids for household mailboxes, etc.
· Can also be used for clips, etc.- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -

Double Torsion Springs - Stainless Steel, High Torque
Samini
· Consists of two torsion springs combined.
· Produces double the torque at the same twist angle when compared with conventional torsion coil springs.- Volume Discount Available
Configure Now
Ships as soon as Same Day Stock Items Included
-

MISUMI
Arm angle 90, 135 and 180 degree with right and left winding available.
Clean processed version also available, please click Here.- Volume Discount Available
- Lead Time Reduction
- Rapid Design
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 4 Days -
![[Clean & Pack] Torsion Springs](//us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310740429_001.jpg?$product_view_b$)
[Clean & Pack] Torsion Springs
MISUMI
Arm angle 90, 135 and 180 degree with right and left winding available.
- Volume Discount Available
- CAD Available in 2D and 3D
Configure Now
Ships as soon as 5 Days -

Torsion Springs - 304 Stainless Steel (SUS304WP-B), Various Turn Counts【1-10 Pieces Per Package】
Showa
We have standardized this torsion coil spring to help customers with spring design or calculation issues.
[Features]
- Made of stainless steel wire (φ 0.3 mm to φ 2.0 mm in diameter) with cold-molding for general use.
- JISG4313 (stainless steel wire for spring) type B, SUS304WP-B.
- * Features corrosion and heat resistance (to about 250 °C).
- 350 °C to 400 °C low temperature annealing (no surface treatment).- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

ESCO
Product Specifications
·Material-SUS304
·Right-handed spring/left-handed spring (1 pc each)
·RoHS-compliant
·ID.-5 mm
·Angle shape-90°
·Wire dia. (mm)-0.6
·Number of rolls-3- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

ESCO
Product Specifications
·Material-SUS304
·Right-handed spring/left-handed spring (1 pc each)
·RoHS-compliant
·ID.-3 mm
·Angle shape-90°
·Wire dia. (mm)-0.4
·Number of rolls-3- Volume Discount Available
Configure Now
Ships as soon as 5 Days -

ESCO
Product Specifications
·Material-SUS304
·Right-handed spring/left-handed spring (1 pc each)
·RoHS-compliant
·ID.-8 mm
·Angle shape-135°
·Wire dia. (mm)-0.9
·Number of rolls-5- Volume Discount Available
Configure Now
Ships as soon as 5 Days
| Brand |
|---|
| Product Series |
| CAD |
| Days to Ship |
| Specifications |
| Free Angle θ |
| Material |
| Inner Diameter ID |
| Twisting Angle Фd2(deg) |
| Wire Diameter d(Ø) |
| Number of Winding n |
| Spring Constant k(N⋅mm/deg) |
| Cleaning Method |
|
| |||||||
| Brand | Samini | Samini | MISUMI | MISUMI | Showa | ESCO | ESCO | ESCO |
| Product Series | Torsion Springs - 304 Stainless Steel, Left/Right Combinations | Torsion Springs - 304 Stainless Steel (SUS304WP-B), Various Turn Counts【1-10 Pieces Per Package】 | ||||||
| CAD |
|
|
| |||||
| Days to Ship | 4 Days |
Same Day Stock Items Included | 4 Days | 5 Days | 5 Days | 5 Days | 5 Days | 5 Days |
| Specifications |
| |||||||
| Free Angle θ | 90° Right Winding Coil / 135° Right Winding Coil / 180° Right Winding Coil / 90° Left Winding Coil / 135° Left Winding Coil / 180° Left Winding Coil | 90° Right Winding Coil / 135° Right Winding Coil | 90° Right Winding Coil / 135° Right Winding Coil / 180° Right Winding Coil / 90° Left Winding Coil / 135° Left Winding Coil / 180° Left Winding Coil | 90° Right Winding Coil / 135° Right Winding Coil / 180° Right Winding Coil / 90° Left Winding Coil / 135° Left Winding Coil / 180° Left Winding Coil | 90° Right Winding Coil / 135° Right Winding Coil / 180° Right Winding Coil | - | - | - |
| Material | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | - | - | - |
| Inner Diameter ID | Ø3 ~ Ø18 | Ø5 ~ Ø14 | Ø2 ~ Ø6 | Ø2 ~ Ø6 | Ø3 ~ Ø14 | - | - | - |
| Twisting Angle Фd2(deg) | 26 ~ 144 | 31 ~ 79 | 23 ~ 75 | 23 ~ 75(0.6) 54(0.8) | 27 ~ 116 | - | - | - |
| Wire Diameter d(Ø) | 0.3 ~ 2.9 | 0.6 ~ 2.3 | 0.2 ~ 1 | 0.2 ~ 1 | 0.3 ~ 2 | - | - | - |
| Number of Winding n | 2 / 3 / 5 | 2 / 3 / 4 / 5 | 2 / 3 / 4 / 5 | 2 / 3 / 4 / 5 | 2 / 3 / 4 / 5 | - | - | - |
| Spring Constant k(N⋅mm/deg) | 0.024 ~ 85.8 | 0.57 ~ 53.6 | 0.0088 ~ 1.476 | 0.0088 ~ 1.476 | - | - | - | - |
| Cleaning Method | - | - | - | Degreasing / Precision Cleaning / Electrolytic Polishing + Precision Cleaning | - | - | - | - |
Loading...
Configure
Filters
-
Free Angle θ
-
Material
-
Inner Diameter ID
-
Metric / Inch
-
Twisting Angle Фd2(deg)
- 23
- 24
- 25
- 26
- 27
- 28
- 29
- 30
- 31
- 32
- 33
- 34
- 35
- 36
- 37
- 38
- 39
- 40
- 41
- 42
- 43
- 44
- 45
- 46
- 47
- 48
- 49
- 50
- 51
- 52
- 53
- 54
- 55
- 56
- 57
- 58
- 59
- 60
- 61
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 73
- 74
- 75
- 75(0.6) 54(0.8)
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 85
- 86
- 87
- 88
- 89
- 90
- 91
- 92
- 93
- 94
- 95
- 96
- 97
- 98
- 99
- 100
- 101
- 102
- 104
- 106
- 107
- 108
- 110
- 111
- 112
- 114
- 116
- 119
- 122
- 125
- 128
- 131
- 134
- 137
- 140
- 144
-
Wire Diameter d(Ø)
-
Number of Winding n
-
Spring Constant k(N⋅mm/deg)
- 0.0088
- 0.0090
- 0.0093
- 0.0115
- 0.0119
- 0.0124
- 0.024
- 0.025
- 0.0289
- 0.0295
- 0.0302
- 0.0304
- 0.0314
- 0.0345
- 0.0354
- 0.0363
- 0.038
- 0.0387
- 0.04
- 0.0403
- 0.042
- 0.0428
- 0.0441
- 0.0455
- 0.055
- 0.056
- 0.0563
- 0.058
- 0.0586
- 0.059
- 0.0611
- 0.0617
- 0.062
- 0.0630
- 0.0643
- 0.07
- 0.0722
- 0.073
- 0.0736
- 0.0744
- 0.075
- 0.0755
- 0.076
- 0.0774
- 0.0882
- 0.09
- 0.091
- 0.0912
- 0.0918
- 0.0920
- 0.094
- 0.0955
- 0.0970
- 0.098
- 0.0996
- 0.1054
- 0.1080
- 0.11
- 0.1108
- 0.112
- 0.1138
- 0.115
- 0.1161
- 0.118
- 0.1185
- 0.1199
- 0.122
- 0.1248
- 0.127
- 0.1301
- 0.131
- 0.134
- 0.1357
- 0.1368
- 0.137
- 0.139
- 0.1409
- 0.141
- 0.1425
- 0.1454
- 0.1471
- 0.148
- 0.1501
- 0.1533
- 0.1680
- 0.17
- 0.173
- 0.1732
- 0.1756
- 0.177
- 0.1787
- 0.1793
- 0.1799
- 0.18
- 0.181
- 0.184
- 0.1845
- 0.1866
- 0.1894
- 0.190
- 0.191
- 0.192
- 0.1933
- 0.194
- 0.1944
- 0.1974
- 0.199
- 0.217
- 0.2206
- 0.224
- 0.225
- 0.2259
- 0.229
- 0.2296
- 0.2314
- 0.2315
- 0.235
- 0.2363
- 0.2373
- 0.2394
- 0.2413
- 0.2436
- 0.2512
- 0.256
- 0.271
- 0.272
- 0.2763
- 0.279
- 0.2797
- 0.2831
- 0.286
- 0.288
- 0.2883
- 0.29
- 0.2903
- 0.2974
- 0.301
- 0.302
- 0.306
- 0.309
- 0.3099
- 0.313
- 0.316
- 0.319
- 0.3224
- 0.332
- 0.3360
- 0.352
- 0.361
- 0.3672
- 0.376
- 0.3821
- 0.391
- 0.3983
- 0.403
- 0.426
- 0.440
- 0.443
- 0.45
- 0.453
- 0.457
- 0.461
- 0.469
- 0.472
- 0.476
- 0.487
- 0.4939
- 0.498
- 0.5041
- 0.506
- 0.5147
- 0.522
- 0.527
- 0.552
- 0.57
- 0.5811
- 0.582
- 0.587
- 0.5891
- 0.5931
- 0.596
- 0.6037
- 0.6056
- 0.611
- 0.6190
- 0.635
- 0.640
- 0.656
- 0.672
- 0.682
- 0.6936
- 0.699
- 0.703
- 0.7108
- 0.715
- 0.716
- 0.72
- 0.726
- 0.7289
- 0.7299
- 0.744
- 0.75
- 0.7523
- 0.755
- 0.7762
- 0.787
- 0.791
- 0.802
- 0.822
- 0.843
- 0.878
- 0.900
- 0.922
- 0.94
- 0.9590
- 0.978
- 0.9981
- 1.02
- 1.03
- 1.04
- 1.0406
- 1.05
- 1.07
- 1.08
- 1.10
- 1.11
- 1.12
- 1.13
- 1.15
- 1.1765
- 1.18
- 1.19
- 1.2008
- 1.2262
- 1.30
- 1.35
- 1.36
- 1.38
- 1.40
- 1.4045
- 1.41
- 1.42
- 1.4394
- 1.44
- 1.45
- 1.4760
- 1.48
- 1.49
- 1.52
- 1.53
- 1.54
- 1.56
- 1.58
- 1.59
- 1.592
- 1.68
- 1.686
- 1.73
- 1.79
- 1.80
- 1.87
- 1.88
- 1.96
- 1.98
- 2.01
- 2.03
- 2.05
- 2.06
- 2.11
- 2.17
- 2.18
- 2.23
- 2.29
- 2.31
- 2.32
- 2.41
- 2.42
- 2.44
- 2.45
- 2.47
- 2.50
- 2.51
- 2.53
- 2.55
- 2.57
- 2.65
- 2.66
- 2.82
- 2.93
- 3.17
- 3.22
- 3.26
- 3.30
- 3.34
- 3.41
- 3.42
- 3.44
- 3.51
- 3.52
- 3.54
- 3.57
- 3.60
- 3.62
- 3.66
- 3.69
- 3.75
- 3.78
- 3.81
- 3.89
- 3.95
- 3.98
- 4.05
- 4.11
- 4.22
- 4.28
- 4.46
- 4.58
- 4.63
- 4.66
- 4.77
- 4.85
- 4.89
- 5.08
- 5.12
- 5.16
- 5.25
- 5.26
- 5.38
- 5.46
- 5.47
- 5.54
- 5.59
- 5.62
- 5.70
- 5.72
- 5.73
- 5.77
- 5.81
- 5.95
- 6.00
- 6.04
- 6.25
- 6.30
- 6.33
- 6.41
- 6.42
- 6.44
- 6.58
- 6.74
- 7.03
- 7.35
- 7.52
- 7.53
- 7.60
- 7.72
- 7.82
- 8.04
- 8.15
- 8.28
- 8.33
- 8.39
- 8.55
- 8.59
- 8.61
- 8.80
- 8.82
- 8.89
- 8.96
- 9.02
- 9.17
- 9.37
- 9.44
- 9.55
- 9.66
- 9.90
- 10.2
- 10.4
- 10.8
- 10.9
- 11.2
- 11.5
- 11.8
- 11.9
- 12.0
- 12.2
- 12.4
- 12.7
- 12.9
- 13.3
- 13.5
- 13.6
- 13.9
- 14.0
- 14.3
- 14.4
- 15.0
- 15.6
- 15.9
- 16.2
- 16.9
- 17.2
- 17.6
- 18.2
- 19.3
- 20.0
- 21.2
- 21.5
- 22.4
- 22.5
- 22.6
- 23.3
- 23.7
- 23.9
- 24.3
- 24.9
- 25.4
- 27.2
- 28.1
- 31.1
- 32.7
- 32.9
- 33.5
- 34.0
- 34.3
- 35.0
- 35.6
- 38.3
- 39.9
- 41.5
- 52.8
- 53.6
- 54.9
- 55.4
- 57.2
- 58.6
- 62.3
- 76.3
- 80.8
- 85.8
-
Cleaning Method
CAD
-
- 2D
- 3D



![[Clean & Pack] Torsion Springs](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310740429_001.jpg?$product_view_b$)







![[Clean & Pack] Torsion Springs](http://us.misumi-ec.com/linked/material/mech/MSM1/PHOTO/110310740429_001.jpg?$product_view_c$)