Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000018 Test Fixture for Product Aging

Mechanism to convert rotary motion to reciprocating motion

Relevant category

Pivot Pin

Product name Precision Pivot Pins - Flanged, Hex Socket Head, Threaded with Lock Nut
Part number SCLBR8-17-FC4-MC4
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To support motor arm rotation.

Back to page top

Available sizes

Precision Pivot Pins - Flanged, Hex Socket Head, Threaded with Lock Nut

Material Hardness Surface treatment Included nut material
Standard nut U nut
1045 Carbon Steel Black oxide SWRCH Carbon Steel 1018 Carbon Steel
40〜45HRC
Electroless nickel plating 304 Stainless Steel 304 Stainless Steel
40〜45HRC
Plating hardness 750HV~ Hard chrome plating SWRM Low Carbon Steel 1018 Carbon Steel
Plating thickness 3μm or more
304 Stainless Steel 304 Stainless Steel 304 Stainless Steel
440C Stainless Steel 45〜50HRC
45〜50HRC Hard chrome plating
Plating hardness 750HV~ Plating thickness 3μm or more

■Sizes and Dimensions

Pin DIA. Pin section length Head O.D. Head height Threaded section length Screw DIA. X Pitch
(Configure in 0.1mm increments)
φ4 10.0〜 50.0 φ7 5 6 M 3×0.5
φ5 10.0〜 60.0 φ9 M 4×0.7
φ6 10.0〜100.0 φ10 9 M 5×0.8
φ8 10.0〜100.0 φ13 M 6×1.0
φ10 φ16 12 M 8×1.25
φ12 10.0〜200.0 φ18 16 M10×1.5
φ13 20.0〜200.0 φ24 18 M12×1.75
φ14
φ15
φ16 20.0〜200.0
φ17
φ18 24
φ20 φ27 M16×2.0
φ22 20.0〜200.0
φ25 φ30

Back to page top

Accuracy Info

Pivot pin, Flanged with Hex socket with a nut: Pin O.D. tolerance (g6)

Pin diameter Tolerance
φ4 -0.004/-0.012
φ5
φ6
φ8 -0.005/-0.014
φ10
φ12 -0.006/-0.017
φ13
φ14
φ15
φ16
φ17
φ18
φ20 -0.007/-0.020
φ22
φ25

Back to page top

Tension Spring

Product name Tension Springs -Heavy Load-
Part number AWF12-60
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

To support applied load to workpiece.

Back to page top

Available sizes

Tension Springs -Heavy Load-

Load class Material O.D. Free length End hooks
Spring Steel (ASTM A228) 304 Stainless Steel Range Range S hook 90 deg. S hook
Extra light load φ2 - 12 10 - 100 -
Light load φ2 - 20 10 - 175
Light-Med. load φ2 - 20 10 - 175
Med. load φ2 - 24 10 - 200
Med.-Heavy load - φ2 - 12 10 - 100 -
Heavy load φ3 - 24 10 - 200

Back to page top

Performance info.

Load info. on tension springs

Load class Ref. Load (N)
Min. Max.
Extra light load 0.69 19.6
Light load 1.86 78.45
Light-Med. load 2.45 98.07
Med. load 3.53 225.55
Med.-Heavy load 6.47 83.36
Heavy load 8.8 430.51

Back to page top

Technical calculations

Load info. on tension springs

P = Pi + (k x F)

  • P: Load (N)
  • Pi: Initial tension (N)
  • k: Spring constant(N/mm)
  • F: Deflection (mm)

Back to page top

IDEA NOTE Converting rotary motion to reciprocating motion

A link mechanism is used to convert motor's rotary motion to reciprocating motion

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Fixture to measure aging variations (dimensional changes over time, and cracking, etc.) by applying repeated loads. (Not to the extent of destruction)

Points for use

  • Oscillating mechanism driven by a motor.

Target workpiece

  • Levered lug
    External Dims.: W40 x D30 x H3 (excluding the lever)
    Workpiece weight: 5g

Design Specifications

Operating Conditions or Design Requirements

  • Oscillates in ± 45° range.
  • External dims.: W516 x D300 x H468

Required Performance

  • Tensile load: 60N
    Spring constant: 4.13N/mm

Selection Criteria for Main Components

  • Motor
    • A motor is selected for automated oscillating motion.
  • Spring
    • Spring selection makes applying arbitrary loadings possible.

Design Evaluation

Verification of main components

  • Select an appropriate motor for oscillating motion.
  •  Motor speed
    • Motor RPM (Ns): 1800rpm
    • Reduction ratio (i): 1/50
    • Rotation pitch circle diameter (Dp): 156mm
    • Link ratio: Approx. 1/3
    • Speed (V)
      V=Ns×(1/60)× i ×π×Dp×1/3
        =1800×(1/60)×(1/50)×π×156×1/3=98 mm/s
  • Torque
    • Motor torque Tm=3.33N·m
    • Assumed load: F=60N
    • Link ratio: Approx. 1/3
    • Fa=F*1/3 
    • Load torque TL=(Fa×Dp)/(2×1000)=60×(1/3)×156/(2×1000)=1.56 N·m
      Tm>TL, OK.
  • Spring load
    • Formula: Reaction force F=kx
    • Assumed load: F=60N
    • Deflection under tension: x=14.5mm
    • Spring constant: k=60/14.5=4.13N/mm selected

Other Design Consideration

  • The spring load can be varied by moving the spring post slot located on the plate. And adjusting bolt is used for adjustments, making it easy to change the spring to vary tension.

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Aluminum Extrusion HFS6-3060-246 1
2 Aluminum Extrusion HFS6-3060-150 1
3 Aluminum Extrusion HFS6-3030-300 2
4 Aluminum Extrusion HFS6-3030-250 2
5 Brackets for Aluminum Extrusion HBLFS6 6
6 Bearing W/ Housing SBGCA608ZZ 1
7 Collars CLBPS8-11-10 1
8 Hinge Pins SCLBR8-17-FC4-MC4 1
9 Tension Springs AWF12-60 1
10 Post For Tension Spring SBSPOZ5-35 1
11 Adjusting Blocks AJKCS5-6 1
12 Adjusting Bolts AJSTS5-70 1
13 Screw Stopper TSBS5-11 1
14 Fulcrum Pins CBDR8-6 1
15 Fulcrum Pins - Standard CBDR5-5 2
16 Hinge Pins FCBDR8-15.0-A12-E4.5-F5 1
17 Nuts For Aluminum Extrusion SHNTE6-6 18
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top