Skip to content

Loading...

ideanote
inCAD Library

Please read before use

What is inCAD Library?

  • Helpful application examples for mechanical engineers.

The Concept of inCAD Library

  • Online application library with a range of ideas for all manufacturing industries.
  • Save design time and learn new design applications when you are concepting new machines.

Disclaimer

  • MISUMI may not offer all parts in each application design. Available parts can only be purchased separately not as a unit shown in each application design.
  • MISUMI does not guarantee quality, accuracy, functionality, safety or reliability for the combination of the parts in each application example. Accept these points prior to use.
  • 2014 Copyright MISUMI
  • The data cannot be used for any purposes (including sales promotion) except for designing your machine.
  • All associated CAD is free. Misumi reserves the right at its sole discretion to cancel, terminate or modify this offer.
  • MISUMI may change, add or delete application examples posted without prior notice.
  • MISUMI assumes no responsibilities for any damage incurred resulting from your use of the Service or any change, addition or deletion by MISUMI of the application examples for any reason whatsoever.

inCAD Library Features

  1. Get great new design ideas for these application examples.
  2. Over 300 design application ideas
    collected from dozens of industries!

  3. Find application examples quickly! Search by function, workpiece shape, etc.

  4. Download the CAD models for each application example.
  5. Log in to download free CAD models.
    Download CAD for the entire application example!

Good IDEA! button

Click the Good IDEA! Button when you like an application example!

*Can only be clicked once per application example.

  • Upper right corner on the page of application example details

  • Pop-up dialog for CAD data downloading

Page top

Keyword Search
No. Search
SNS: 

No.000217 Low Impact Clamping Mechanism

Low-impact clamp.

Relevant category

Stopper Bolts

Product name Stopper Bolts With Bumpers- Straight Type
Part number PUSS10-40
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Use the stopper bolts with resin tip as workpiece clamp components. Worn out items can be replaced easily.

Available sizes

■Stopper Bolts With Bumpers- Straight Type

Stopper Hex Screw Accessory (Hex Nut)
Material Hardness Material Strength classification Surface Treatment Material Surface Treatment
Urethane(Black) Shore A90 4137 Alloy Steel 10.9 Trivalent Chromate 1018 Carbon Steel Trivalent Chromate
304 Stainless Steel - - 304 Stainless Steel -
Polyacetal(White) - 4137 Alloy Steel 10.9 Trivalent Chromate 1018 Carbon Steel Trivalent Chromate
304 Stainless Steel - - 304 Stainless Steel -

■Sizes and Dimensions

Screw Dia. (Coarse) Thread Length (Selectable) Stopper Section Length Stopper Section Dia.
10 15 20 25 30 35 40 45 50 60 70
4 - - - - - 4.5 3.1
5 - - - - 4
6 - - 4.8
8 - - - - 5.5 6.5
10 - - - - 8.3
12 - - - - - - 6 10

Back to page top

Plastic Knobs

Product name Plastic Knobs - Mushroom Shaped
Part number NMM6-25
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Highly efficient knob can be mounted economically

Back to page top

Available sizes

■Plastic Knobs - Mushroom Shaped

Screw Knob Screw
Material Material Surface Treatment
Threaded Phenolic Resin
(Black)
12L13 Carbon Steel Trivalent Chromate
Tapped Brass (Insert) ?

■Sizes and Dimensions

Screw Thread Length Knob O.D. Mounting Height
Type Dia (Coarse) Threaded Tapped
Threaded
/
Tapped
M5 10 7 φ17 15
M6 11 φ21 18
φ25 22
M8 15 12 φ33 30

Back to page top

Square Resin Washer

Product name Square Resin Washers
Part number WSRPM20-40-20
* Orange colored cells in the table below indicate the part numbers used in this example.

Selection criteria

Best suited for securing workpiece without damaging

Back to page top

Available sizes

■Square Resin Washers

Material Color
Polyacetal White
MC Nylon
Standard Grade
Blue

■Sizes and Dimensions

Width Length
(1mm increment)
Hole pitch
(0.5mm increment)
(hole pitch ? width - hole position from end face)
Thickness Screw
Nominal Dia.
Hole position from end face
10 20-40 10.0-30.0 3 3 5
12 24-46 12.0-36.0 4 4 6
15 30-60 15.0-45.0 4 5 7.5
20 40-80 20.0-60.0 5 6 10
25 50-100 25.0-75.0 6 8 12.5

Back to page top

Accuracy Info

■The accuracy of square resin washer

Width tolerance ±0.3
Hole pitch tolerance ±0.1
Length tolerance ±0.3
Thickness tolerance ±0.1

Back to page top

IDEA NOTE Impact Proof Clamping

Unnecessary impact is avoided by using a slide shaft with tapered portions.

IDEA NOTE Clamping position is retained by stopper cam.

In the clamping position, the stopper cam fixes the slide shaft. In this state, the only way to unclamp is to first release the cam by operating the knob.

  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

  • * Unit assembly Data consists of some sub-assemblies.
       It is configured so that each sub-assembly unit can be used as it is or edited.

Application Overview

Purpose

  • Purpose
    • To clamp workpieces that are vulnerable to impact.
  • Operation
    • Slide shaft mechanism in clamp helps prevent hard impact of the workpiece being clamped.
    • To release the workpiece, first release the knob to disengage the slide shaft, then lift the clamp.

Points for use

  • Manual operation

Target workpiece

  • Shape: glass circuit board
  • Size: W65 x L130 x H0.7mm
  • Weight: 10.6g

Design Specifications

Operating Conditions or Design Requirements

  • Slide shaft stroke: 10mm
    Arm rotation angle: 90°
  • Outer dimensions: W200 x D380 x H144mm

Required Performance

  • Clamping force: 3 to 4N

Selection Criteria for Main Components

  • A spring with a spring constant k = 0.16N/mm that satisfies the workpiece clamping force requirement of 3 to 4N is selected.

Design Evaluation

Verification of main components

  • The clamping force is verified based on the load moment.
  • Confirmation of workpiece clamping force
    • Conditional value: distance between rotary shaft and center of gravity of arm Lg = 87.4mm, angle formed by rotary shaft and center of gravity of arm α = 15.3°, mass of arm M = 436.9g, gravitational acceleration g = 9.8m/s2, distance between rotary shaft and spring post of arm Lk1 = 95.52mm, angle formed by spring post of link base and spring post of arm and rotary shaft β = 20.69°, distance between spring post of link base and spring post of arm Lk2 = 111.4mm, spring constant k = 0.16N/mm, free length of tension spring Lk0 = 100mm, initial tension of spring F1 = 2.94N, number of springs n = 2 pieces, distance between rotary shaft and clamping part La = 201mm, angle formed by rotary shaft and clamping part γ = 3.27°
    • Moment produced by arm mass: Mm = (M x g x cosα) x Lg, hence, Mm = 436.9 x 10?3 x 9.8 x 0.964 x 87.4 = 360.74N・mm
      Moment produced by tension spring: Mk = {k x (Lk2 - Lk0) + F1} x sinβ x Lk1 x n, hence, Mk = {0.16 x (111.4 - 100) + 2.94} x 0.353 x 95.52 x 2 = 321.26N・mm
    • Comparison of moment
      If we put F as the force of the clamping part and Ma as the moment of the clamping part, from Mm + Mk = Ma = F x cosγ x La, F = (Mm + Mk)/(cosγ x La), hence, F = (360.74 + 321.26)/(0.998 x 201) = 3.39N
      -> The clamping force is within the target range (3 to 4N).

Other Design Consideration

  • The shape of the stopper makes it possible to fix the slide shaft during clamping, and it is automatically returned by the coil spring built in the spring plunger during unclamping

    To loosen, disengage a clamp.

    .

Explore Similar Application Examples

Page - / -

Part List

No. Part Name Sample Picture MISUMI Part Number
For Price and Days to ship click on Part No.
Quantity
1 Extension Springs AWA12-100 2
2 Compression Springs WR18-20 1
3 Step Screws DBTS6-10-10 1
4 Oil Free Bushings MPBZ15-10 2
5 Metal Washers WSSS25-15-1 1
6 Metal Washers WSSS25-8-1 1
7 Knobs NOOS8-16 1
8 Precision Pivot Pins SCCG8-55 1
9 Stopper Bolts PUSS10-40 1
10 Screw Stopper ANBNS10-80 1
11 Plastic Knobs NMM6-25 1
12 Metal Washers WSRPM20-40-20 1
13 Spring Plungers PJL8-10 1
14 Post SBSPO8-45 2
15 Post SBSPO8-30 2
16 Oil Free Bushings MPFZU8-10 2
17 Workpiece Guide WGDLJ-20-5-5 4
18 Shims ASFFR-A40-B20-T0.1-Q6-E10-C10-P20 6
  • The part list above only contains MISUMI parts.
    Part list download (CSV) includes MISUMI and third party components used in this example.
  • Terms of Use for CAD Data and Simplified Drawing Data
    These terms and conditions (hereinafter referred to as “the Terms") set forth the conditions for downloading CAD data and simplified drawing data posted on https://us.misumi-ec.com/ (hereinafter referred to as the "Website") operated by MISUMI USA, Inc. (hereinafter referred to as "MISUMI"). By downloading CAD data and simplified drawing data posted on the Website (hereafter referred to as “Data”), customers are deemed to have agreed to these Terms.
    1. Purpose of Use
    MISUMI offers the following:
    1) CAD data found on the Website (3D CAD data, 3D Intermediate data and 2D CAD data) for the purpose of informing customers of the characteristics of the products offered by MISUMI or a manufacturer affiliated with MISUMI for use in their designs.
    2) Simplified drawing data (in PDF format) for the purpose of checking the specifications of products.
    2. Characteristics of Data
    There may be a discrepancy in certain characteristics of products (for example: tolerance, surface roughness, chamfer, etc.) between the Data and the actual product. Furthermore, for the purpose of reducing the file size of the Data, some information such as oil groove shapes, threads, or spring shapes, may be removed from the Data.
    3. Disclaimer
    MISUMI carefully creates the Data but makes no warranty as to the accuracy of the Data. MISUMI may at any time, and with no prior notice to customers, revise or delete Data. MISUMI assumes no responsibility for any damage or loss resulting from any revision or deletion of the Data, or any errors in said data. Customers are solely responsible for all aspects of their own designs, including those made using MISUMI’s CAD data. MISUMI may provide customers with design example data on the Website, but the quality, accuracy, functionality, safety, reliability, etc., of such data are not guaranteed. MISUMI may, at any time, and in its sole discretion, request that the customer cease its use of or destroy the Data in its possession. MISUMI may request the customer provide MISUMI documentation of such destruction.
    4. Prohibited Acts
    Customers or users of the Data, are prohibited from the following acts regarding the Data, in whole or in part:
    (1) Requesting quotations or placing orders for products with third parties other than those authorized by MISUMI or its affiliates;
    (2) Receiving quotations or orders for products from third parties by providing the Data to a third party or using the Data in their own business;
    (3) Displaying links to the Website related to the Data on their own websites, etc., without MISUMI's consent;
    (4) Using or reproducing the Data beyond the scope of the above-stated Purpose of Use;
    (5) Modifying, altering, tampering with, translating, or adapting the Data;
    (6) Selling, transferring, lending, sublicensing, or providing the Data to third parties in any way without MISUMI’s consent;
    (7) Altering the content, reverse engineering, decompiling, disassembling, or analyzing the Data;
    (8) Publicly disclosing or exhibiting the Data without MISUMI's consent;
    (9) Using the Data for the purpose of providing products and services identical or similar to those of MISUMI;
    (10) Performing acts that interfere with the proper functioning of this Website, such as acquiring Data in bulk.
    5. Copyright
    All title and copyright in and to any information contained in the Data are owned by MISUMI or the relevant manufacturer affiliated with MISUMI and are protected by applicable copyright laws and international treaties. By downloading Data, the customer acquires no ownership rights of any kind in the intellectual property contained within. Without prior approval from MISUMI, no part of the Data may be utilized (reproduced, modified, reverse-engineered, uploaded, presented, sent, distributed, licensed, sold, or published) for any purpose other than that mentioned above.
    In the event Data is found to have been to be used for any purpose other than that mentioned above or against any applicable laws, MISUMI may pursue any legal remedy available to it, which may result in forbidding the offending user from using the Data or accessing the Website.
    6. Third-Party Data
    MISUMI offers some Data provided by third parties. Such Data may be subject to separate terms and conditions, in addition to these terms. MISUMI makes no guarantee or warranty regarding Data from third parties.
    7. Export Control
    Customers shall comply with all applicable laws and regulations regarding the export of the Data.
    8. Amendments to the Terms
    MISUMI may, at any time, and in its sole discretion, modify these terms and conditions; any such modification will be effective immediately.
    9. Severability
    If any term or provision of these Terms is invalid, illegal, or unenforceable in any jurisdiction, such invalidity, illegality, or unenforceability shall not affect any other term or provision of these Terms or invalidate or render unenforceable such term or provision in any other jurisdiction.
    10. Miscellaneous
    These Terms and any disputes arising in connection therewith shall be exclusively governed by and construed in accordance with the laws of the State of Illinois, without regard to its conflicts of law principles. The state and federal courts located in Chicago, Illinois shall have exclusive jurisdiction to adjudicate any dispute arising in connection with these Terms. By downloading the Data, you agree to submit to the exclusive and personal jurisdiction of the state and federal courts located in Chicago, Illinois.
    Revised: Jul 26, 2025

    CAD Download (Unit Assembly)

    CAD Download: File Format
    生成

    Thank you for downloading the data.

    Click the Good IDEA! button when you find interesting design tips.


    This data is utilized in order to list more useful application examples in the future.

    CAD Data Limitations

    1. Assembly data shows the assembly drawings in the concept design phase. The sole purpose of the data is to explain the structure and functionality of the assembly and is not considered nor to be used as a final design.
      You will need to edit the Data so that it meets your specific design conditions.
    2. Unit assembly Data consists of some sub-assemblies.
      It is configured so that each sub-assembly unit can be used as it is or edited.
    3. * The part in the frame is a sub-assembly unit.

    4. The Data for fabricated parts is based on easy-to-edit dimensions and shapes in sketches and histories.
    5. The Data including the third-part components are made by the Company.

    Page top

Page top